Free PowerAlert Download! Monitor and control hundreds of UPS systems, PDUs, sensors and the equipment they support. PowerAlert Software Downloads [log-in required]
BP36V42-3U rack/tower external battery pack offers extended battery runtime when used in conjunction with compatible Tripp Lite systems. Multi-use form factor supports configuration in stacking, upright tower and rackmount applications using only 3 rack spaces (3U). Includes heavy gauge cabling with high current DC connector for simple installation. Additional output connector allows multiple BP36V42-3U battery packs to be daisy-chained to the UPS for even longer extended run operation.
Compatible UPS systems - SMART1500RMXL2Ua, SMX1500RTXL2U and other Tripp Lite UPS systems that specify the use of this battery pack.
| BATTERY | |
|---|---|
| Expandable battery runtime | Includes a second input/output connector to daisy-chain multiple battery packs |
| DC system voltage (VDC) | 36 |
| Connects to UPS via | Detachable cable with UPS specific DC connector (36 in length, 6 gauge) |
| Typical battery lifespan | 4-6 years typical (North America) |
| PHYSICAL | |
| Shipping Dimensions (HWD/in) | 11.25 x 23 x 31.5 |
| Shipping Dimensions (HWD/cm) | 28.6 x 58.42 x 80.01 |
| Shipping weight (lbs) | 165.35 |
| Shipping weight (kg) | 75.1 |
| Unit Dimensions (HWD/in) | 5.25 x 17.5 x 25 |
| Unit Dimensions (HWD/cm) | 13.3 x 44.45 x 63.5 |
| Unit weight (lbs) | 127.87 |
| Unit weight (kg) | 58.1 |
| Material of construction | Steel |
| Form factors supported | 3U rack/tower |
| WARRANTY | |
| Product Warranty Period (U.S. & Canada) | 2-year limited warranty |
| Product Warranty Period (International) | 1-year limited warranty |
| Product Warranty Period (Mexico) | 1-year limited warranty |
| Product Warranty Period (Puerto Rico) | 1-year limited warranty |
| Optional Coverage | 3 and 5 year warranty extensions available |
† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite''s testing agencies.
| Optional Products | ||
|---|---|---|
|
WEXT3-BP36V 3-Year Extended Warranty - For All 36V Battery Packs |
|
|
WEXT5-BP36V 5-Year Extended Warranty - For All 36V Battery Packs |
|
|
2-9USTAND Enables Tower Placement of Rackmount UPS Systems |
|
|
2POSTRMKITHD Enables 2-Post Rackmount Installation of 3U and Larger UPS, Transformer and Battery Pack Components |
|
We cannot determine if your product is covered by warranty. Please contact Tripp Lite Technical Support so we may assist you further. |
BP36V42-3U |
| add to wishlist email print download pdf |
Copyright © 2013 Tripp Lite. All Rights Reserved.