SmartPro 2U Rack/Tower Extended Run UPS - Line interactive, sine wave UPS with integrated switched PDU and current monitoring
- 3000VA / 3kVA high efficiency line interactive, extended-run 2U rack / tower UPS
- Maintains sine-wave 120V nominal output over an input range of 83 to 145V
- Network communications supported via HID enabled USB port, DB9 serial port, SNMP/Web card slot and EPO interface
- Current monitoring and switched PDU control via 3 individually controllable load banks
- Input: NEMA L5-30P (120V 30A) / Output: 1 L5-30R, 8 NEMA 5-15/20R (120V)
- 2 year product warranty / $250,000 Ultimate Lifetime Insurance (USA, Puerto Rico & Canada only)
3000VA line interactive UPS system for server, network and telecommunications equipment. 2U rackmount or tower form factor with an installed depth of only 19 inches. High 96% line-power efficiency rating reduces energy consumption and BTU heat output. Expandable battery runtime with optional BP48V24-2U and BP48V60RT-3U external battery packs. Uninterruptible Power Supply (UPS) switches to battery-derived AC output during power failures and extreme voltage variations. Line interactive Automatic Voltage Regulation (AVR) offers two levels of voltage boost during brownouts and one level of voltage cut during overvoltages to maintain regulated 120v output over an input range of 83-145V. Includes L5-30P input plug and both 5-15/20R and L5-30R output receptacles. Network-grade AC surge and noise suppression. Network management interfaces support communications via USB, DB9 serial and SNMPWEBCARD slot. HID-compliant USB interface enables full integration with built-in power management and auto shutdown features of Windows and Mac OS X. Supports simultaneous detailed monitoring of equipment load levels, self-test data and utility power conditions via all 3 network interfaces at once. Includes PowerAlert monitoring software and complete cabling. Emergency Power Off (EPO) interface. Integrated 3-bank PDU switching supports load shedding and remote-reboot of connected equipment. 3-stage metered current monitoring and battery charge status LEDs. Utility power and voltage regulation LEDs. Audible alarm. Self-test. 4-post rackmount accessories included; 2-9USTAND tower kit and 2POSTRMKITWM two post rack & wallmount accessories available. Field-replaceable, hot-swappable internal batteries and external battery packs. Attractive all-black color scheme. 2-year warranty and $250,000 connected equipment insurance; extended warranty and service contracts available.
Key Features
- SmartPro line interactive UPS system is ideal for voice, data, medical and industrial networking applications
- High 96% line-power efficiency rating reduces energy consumption and BTU heat output
- Line interactive Automatic Voltage Regulation (AVR) offers two levels of voltage boost during brownouts and one level of voltage cut during overvoltages
- Maintains continuous operation through blackouts, voltage fluctuations and surges
- Corrects line voltage conditions as low as 83V and as high as 145 back to 120V nominal values
- Standard internal battery set offers 12 minutes at full load and 4 minutes at full load
Optional BP48V24-2U and BP48V60RT3U external rack/tower battery packs enable extended runtime operation - Compact form factor installs using only 2 rack spaces (2U) with a maximum installed depth of only 19 inches
- Ships with all mounting accessories for 4 post rackmount installation
- Optional 2POSTRMKITWM enables 2 post rackmount or wallmount installation
- Optional 2-9USTAND accessory enables small-footprint upright tower placement
- Network interfaces support simultaneous communications via built-in USB, DB9 serial and SNMPWEBCARD slot
- HID compliant USB interface enables integration with built-in power management and auto shutdown features of Windows and Mac OS X
- Included PowerAlert UPS monitoring software supports safe unattended shutdown, monitoring and control via local connected servers, with the built-in ability to shutdown any number of additional servers over IP
- UPS interface supports on-battery, low-battery, power-restored, AC-voltage, DC-voltage, output current monitoring, battery charge current, battery capacity, AC line frequency, timed inverter shutoff, activate self-test, load bank output power control and remote reboot
- Built-in Emergency Power Off (EPO) interface with cable
- L5-30P input plug
- 5-15/20R and L5-30R output receptacles
Integrated 3 bank switched PDU enables remote outlet management for load shedding or remote reboot of individual load banks (1 outlet per load bank) - Front panel LEDs offer current monitoring and battery charge level information
- UPS ships fully assembled in full compliance with DOT regulations, no time consuming connection of internal batteries by user required
- 2 year manufacturer's product warranty, $250,000 ULtimate Lifetime Insurance
Package Includes
- SMART3000RM2U UPS System, PowerAlert Software and cabling, 4-post rackmount installation hardware, Warranty information, Instruction manual
| OUTPUT | |
|---|---|
| Output Volt Amp Capacity (VA) | 3000 |
| Output kVA capacity (kVA) | 3 |
| Output Watt Capacity (watts) | 2250 |
| Output kW capacity | 2.2 |
| Output power factor | 0.8 |
| Output Capacity Details | Output capacity de-rates to 1600 watts with external battery packs connected |
| Nominal Output Voltage(s) Supported | 120V |
| Frequency compatibility | 60 Hz |
| Output voltage regulation (line mode) | -18%, +8% |
| Output voltage regulation (Battery mode) | +/- 5% |
| Built-in UPS output receptacles | 8 5-15/20R outlet(s); 1 L5-30R outlet(s) |
| Built-in controllable switched load banks | Three switchable single-outlet 5-15/20R load banks |
| Output circuit breaker | 20A (x2) - each breaker protects 4 5-15/20R outlets, L5-30R is unbreakered |
| Basic PDU options | PDU2430 (1U / 24 5-15R outlets) |
| Metered PDU options | PDUMV30 (0U / 24 5-15/20R outlets) |
| Switched PDU options | PDUMH30NET (2U / 16 5-15/20R outlets); PDUMV30NET (0U / 24 5-15/20R outlets) |
| Output AC waveform (AC mode) | Sine wave |
| Output AC waveform (battery mode) | Sine wave |
| INPUT | |
| Rated input current (at maximum load) | 24A |
| Nominal Input Voltage(s) Supported | 120V AC |
| UPS input connection type | L5-30P |
| Input circuit breaker | 30A |
| UPS Input cord length (ft.) | 10 |
| UPS Input cord length (m) | 3 |
| Recommended Electrical Service | 30A 120V |
| BATTERY | |
| Full load runtime (minutes) | 4 min. (2250w) |
| Half load runtime (minutes) | 11 min. (1125w) |
| Expandable battery runtime | Extended runtime supported via optional external battery packs |
| External battery pack compatibility | BP48V24-2U (limit 1); BP48V60RT3U (multi-pack compatible) |
| DC system voltage (VDC) | 48 |
| Battery recharge rate (included batteries) | Less than 4.5 hours from 10% to 90% |
| Replacement battery cartridge (internal UPS battery replacement) | RBC94-2U |
| Battery Access | Front panel battery access door |
| Battery replacement description | Hot-swappable, user replaceable batteries |
| VOLTAGE REGULATION | |
| Voltage regulation description | Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 79 to 147 |
| Overvoltage correction | Input voltages between 128 and 147 are reduced by 12% |
| Undervoltage correction | Input voltages between 95 and 104 are boosted by 12% |
| Severe undervoltage correction | Input voltages between 79 and 94 are boosted by 24% |
| LEDS ALARMS & SWITCHES | |
| LED Indicators | 5 LEDs indicate line power, battery power, overload, voltage regulation and battery low/replace status |
| Alarms | Audible alarm indicates power-failure, overload and low-battery conditions |
| Alarm cancel operation | Power-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status |
| Switches | 2 Switches control off/on power status and alarm-cancel/self-test operation |
| SURGE / NOISE SUPPRESSION | |
| UPS AC suppression joule rating | 570 |
| UPS AC suppression response time | Instantaneous |
| EMI / RFI AC noise suppression | Yes |
| PHYSICAL | |
| Installation form factors supported with included accessories | 4 post 19 inch rackmount (mounting rail kit included) |
| Installation form factors supported with optional accessories | 2 post rackmount (2POSTRMKITWM); Wallmount (2POSTRMKITWM); Tower (2-9USTAND) |
| Primary form factor | Rackmount |
| UPS / Power Module dimensions in primary form factor (height x width x depth / inches) | 3.5 x 17.5 x 19 |
| UPS / Power Module dimensions in primary form factor (height x width x depth / cm) | 8.9 x 44.4 x 48.3 |
| Installed whole system total rack space height (rack spaces) | 2U |
| Secondary form factor | Tower (requires 2-9USTAND) |
| Installed whole system dimensions in secondary form factor (height x width x depth / inches) | 17.5 x 3.5 x 19 |
| UPS dimensions in secondary form factor (height x width x depth / cm) | 44.4 x 8.9 x 48.3 |
| UPS / Power Module weight (lbs) | 64 |
| UPS / Power Module weight (kg) | 29.1 |
| UPS Shipping dimensions (height x width x depth / inches) | 9 x 23.5 x 20 |
| UPS Shipping dimensions (height x width x depth / cm) | 22.9 x 59.7 x 50.8 |
| Shipping weight (lbs) | 72 |
| Shipping weight (kg) | 32.7 |
| UPS housing material | Steel |
| Cooling method | Fan |
| ENVIRONMENTAL | |
| Operating Temperature Range | +32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius |
| Storage Temperature Range | +5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius |
| Relative Humidity | 0 to 95%, non-condensing |
| AC mode BTU / hr. (full load) | 318.8 |
| Battery mode BTU / hr. (full load) | 1457.1 |
| COMMUNICATIONS | |
| Communications interface | USB (HID enabled); DB9 Serial; Contact closure |
| Network monitoring port description | Supports detailed monitoring of UPS and site power conditions; 1 USB port and 1 DB9 serial contact closure port |
| PowerAlert software | Included |
| Communications cable | USB and DB9 cabling included |
| WatchDog compatibility | Supports Watchdog application, OS and hard-reboot restart options for remote applications |
| LINE / BATTERY TRANSFER | |
| Transfer time | 5 milliseconds |
| Low voltage transfer to battery power (setpoint) | 83 |
| High voltage transfer to battery power (setpoint) | 145 |
| SPECIAL FEATURES | |
| Cold Start (startup in battery mode during a power failure) | Cold-start operation supported |
| High availability UPS features | Hot swappable batteries |
| Green & high efficiency features | Greater than 95% efficiency - GREEN UPS; Individually controllable load banks |
| CERTIFICATIONS | |
| UPS Certifications | Tested to UL1778 (USA); Tested to CSA (Canada); Tested to NOM (Mexico); Meets FCC Part 15 Category A (EMI); ROHS (Reduction of Hazardous Substances) |
| WARRANTY | |
| Product Warranty Period (U.S., Canada & Puerto Rico) | 2 years |
| Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $250,000 connected equipment insurance |
† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.
Optional Products
| Product Type | Related Model | Description | Qty. | Price |
|---|---|---|---|---|
| Power Distribution | PDU1220 | Basic PDU / Power Distribution Unit - Safe, reliable power distribution for critical networking equipment | - |
$195.00 MSRP Check Prices Add to Picklist |
| Power Distribution | PS7224-20 | Tripp Lite Power Strip - Multiple outlets wherever you need them | - |
$145.00 MSRP Check Prices Add to Picklist |
| SNMP Accessories | SNMPWEBCARD | For remote monitoring and control via SNMP, Web, or Telnet. | - |
$279.00 MSRP Check Prices Add to Picklist |
| SNMP Accessories | ENVIROSENSE | Monitors temperature, humidity and contact-closure inputs. (Requires SNMPWEBCARD or switched PDU.) | - |
$170.00 MSRP Check Prices Add to Picklist |
| USB Hubs/Accessories | U022-010 |
10-ft. USB2.0 A/B Gold Device Cable (A Male to B Male) |
- | Check Prices Add to Picklist |
| Rackmount/Wallmount Kits | 2POSTRMKITWM | Enables 2-Post Rackmount or Wallmount Installation of Select Rackmount UPS Systems | - |
$77.00 MSRP Check Prices Add to Picklist |
| Audio Cables | CT120 | Instant-Read- AC Outlet Circuit Tester | - |
$11.95 MSRP Check Prices Add to Picklist |
| Surge Protectors | DTEL2 | Network Surge Suppressor - Essential protection for data and communication lines | - |
$30.00 ERP Check Prices Add to Picklist |
| Surge Protectors | DNET1 | Network Surge Suppressor - Essential protection for data and communication lines | - |
$25.00 ERP Check Prices Add to Picklist |
| Extended Warranties | WEXT3-2200-3000 | 3-Year Extended Warranty - For Smart Line-Interactive and Online Tower or Rack models, 2200-3000VA | - | Check Prices Add to Picklist |
| Extended Warranties | WEXT5-2200-3000 | 5-Year Extended Warranty - For Smart Line-Interactive and Online Tower or Rack models, 2200-3000VA or less | - | Check Prices Add to Picklist |
| External Battery Packs | BP48V60RT-3U | External Battery Pack and Cable. 3U, Expandable, Blue 2-Point Connector | - |
$899.00 ERP Check Prices Add to Picklist |
| External Battery Packs | BP48V24-2U | BP48V242U - External Battery Pack for UPS System | - |
$439.00 ERP Check Prices Add to Picklist |
| Tower Stands | 2-9USTAND | Enables Tower Placement of Rackmount UPS Systems | - |
$77.00 MSRP Check Prices Add to Picklist |
Downloads
-
PDF version of this product page
Download - Other
-
Bepensa Motriz / pdf - 86 Kb
Download -
SMART3000RM2U UPS Specification Sheet (French) / pdf - 92 Kb
Download - Owners Manual
-
Owners Manual for SmartPro Rackmount UPS 932406 English / pdf - 435 Kb
Download -
Owners Manual for SmartPro Rackmount UPS 932406 Spanish / pdf - 433 Kb
Download - Runtime Chart
-
Runtime Chart for UPS Model SMART3000RM2U / pdf - 12 Kb
Download - Visio
-
Single-Phase UPS Systems & Batteries Visio Stencil / zip - 2 Mb
Download - Other Resources
-
Outlet and Plug Types
Download
Estimated Model Runtime with Included Battery
Select the total load (power draw) of the equipment connected to the UPS from the drop down list below. If you don't know the total load, try selecting your equipment from our library of over 10,000 electrical devices.
**Authorized Tripp Lite resellers and distributors set their own pricing which may differ from the Estimated Retail Price (ERP) or Manufacturer's Suggested Retail Price (MSRP) shown on this website. ERP and MSRP may be used as a guide for general price comparisons among Tripp Lite products, and should not be used to compare Tripp Lite pricing with the pricing from other manufacturers.