Model #: N105-050-GY
50-ft. Cat5e 350MHz Molded Shielded Patch Cable
(RJ45 M/M) - Gray
- Protect your network data from EMI/RFI interference
- Molded boot provides extra strain-relief and durability
Protect your high-speed network from noise and electromagnetic interference with Tripp Lite's 50-ft. gray, Category 5e (Cat5e) Shielded patch cable. This cable features 2, shielded RJ45 50micron Gold molded male connectors with integral strain relief. The cable is manufactured from PVC, 4-pair, stranded shielded twisted pair, and is rated for 350MHz/1Gbps communication. Tripp Lite warrants this product to be free from defects in materials and workmanship for life.
- Provides EMI/RFI shielding in Ethernet networks
- Shielded RJ45, w/50-micron gold plated contacts
- 4-pair 24 AWG Stranded STP with drain wire
- Molded boot for extra strain-relief and durability
- TSB 568B (AT&T 258A)Wiring
- TIA/EIA and UL Certified
Package Includes
- 50ft Gray Cat5e Shielded Patch Cable
| OVERVIEW | |
|---|---|
| Intended Application | Computer Networking |
| PHYSICAL | |
| Color | Gray |
| Style | Cat5/5e |
| Length | 50ft |
| CONNECTIONS | |
| Connector A | ![]() RJ45 (MALE) |
| Connector B | ![]() RJ45 (MALE) |
| Number of Connectors | 2 |
| CERTIFICATIONS | |
| Certifications | RoHS-Compliant |
† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.
Optional Products
| Product Type | Related Model | Description | Qty. | Price |
|---|---|---|---|---|
| Patch Cables | N105-007-GY |
7-ft. Cat5e 350MHz Molded Shielded Patch Cable (RJ45 M/M) - Gray |
- |
|
| Patch Cables | N105-010-GY |
10-ft. Cat5e 350MHz Molded Shielded Patch Cable (RJ45 M/M) - Gray |
- |
|
| Patch Cables | N105-025-GY |
25-ft. Cat5e 350MHz Molded Shielded Patch Cable (RJ45 M/M) - Gray |
- |
|
* Authorized Tripp Lite resellers and distributors set their own pricing which may differ from the Estimated Retail Price (ERP) or Manufacturer's Suggested Retail Price (MSRP) shown on this website. ERP and MSRP may be used as a guide for general price comparisons among Tripp Lite products, and should not be used to compare Tripp Lite pricing with the pricing from other manufacturers.