click to chat with a product specialist

P502-050

50-ft. SVGA/VGA Monitor Gold Cable with RGB Coax (HD15 M/M)

  • Superior molded cables with foil-shielding for maximum EMI/RFI protection
  • Gold plated connectors and gold plated copper contacts ensure excellent conductivity
  • Resolutions up to 2048 x 1536

Take a closer look:

features

Overview

Tripp Lite's 50 foot SVGA/VGA monitor replacement cable ( Male-Male ) is the gold standard in video cables. The mini-coax (RGB) and paired video wire construction delivers superior signal quality. Gold plated connectors and gold plated copper contacts ensure excellent conductivity. Double shielding (foil and braid) provides maximum EMI/RFI protection. Both high density DB15 male connectors are molded and have integral strain relief to ensure they last a long time.

RoHs

Key Features

  • Superior molded cables with foil-shielding for maximum EMI/RFI protection
  • Constructed from mini-coax (RGB) and paired video wire construction for superior signal quality.
  • Gold plated connectors and gold plated copper contacts ensure excellent conductivity
  • HD15 male to HD15 male molded connectors
  • Resolutions up to 2048 x 1536

System Requirements

  • Monitor with removable HD15 cable
  • Switchbox w/HD15F to CPU w/HD15F

Package Includes

  • 50-ft. SVGA/VGA Monitor Cable HD15M to HD15M Gold Connectors w/ RGB Coax

Specifications

OVERVIEW
Intended Application Connecting Peripherals
Cable Type MONITOR
Display Style Direct Connect
INPUT
Cable Length (ft.) 50
Cable Length (m) 15.24
UPC ASSIGNMENT
Unit Carton UPC# 037332138835
PHYSICAL
Color Black
Style Monitor Cables
CONNECTIONS
Connector A
HD15 (Male)
HD15 (MALE)
Connector B
HD15 (Male)
HD15 (MALE)
CERTIFICATIONS
Certifications RoHS-Compliant
WARRANTY
Product Warranty Period (Worldwide) Lifetime limited warranty

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite''s testing agencies.

Ratings & Reviews

Related Items

Product Q&A

Support

Product Warranty

This product is covered by a Lifetime Limited Warranty. Please contact us for coverage details.

Software & Manuals

There are no files available for Model Number P502-050.

Other Resources

Before You Buy

After You Buy