Recently Viewed Items


United States   |    View Picklist View Picklist (0 items)


 
Product Family:  

Model #: OMNI900LCD

    |   PDF Version

OmniSmart Digital UPS - Line-interactive UPS for personal computers, home entertainment systems and media centers

  • 900VA line interactive tower UPS
  • Maintains AC output over an input range of 89 to 139V without using battery power
  • Workstation / media-center optimized features supported via USB port (HID-PDC compliant) and four surge-only outlets
  • Large backlit LCD input voltage display with dimmer switch rotates for upright visibility in shelf or tower placement
  • Input: NEMA 5-15P (120V 15A) / Output: 8 NEMA 5-15 (120V)
  • 3 year product warranty / $200,000 Ultimate Lifetime Insurance (USA, Puerto Rico & Canada only)

$147.00  ERP*

Cisco compatible. Click for details.

Tripp Lite's OMNI900LCD Line-Interactive Digital UPS System offers voltage regulation, surge suppression and long lasting battery support for personal computers, home entertainment systems and media centers. Internal UPS circuits support entry level PCs for up to 50 minutes or individual VCR/DVR components for as long as 2.5 hours during power failures. Prevents data loss, viewing interruptions, lost recordings and loss of component programming. Automatic Voltage Regulation (AVR) circuits regulate brownouts as low as 89 volts back to usable levels without using battery power. Offers complete power protection in an attractive black tower configuration. Includes 4 battery-supported and surge-protected outlets, plus 4 additional surge suppression-only outlets for items not requiring battery support. USB port enables optional unattended system shutdown without data loss in the case of extended power failure. PowerAlert software available via free download from www.tripplite.com. HID-compliant USB interface enables integration with built-in power management and auto shutdown features of Windows and Mac OS X. Built-in audible alarm and large LCD front panel voltage display indicates line power status, battery power status, battery low/replace status and voltage boost operation. The LCD display includes a dimmer switch and can be rotated for easy viewing in any application. 900VA/475 watt power handling ability supports entry-level PCs, home entertainment systems, network workstations, audio/video components. Offers 3 minutes battery runtime with a full load of 900VA/475 watts and 10 minutes with a half load of 450VA/237 watts. Supports battery replacement via built-in access panel. 3 year warranty. $200,000 connected equipment insurance (USA & Canada Only).

  • LCD Display with dimmer switch indicates input voltage, battery capacity and a variety of operating conditions. Display is rotatable for easy viewing whether UPS is in vertical or horizontal position
  • OMNI900LCD Digital Uninterruptible Power Supply offers voltage regulation, surge suppression and long lasting battery support during blackouts
  • Supports entry level PCs up to 50 minutes or single VCR/DVR components for up to 2.5 hours during blackouts
  • Regulates brownouts as low as 89 volts back to usable levels without using battery power
  • 4 UPS battery-supported and surge-protected outlets, plus 4 additional surge suppression-only outlets
  • USB port enables unattended shutdown in the case of extended power failure (user supplies cable)
  • HID-compliant USB interface enables integration with built-in power management and auto shutdown features of Windows and Mac OS X.
  • PowerAlert software available via free download from www.tripplite.com
  • 900VA/475 watt power handling ability supports a variety of sensitive computer, home theater and other equipment
  • 3 minutes full load runtime (900VA/475 watts), 10 minutes half load runtime (450VA/237 watts)
  • Cabinet adapts to tower format or rackmount shelf format. Rackmount (2U) format requires an optional shelf, available separately
  • Supports battery replacement via built-in access panel
  • 3-year product warranty
  • $200,000 connected equipment insurance (USA & Canada Only).

Package Includes

  • OMNI900LCD Digital UPS System
  • Manual with warranty information
OUTPUT
Output Volt Amp Capacity (VA) 900
Output Watt Capacity (watts) 475
Nominal Output Voltage(s) Supported 115v; 120v
Frequency compatibility 60 Hz
Output voltage regulation (Battery mode) 115V (+/- 5%)
Built-in UPS output receptacles 8 5-15R outlet(s)
Surge suppression only outlets 4 UPS outlets, 4 surge-only outlets
Output AC waveform (AC mode) Sine wave
Output AC waveform (battery mode) PWM sine wave
INPUT
Rated input current (at maximum load) 12A
Nominal Input Voltage(s) Supported 120V AC
UPS input connection type 5-15P; Space saving right angled input plug
UPS Input cord length (ft.) 6
UPS Input cord length (m) 1.8
Recommended Electrical Service 15A 120V
BATTERY
Full load runtime (minutes) 3 min. (475w)
Half load runtime (minutes) 10 min. (240w)
DC system voltage 12V DC
Battery recharge rate (included batteries) Less than 20 hours from 10% to 90%
VOLTAGE REGULATION
Voltage regulation description Automatic voltage regulation (AVR) maintains line power operation with input voltage as low as 89
Undervoltage correction Input voltages between 89 and 104 are boosted by 14%
LEDS ALARMS & SWITCHES
LED Indicators Front panel LCD display
Front panel LCD display Backlighted LCD screen indicates input voltage, 5-bar battery charge level, overload, AVR, on battery and replace battery status; LCD screen rotates for rack/tower viewing
Alarms Audible alarm indicates power-failure, low-battery and overload status; alarm can be disabled using PowerAlert software
Alarm cancel operation Power-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status
Switches 2 Switches control off/on power status and alarm-cancel/self-test operation
SURGE / NOISE SUPPRESSION
UPS AC suppression joule rating 870
UPS AC suppression response time Instantaneous
EMI / RFI AC noise suppression Yes
PHYSICAL
Installation form factors supported with included accessories Tower
Primary form factor Tower
UPS / Power Module dimensions in primary form factor (height x width x depth / inches) 12 x 3.7 x 7.2
UPS / Power Module dimensions in primary form factor (height x width x depth / cm) 30.5 x 9.4 x 18.3
Secondary form factor Horizontal desktop placement
Installed whole system dimensions in secondary form factor (height x width x depth / inches) 3.7 x 12 x 7.2
UPS dimensions in secondary form factor (height x width x depth / cm) 9.4 x 30.5 x 18.3
UPS / Power Module weight (lbs) 15.5
UPS / Power Module weight (kg) 7
UPS Shipping dimensions (height x width x depth / inches) 10.4 x 15.6 x 4.8
UPS Shipping dimensions (height x width x depth / cm) 26.5 x 39.5 x 12.3
Shipping weight (lbs) 15.8
Shipping weight (kg) 7.2
UPS housing material ABS
ENVIRONMENTAL
Operating Temperature Range +32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
Storage Temperature Range +5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
Relative Humidity 0 to 95%, non-condensing
AC mode BTU / hr. (full load) 49.9
Battery mode BTU / hr. (full load) 482.4
COMMUNICATIONS
Communications interface USB (HID enabled)
PowerAlert software Free download from www.tripplite.com
Communications cable User supplies USB cable
WatchDog compatibility Supports Watchdog application, OS and hard-reboot restart options for remote applications
LINE / BATTERY TRANSFER
Transfer time 4 milliseconds
Low voltage transfer to battery power (setpoint) 89
High voltage transfer to battery power (setpoint) 139
SPECIAL FEATURES
Cold Start (startup in battery mode during a power failure) Cold-start operation supported
Green & high efficiency features Greater than 95% efficiency - GREEN UPS
CERTIFICATIONS
UPS Certifications Tested to UL1778 (USA); Tested to CSA (Canada); Tested to NOM (Mexico); Meets FCC Part 15 Category B (EMI); ROHS (Reduction of Hazardous Substances)
WARRANTY
Standard warranty period 3 years
Connected equipment insurance (USA, Canada, Puerto Rico) $200,000 connected equipment insurance

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.

Total Load:    watts

* Authorized Tripp Lite resellers and distributors set their own pricing which may differ from the Estimated Retail Price (ERP) or Manufacturer's Suggested Retail Price (MSRP) shown on this website. ERP and MSRP may be used as a guide for general price comparisons among Tripp Lite products, and should not be used to compare Tripp Lite pricing with the pricing from other manufacturers.