VGA/SVGA 350MHz Video Splitter - 2 Port
(HD15 M/2xF)
- Simultaneously displays one video presentation on 2 separate VGA/SVGA monitors
- Ideal for video presentations in sales or training applications
- 350Mhz bandwidth support, 2048 x 1536 video resolution
- Retail packaging
Tripp Lite's 2-Port VGA/SVGA Video Splitter provides bandwidth support at 350MHZ, allowing simultaneous display of one video presentation on 2 separate VGA/SVGA monitors over distances up to 210 ft. Two standard SVGA/VGA HD15 female ports are used to connect the monitors, while the third port (HD15 Male) is used to connect the splitter to your CPU. Designed to use existing monitor cables to plug into the splitter. To extend the length of the monitor's cable, or for CPU to Splitter connection, use Tripp Lite P500-006, P500-025, P500-050, or P500-100 cables. Tripp Lite warrants this product to be free from defects in materials and workmanship for one year.
Four-port VGA/SVGA splitter also available (Model B114-004-R)
Key Features
- Plug in two VGA/SVGA monitors for simultaneous viewing
- Ideal for video presentations or sharing information with multiple users
- 350Mhz Bandwidth Support, 2048 x 1536 video resolution
- Transmission distance up to 210 ft.
- Daisy-chain multiple units to increase the number of outputs
- Rugged, fully shielded metal housing
- Tripp Lite warrants this product to be free from defects in materials and workmanship for one year.
System Requirements
- Computer with an HD15 port
- VGA or SVGA monitor with HD15M cable
Package Includes
- B114-002-R VGA/SVGA Video Splitter - 2 Port
- DC Power Adapter, 9V, 0.8A
- User Manual
| PHYSICAL | |
|---|---|
| Color | Black |
| CONNECTIONS | |
| Connector A | HD15 (MALE) |
| Connector B | (X2) HD15 (FEMALE) |
| Number of Connectors | 3 |
| # of Ports | 2 |
† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.
Optional Products
| Product Type | Related Model | Description | Qty. | Price |
|---|---|---|---|---|
| Video Cables & Adapters | P500-006 |
6-ft. SVGA/VGA Monitor Extension Cable with RGB coax (HD15 M/F) |
- | Check Prices Add to Picklist |
| Video Cables & Adapters | P502-006 |
6-ft. SVGA/VGA Monitor Cable with RGB Coax (HD15 M/M) |
- | Check Prices Add to Picklist |
| Video Cables & Adapters | P500-025 | 25-ft. SVGA/VGA Monitor Extension Gold Cable with RGB coax, (HD15 M/F) | - | Check Prices Add to Picklist |
| Video Cables & Adapters | P500-050 | 50-ft. SVGA/VGA Monitor Extension Gold Cable with RGB coax, (HD15 M/F) | - | Check Prices Add to Picklist |
| Video Cables & Adapters | P500-100 | 100-ft. SVGA/VGA Monitor Extension Gold Cable with RGB coax, (HD15 M/F) | - | Check Prices Add to Picklist |
| Video Cables & Adapters | P502-025 |
25-ft. SVGA/VGA Monitor Gold Cable with RGB Coax (HD15 M/M) |
- | Check Prices Add to Picklist |
| Video Cables & Adapters | P502-050 |
50-ft. SVGA/VGA Monitor Gold Cable with RGB Coax (HD15 M/M) |
- | Check Prices Add to Picklist |
| Video Splitters | B114-004-R |
VGA/SVGA 350MHz Video Splitter - 4 Port (HD15 M/4xF) |
- | Check Prices Add to Picklist |
Downloads
-
PDF version of this product page
Download - Owners Manual
-
Owners Manual for B114-004-R/B114-002-R Splitter 932765 English / pdf - 254 Kb
Download -
Owners Manual for B114-004-R/B114-002-R Splitter 932765 Spanish / pdf - 256 Kb
Download -
Owners Manual for B114-004-R/B114-002-R Splitter 932765 French / pdf - 254 Kb
Download - Other Resources
-
Outlet and Plug Types
Download
**Authorized Tripp Lite resellers and distributors set their own pricing which may differ from the Estimated Retail Price (ERP) or Manufacturer's Suggested Retail Price (MSRP) shown on this website. ERP and MSRP may be used as a guide for general price comparisons among Tripp Lite products, and should not be used to compare Tripp Lite pricing with the pricing from other manufacturers.