Recently Viewed Items


United States   |    View Picklist View Picklist (0 items)


 
Product Family:  

Model #: AVR750U

    |   PDF Version

AVR Series Line-Interactive UPS System - Affordable line-interactive protection for PCs and workstations

  • 750VA ultra-compact line-interactive UPS
  • Maintains 120V nominal output over an input range of 83V to 147V
  • Workstation-optimized features include USB port (HID-PDC compliant), single-line TEL / DSL surge suppression, 6 battery- and surge-protected outlets and 6 additional surge-only outlets (12 total)
  • Space saving right-angle input plug
  • Input: NEMA 5-15P (120V 15A) / Output: 12 NEMA 5-15R (120V)
  • 3-year product warranty / $100,000 Ultimate Lifetime Insurance (USA, Puerto Rico and Canada only)

$85.00  ERP*

Cisco compatible. Click for details.

Tripp Lite's AVR750U line-interactive UPS offers complete protection for PCs, workstations and other sensitive electronics in an ultra-compact, mountable housing. Prevents data loss and system downtime by providing battery-supported AC output during blackouts and Automatic Voltage Regulation (AVR) during brownouts and overvoltages. Includes 12 output receptacles, 4 of which are widely spaced to accommodate large transformer blocks without obscuring adjacent outlets. 6 outlets feature full battery support and surge suppression, protecting computers, monitors and other vital system components from power loss. 6 additional outlets with surge suppression only are ideal for printers and other peripherals not requiring battery support. Single-line telephone suppression jacks protect modems, fax machines, cordless phones or other equipment with a DSL or standard dialup RJ-11 phone line connection. USB port with included cable and PowerAlert monitoring software enables safe unattended system shutdown in case of extended power failure. HID-compliant USB interface enables integration with built-in power management and auto-shutdown features of Windows and Mac OS X. Audible alarm and front panel LEDs offer status information regarding line and battery power operation. 750VA/450 watt power-handling ability supports entry-level PCs for up to 35 minutes during power failures. 3-year warranty. $100,000 Ultimate Lifetime Insurance (USA, Puerto Rico and Canada only).

  • AVR750U line-interactive UPS offers protection from blackouts, brownouts and surges on both AC and Tel/DSL line connections
  • Built-in Automatic Voltage Regulation (AVR) boosts brownouts as low as 83V and reduces overvoltages up to 147V back to usable 120V nominal levels
  • 12 outlets, 4 of which are widely spaced to accommodate large transformer blocks without obscuring adjacent outlets
  • 6 battery-supported outlets protect computers, monitors and vital system peripherals, plus 6 additional surge suppression-only outlets for printers and other system accessories not requiring battery support
  • Provides battery-derived AC output during blackouts, voltage boost during brownouts and voltage reduction during overvoltages
  • 750VA/450 watt power-handling ability supports a variety of PCs, workstations and other sensitive electronics
  • Supports entry-level PC systems up to 35 minutes during blackout conditions
  • Built-in single-line Tel/DSL line surge suppression protects modems, fax machines or cordless phones
  • USB port, included USB cable and PowerAlert software offer safe, unattended shutdown without data loss during extended outages
  • HID-compliant USB port enables integration with built-in power management and auto shutdown features of Windows and Mac OS X
  • Supports Tripp Lite's Watchdog system service to restore operation to locked equipment through soft reboot of application/OS or hard power off/on reboot of connected equipment - ideal for unattended kiosk applications
  • Hot-swappable user battery replacement supported via battery access door
  • Space-saving, ultra-compact housing fits almost anywhere
  • Keyhole mounting flanges enable secure wallmount installation

Package Includes

  • AVR750U UPS System
  • PowerAlert Software CD-ROM, USB cable, RJ-11 phone cable
  • Instruction manual with warranty information
OUTPUT
Output Volt Amp Capacity (VA) 750
Output Watt Capacity (watts) 450
Nominal Output Voltage(s) Supported 115v; 120v
Frequency compatibility 60 Hz
Output voltage regulation (line mode) +8%, -21%
Output voltage regulation (Battery mode) 115V (+/- 5%)
Built-in UPS output receptacles 12 5-15R outlet(s)
Surge suppression only outlets 6 UPS outlets, 6 surge-only outlets
Output AC waveform (AC mode) Sine wave
Output AC waveform (battery mode) PWM sine wave
INPUT
Rated input current (at maximum load) 12A
Nominal Input Voltage(s) Supported 120V AC
UPS input connection type 5-15P; Space saving right angled input plug
UPS Input cord length (ft.) 6
UPS Input cord length (m) 1.8
Recommended Electrical Service 15A 120V
BATTERY
Full load runtime (minutes) 3 min. (450w)
Half load runtime (minutes) 10 min. (225w)
DC system voltage 12V DC
Battery recharge rate (included batteries) Less than 27 hours from 10% to 90%
Replacement battery cartridge (internal UPS battery replacement) RBC51
Battery Access Battery access door
Battery replacement description Hot-swappable, user replaceable batteries
VOLTAGE REGULATION
Voltage regulation description Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 83 to 147
Overvoltage correction Input voltages between 129 and 147 are reduced by 12%
Undervoltage correction Input voltages between 83 and 104 are boosted by 14%
LEDS ALARMS & SWITCHES
LED Indicators 2 LEDs indicate power status and overload/check battery status
Alarms Audible alarm indicates power-failure and overload status
Switches Combination switch controls on/off power status and self-test operation
SURGE / NOISE SUPPRESSION
UPS AC suppression joule rating 420
UPS AC suppression response time Instantaneous
UPS Dataline suppression 1 line TEL / DSL protection (1 in / 2 out - splitter)
EMI / RFI AC noise suppression Yes
PHYSICAL
Installation form factors supported with included accessories Tower; Ultra-compact desktop; Wallmount (using keyhole mounting tabs)
Primary form factor Desktop
UPS / Power Module dimensions in primary form factor (height x width x depth / inches) 4 x 12 x 7
UPS / Power Module dimensions in primary form factor (height x width x depth / cm) 10.2 x 30.5 x 17.8
UPS / Power Module weight (lbs) 15.3
UPS / Power Module weight (kg) 6.9
UPS Shipping dimensions (height x width x depth / inches) 5.5 x 14.5 x 9.8
UPS Shipping dimensions (height x width x depth / cm) 14 x 36.8 x 24.8
Shipping weight (lbs) 16.8
Shipping weight (kg) 7.6
UPS housing material ABS
ENVIRONMENTAL
Operating Temperature Range +32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
Storage Temperature Range +5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
Relative Humidity 0 to 95%, non-condensing
AC mode BTU / hr. (full load) 63.8
Battery mode BTU / hr. (full load) 431.5
COMMUNICATIONS
Communications interface USB (HID enabled)
PowerAlert software Free download from www.tripplite.com
Communications cable USB interface cable included
WatchDog compatibility Supports Watchdog application, OS and hard-reboot restart options for remote applications
LINE / BATTERY TRANSFER
Transfer time 2 to 4 milliseconds
Low voltage transfer to battery power (setpoint) 83
High voltage transfer to battery power (setpoint) 147
SPECIAL FEATURES
Cold Start (startup in battery mode during a power failure) Cold-start operation supported
High availability UPS features Hot swappable batteries
Green & high efficiency features Greater than 95% efficiency - GREEN UPS
CERTIFICATIONS
UPS Certifications Tested to UL1778 (USA); Tested to CSA (Canada); Tested to NOM (Mexico); Meets FCC Part 15 Category B (EMI); Meets FCC Part 68 / Industrie Canada (telecommunications); ROHS (Reduction of Hazardous Substances)
WARRANTY
Standard warranty period 3 years
Connected equipment insurance (USA, Canada, Puerto Rico) $100,000 connected equipment insurance

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.

Total Load:    watts

* Authorized Tripp Lite resellers and distributors set their own pricing which may differ from the Estimated Retail Price (ERP) or Manufacturer's Suggested Retail Price (MSRP) shown on this website. ERP and MSRP may be used as a guide for general price comparisons among Tripp Lite products, and should not be used to compare Tripp Lite pricing with the pricing from other manufacturers.