Model #: SMART1500LCD
SmartPro Digital UPS - Line-interactive UPS for personal computers, workstations, home entertainment System and media centers
- 1500VA / 1.5kVA line interactive, tower UPS with LCD line voltage display
- Maintains 120V nominal output over an input range of 75 to 147V
- Workstation / Home theater optimized features include USB & serial ports, plus single line TEL / DSL or ethernet line surge suppression
- Supports 2U rackmount or upright tower configurations
- Input: NEMA 5-15P (120V 15A) / Output: 8 NEMA 5-15R (120V)
- 3 year product warranty / $250,000 Ultimate Lifetime Insurance (USA, Puerto Rico & Canada only)
$259.00 ERP*
Tripp Lite's SMART1500LCD Line-Interactive Digital UPS System offers voltage regulation, surge suppression and long-lasting battery support for personal computers, network workstations, home entertainment systems and media centers. Internal UPS circuits support entry-level PCs or individual VCR/DVR components during power failures. Prevents data loss, viewing interruptions, lost recordings and loss of component programming. Automatic Voltage Regulation (AVR) circuits regulate brownouts and overvoltages from 75V to 147V back to usable levels without using battery power. Offers complete power protection with support for upright tower, flat shelfmount or 2U rackmount installation in an attractive all-black cabinet design. Includes 8 battery-supported outlets. Built-in USB and DB9 serial port enables optional unattended system shutdown without data loss in case of extended power failure; cabling included. PowerAlert software available via free download from www.tripplite.com. HID-compliant USB interface enables integration with built-in power management and auto shutdown features of Windows and Mac OS X. Built-in single-line RJ-45 jacks offer protection for equipment with single-line tel/DSL or network Ethernet connection. Built-in audible alarm and large LCD front panel voltage display indicates line power status, battery power status, battery low/replace status and voltage boost operation. 1500VA/900W power-handling capacity supports entry-level PCs, home entertainment systems, network workstations and audio/video components. Offers 3.5 minutes battery runtime with a full load of 1500VA/900W and 13 minutes with a half load of 750VA/450W. 3-year warranty; $250,000 connected equipment insurance (USA & Canada only).
- LCD Display indicates input voltage, battery capacity and a variety of operating conditions. Display is rotatable for easy viewing whether UPS is in vertical or horizontal position
- SMART1500LCD Digital Uninterruptible Power Supply offers voltage regulation, surge suppression and long-lasting battery support during blackouts
- Supports entry-level PCs or single VCR/DVR components during blackouts
- Regulates brownouts and overvoltages from 75V to 147V back to usable levels without using battery power
- 8 UPS battery-supported outlets
- Included DB9 serial and USB monitoring port and cable enables unattended shutdown in the case of extended power failure
- HID-compliant USB port enables full integration with built-in power management and auto shutdown features of Windows and Mac OS X
- PowerAlert software available via free download from www.tripplite.com
- Set of phone/network protection jacks protects a single dialup/DSL phone line or network Ethernet connection
- 1500VA/900W power handling ability supports a variety of sensitive computer, home theater and other equipment
- 3.5 min. full load runtime (1500VA/900W); 13 min. half-load runtime (750VA/450W)
- Cabinet adapts to tower or rackmount shelf format. Rackmount installation brackets for 2U installation included
- 3-year product warranty
- $250,000 connected equipment insurance (USA & Canada Only).
Package Includes
- SMART1500LCD Digital UPS
- USB and phone cabling
- Mounting hardware
- Manual with warranty information
| OUTPUT | |
|---|---|
| Output Volt Amp Capacity (VA) | 1500 |
| Output kVA capacity (kVA) | 1.5 |
| Output Watt Capacity (watts) | 900 |
| Nominal Output Voltage(s) Supported | 115v; 120v |
| Frequency compatibility | 60 Hz |
| Output voltage regulation (line mode) | -18%, +8% |
| Output voltage regulation (Battery mode) | 115V (+/- 5%) |
| Built-in UPS output receptacles | 8 5-15R outlet(s) |
| Basic PDU options | PDU1215 (1U / 13 5-15R outlets); PDUNV (1U / 2 C19, 12 C13 outlets); PDU1415 (0U / 14 5-15R outlets); PDUV15 (0U / 12 5-15R outlets) |
| Metered PDU options | PDUMH15 (1U / 13 5-15R outlets); PDUMH15AT (1U / 8 5-15R outlets)*; PDUMV15 (0U / 16 5-15R outlets) |
| Switched PDU options | PDUMH15ATNET (1U / 8 5-15R outlets)*; PDUMV15NET (0U / 16 5-15R outlets) |
| External PDU redundancy options | *Auto Transfer Switch features utilizing the secondary PDU input cord are compatible with Smart Online UPS models only |
| Output AC waveform (AC mode) | Sine wave |
| Output AC waveform (battery mode) | PWM sine wave |
| INPUT | |
| Rated input current (at maximum load) | 8.5A |
| Nominal Input Voltage(s) Supported | 120V AC |
| UPS input connection type | 5-15P; Space saving right angled input plug |
| Input circuit breaker | 10A |
| UPS Input cord length (ft.) | 6 |
| UPS Input cord length (m) | 1.8 |
| Recommended Electrical Service | 15A 120V |
| BATTERY | |
| Full load runtime (minutes) | 3.5 min. (900w) |
| Half load runtime (minutes) | 13 min. (450w) |
| DC system voltage | 24V DC |
| Battery recharge rate (included batteries) | Less than 4.5 hours from 10% to 90% |
| VOLTAGE REGULATION | |
| Voltage regulation description | Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 75 to 147 |
| Overvoltage correction | Input voltages between 128 and 147 are reduced by 12% |
| Undervoltage correction | Input voltages between 93 and 107 are boosted by 14% |
| Severe undervoltage correction | Input voltages between 75 and 92 are boosted by 30% |
| LEDS ALARMS & SWITCHES | |
| LED Indicators | Front panel LCD display |
| Front panel LCD display | Backlighted LCD screen indicates input voltage, 5-bar battery charge level, overload, AVR, on battery and replace battery status; LCD screen rotates for rack/tower viewing |
| Alarms | Audible alarm indicates power-failure and low-battery conditions |
| Alarm cancel operation | Power-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status |
| Switches | 2 Switches control off/on power status and alarm-cancel/self-test operation |
| SURGE / NOISE SUPPRESSION | |
| UPS AC suppression joule rating | 480 |
| UPS AC suppression response time | Instantaneous |
| UPS Dataline suppression | 1 line TEL / DSL or 10Base T Ethernet protection |
| EMI / RFI AC noise suppression | Yes |
| PHYSICAL | |
| Installation form factors supported with included accessories | 4 post 19 inch rackmount (mounting rail kit included); 2 post 19 inch rackmount (mounting rail kit included); Tower |
| Included mounting accessory description | Pair of mounting ears enable tower and 2-4 post rackmount installation |
| Primary form factor | Rackmount |
| UPS / Power Module dimensions in primary form factor (height x width x depth / inches) | 3.5 x 17.2 x 10.5 |
| UPS / Power Module dimensions in primary form factor (height x width x depth / cm) | 8.9 x 43.8 x 26.7 |
| Installed whole system maximum rack depth (inches) | 10.5 |
| Installed whole system maximum rack depth (cm) | 26.7 |
| Installed whole system total rack space height (rack spaces) | 2U |
| Secondary form factor | Tower |
| Installed whole system dimensions in secondary form factor (height x width x depth / inches) | 17.2 x 3.5 x 10.5 |
| UPS dimensions in secondary form factor (height x width x depth / cm) | 43.8 x 8.9 x 26.7 |
| UPS / Power Module weight (lbs) | 29.4 |
| UPS / Power Module weight (kg) | 13.3 |
| UPS Shipping dimensions (height x width x depth / inches) | 7.5 x 15 x 21.5 |
| UPS Shipping dimensions (height x width x depth / cm) | 19 x 38.1 x 54.6 |
| Shipping weight (lbs) | 33.4 |
| Shipping weight (kg) | 15.2 |
| UPS housing material | ABS |
| Cooling method | Fan |
| ENVIRONMENTAL | |
| Operating Temperature Range | +32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius |
| Storage Temperature Range | +5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius |
| Relative Humidity | 0 to 95%, non-condensing |
| AC mode BTU / hr. (full load) | 266.1 |
| Battery mode BTU / hr. (full load) | 626.7 |
| COMMUNICATIONS | |
| Communications interface | USB (HID enabled); DB9 Serial |
| Network monitoring port description | Supports detailed monitoring of UPS and site power conditions |
| PowerAlert software | Free download from www.tripplite.com |
| Communications cable | USB and DB9 Serial cabling included |
| WatchDog compatibility | Supports Watchdog application, OS and hard-reboot restart options for remote applications |
| LINE / BATTERY TRANSFER | |
| Transfer time | 2-4 milliseconds |
| Low voltage transfer to battery power (setpoint) | 75 |
| High voltage transfer to battery power (setpoint) | 147 |
| SPECIAL FEATURES | |
| Cold Start (startup in battery mode during a power failure) | Cold-start operation supported |
| CERTIFICATIONS | |
| UPS Certifications | Tested to UL1778 (USA); Tested to CSA (Canada); Tested to NOM (Mexico); Meets FCC Part 15 Category B (EMI); Meets FCC Part 68 / Industrie Canada (telecommunications); ROHS (Reduction of Hazardous Substances) |
| WARRANTY | |
| Standard warranty period | 3 years |
| Connected equipment insurance (USA, Canada, Puerto Rico) | $250,000 connected equipment insurance |
† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.
Optional Products
| Product Type | Related Model | Description | Qty. | Price |
|---|---|---|---|---|
| Audio Cables | CT120 | Instant-Read- AC Outlet Circuit Tester | - |
$11.95 MSRP |
| Surge Protectors | DCATV | Network Surge Suppressor - Essential protection for TV/VCR coaxial lines | - |
$39.95 ERP |
| Surge Protectors | DNET1 | Network Surge Suppressor - Essential protection for data and communication lines | - |
$25.00 ERP |
| Surge Protectors | DTEL2 | Network Surge Suppressor - Essential protection for data and communication lines | - |
$30.00 ERP |
| USB Hubs/Accessories | U022-010 |
10-ft. USB2.0 A/B Gold Device Cable (A Male to B Male) |
- |
|
| Software | WATCHDOGSW | WatchDog Service Monitoring / Reboot Software | - |
|
| Extended Warranties | WEXT5-500-1500 | 5-Year Extended Warranty - For Smart Line-Interactive and Online Tower or Rack models, 1500VA or less | - |
|
Downloads
Download a PDF version of this product page.
Owners Manual
-
Owners Manual for SMART1200LCD/SMART1500LCD UPS 932668 English.
(pdf -
348 Kb
)
-
Owners Manual for SMART1200LCD/SMART1500LCD UPS 932668 Spanish.
(pdf -
334 Kb
)
-
Owners Manual for SMART1200LCD/SMART1500LCD UPS 932668 French.
(pdf -
369 Kb
)
-
Runtime Chart for UPS Model SMART1500LCD.
(pdf -
11 Kb
)
* Authorized Tripp Lite resellers and distributors set their own pricing which may differ from the Estimated Retail Price (ERP) or Manufacturer's Suggested Retail Price (MSRP) shown on this website. ERP and MSRP may be used as a guide for general price comparisons among Tripp Lite products, and should not be used to compare Tripp Lite pricing with the pricing from other manufacturers.