Model: NB1008BK

Super Notebook Backpack - Notebook/Laptop Computer Carrying Cases & Bags

  • Virtually indestructible 1680 denier nylon in gray and black
  • Well-padded, extra-large main compartment accommodates the largest notebooks
  • Multiple-zippered front and inside pockets hold a variety of accessories
  • Convenient carrying handle and comfortable adjustable shoulder straps
  • Removable cell phone case and self-repairing zippers
  • Select using this Sizing Chart

The durable Super Notebook Backpack is large in size, yet lightweight and comfortable.

Lifetime limited warranty

Typical Applications

  • Notebook computers

PRODUCT OVERVIEW
Product Overview Super Notebook Backpack
PHYSICAL
Unit weight (lbs) 3.5
Material of construction 1680 denier nylon
Unit Dimensions (in) 17.5 x 19 x 6.5 (W x H x D)
Color Gray & Black
WARRANTY
Product Warranty Period (U.S., Canada & Puerto Rico) Lifetime limited warranty

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.

**Authorized Tripp Lite resellers and distributors set their own pricing which may differ from the Estimated Retail Price (ERP) or Manufacturer's Suggested Retail Price (MSRP) shown on this website. ERP and MSRP may be used as a guide for general price comparisons among Tripp Lite products, and should not be used to compare Tripp Lite pricing with the pricing from other manufacturers.

Tripp Lite World Headquarters, 1111 W. 35th Street
Chicago, IL 60609 USA

773.869.1111 • www.tripplite.com