Model: U032-004-R

4-ft. Retractable USB2.0 A/B Device Cable
(A Male to B Male)

  • USB A (Male) to USB B (Male) connectors
  • USB 2.0 supports high-speed data transfer rates
  • Compact size - ideal for Notebooks

Get rid of the cable clutter on your desk with Tripp Lites retractable USB 2.0 A-B device cable. The unique retractable system allows you to adjust the length of the cable any time. Just pull on both ends of the retractable cable and adjust the length to your needs. When you are finished, simply pull one more time on both ends and the cable will retract back to its original size. Its ultra-compact size makes it a breeze to fit in any pocket or computer bag. Tripp Lite lifetime warranty.

Key Features

  • Compact size - ideal for notebooks
  • Extends up to 4 feet
  • USB 2.0 hi-speed data transfer
  • Backward compatible to USB 1.1
  • Lifetime warranty

Typical Applications

  • Notebook computers

System Requirements

  • USB port

Package Includes

  • U032-004-R Retractable USB 2.0 4ft A-B Cable

OVERVIEW
Intended Application Connecting Peripherals
INPUT
Cable Length (ft.) 4
PHYSICAL
Color Black
Style USB
CONNECTIONS
Connector A USB A (MALE)
Connector B USB B (MALE)
CERTIFICATIONS
Approvals FCC and CE

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.

Optional Products

Product Type Related Model Description Qty. Price
USB Hubs/Accessories U034-004-R 4-ft. Retractable USB2.0 A/A Extension Cable
(A - M/F)
- Check Prices Add to Picklist
USB Hubs/Accessories U222-004-R 4-Port USB2.0 Ultra-Mini Hub - Check Prices Add to Picklist
USB Hubs/Accessories U215-004-R 4-Port USB2.0 Printer / Peripheral Sharing Switch - Check Prices Add to Picklist
USB Hubs/Accessories U222-007-R 7-Port USB2.0 Hub - Check Prices Add to Picklist

**Authorized Tripp Lite resellers and distributors set their own pricing which may differ from the Estimated Retail Price (ERP) or Manufacturer's Suggested Retail Price (MSRP) shown on this website. ERP and MSRP may be used as a guide for general price comparisons among Tripp Lite products, and should not be used to compare Tripp Lite pricing with the pricing from other manufacturers.

Tripp Lite World Headquarters, 1111 W. 35th Street
Chicago, IL 60609 USA

773.869.1111 • www.tripplite.com