SmartOnline Hot-Swappable Modular UPS System - On-line, double-conversion protection for mission critical applications
- 6000VA / 6kVA on-line, double-conversion, extended run, 4U all-in-one rack / tower UPS
- Maintains dual 208/120 or 240/120V output +/-3% during brownouts and overvoltages (4 wire split-phase input)
- Simultaneous use HID compliant USB port, serial port, SNMP/Web card slot and EPO interface - front panel LCD digital display for real-time site electrical and detailed UPS operating parameters
- Detachable plug & outlet panel with auto/manual bypass and fault tolerant design enables hot-swap UPS replacement without powering off connected equipment
- Expandable runtime with optional external battery packs
- $250,000 Ultimate Lifetime Insurance (USA, Puerto Rico & Canada only)
Tripp Lite 6kVA SmartOnline Hot-Swappable Modular Rack/Tower UPS. 6000VA on-line, double-conversion UPS for server, network and telecommunications equipment. Maintains battery-derived AC output during blackouts with active, full-time power conditioning. Fault-tolerant auto-bypass prevents unexpected service interruptions during overload or internal fault conditions. Single all-in-one housing installs in 4 rack spaces (4U). Upright tower installation with optional 2-9USTAND accessory. 2 post rackmount installation with optional 2POSTRMKITWM. Full-time sine wave output within 3% of selectable 208/120 or 240/120V AC. Corrects brownouts and overvoltages from 65V to 140V (L-N). Expandable runtime with optional external battery packs. Converts raw input from AC to DC, then back to perfect sine wave AC output with enhanced protection from harmonic distortion, fast electrical impulses and other hard-to-solve power problems not addressed by other UPS types. Highly efficient operation in optional economy mode setting, saving BTU heat output and energy costs. Network-grade AC surge and noise suppression. Network management interfaces include combination RS-232 enabled and contact closure serial port, enhanced USB port and SNMPWEBCARD slot. Includes USB and DB9 serial ports. Built-in DB9 port offers both enhanced RS-232 enabled monitoring data, plus contact closure monitoring ability. HID-compliant USB interface enables integration with built-in power management and auto shutdown features of Windows and Mac OS X. Supports simultaneous detailed monitoring of equipment load levels, self-test data and utility power conditions via all 3 network interfaces. Includes PowerAlert monitoring software and complete cabling. Emergency Power Off (EPO) interface. Front panel LEDs and LCD readout with scroll controls support visual monitoring of all major UPS functions. LED/LCD display panel easily rotates for viewing in rackmount or tower configurations. Audible alarm. Self test. 4-post rackmount accessories. L14-30P split phase 4 wire plug-in connection: two L6-30R, two L6-20R and eight 5-15/20R output receptacles. Input cord and outlets are mounted on a detachable backplate with manual bypass switch to enable hot-swappable UPS replacement without powering off connected equipment. Optional SUPDM56HW installable backplate accessory enables hardwire input-output connections. Optional external Power Distribution Unit (PDU) options available. Internal batteries and optional external battery packs are field replaceable and hot swappable. Attractive all-black color scheme. 2-year warranty and $250,000 connected equipment insurance; extended warranty and service contracts available.
Key Features
- True online, double-conversion UPS provides pure, full-time sine wave AC output free of surges, voltage fluctuations and line noise
- 6000VA/4200 watt output power capacity with dual voltage output of 208/120 or 240/120V
- 4U all-in-one high power density housing supports rackmount installation in only 4 rack spaces
- Dual conversion UPS actively converts raw input from AC to DC, then back to perfect sine wave AC output with enhanced protection from harmonic distortion, fast electrical impulses and other hard-to-solve power problems not addressed by other UPS types
- Input cord and outlets are mounted on a detachable backplate with manual bypass switch to enable hot-swappable UPS replacement without powering off connected equipment
- Optional SUPDM56HW and SUPDMB568HW installable backplate accessories enable hardwire input-output connections
- Provides perfectly regulated, sine wave output power free of line noise, transient surges and frequency variation for the most efficient operation of critical servers, networking and telecommunications equipment
- Maintains output within 3% of selected 208/120 or 240/120V nominal voltage during brownouts and overvoltages
- Supports connected equipment during blackouts for 20/8 minutes at half/full load levels, runtime is further expandable with optional external battery packs
- Network interfaces support simultaneous communications via DB9 port, USB port and SNMPWEBCARD slot
- Included PowerAlert UPS monitoring software supports safe unattended shutdown, monitoring and control via local connected servers, plus any number of additional servers over IP
- Communications ports support on-battery, low-battery, power-restored, AC-voltage, DC-voltage, output current monitoring, battery charge current, battery capacity, AC line frequency, timed inverter shutoff, activate self-test and output power control
- Includes USB and DB9 serial ports. Built-in DB9 port offers both enhanced RS-232 enabled monitoring data, plus contact closure monitoring ability. HID-compliant USB interface enables integration with built-in power management and auto shutdown features of Windows and Mac OS X.
- Built-in Emergency Power Off (EPO) interface with cable
- Includes 12 built-in output receptacles (2 L6-30R, 2 L6-20R, 8 NEMA 5-15/20R)
- L14-30P split phase, 4 wire plug-in connection (featured on included detachable PDU). Optional SUPDM56HW hardwire input/output PDU available separately
- Front panel LEDs and LCD readout with scroll button enables visual confirmation of all major UPS functions and current site electrical conditions
- Front panel switches enable power on/off control, self-test and alarm cancel functions
- Included adjustable mounting rails support installation in 4 post 19 inch rack enclosures
- Optional 2-9USTAND set of tower stands supports upright tower installation
- Optional 2POSTRMKITWM accessory enables 2 post rackmount installation
- UPS ships fully assembled in full compliance with DOT regulations, no time consuming connection of internal batteries by user is required
- Fault-tolerant auto-bypass maintains continuous utility output to connected equipment, even in cases where the UPS is overloaded or suffers an internal failure that requires service
- Detachable PDU with built-in manual bypass switch enables hot-swappable UPS replacement without powering off connected equipment
- 2 year manufacturer's product warranty, $250,000 Ultimate Lifetime Insurance (USA & Canada only)
Package Includes
- SU6000RT4U UPS System (with SUPDMB56 detachable PDU module)
- USB, DB9 and EPO cabling
- Rackmount installation kit for 4 post rack enclosures
- Owner's manual and warranty information
| OUTPUT | |
|---|---|
| Output Volt Amp Capacity (VA) | 6000 |
| Output kVA capacity (kVA) | 6 |
| Output Watt Capacity (watts) | 4200 |
| Output kW capacity | 4.2 |
| Output power factor | 0.7 |
| Output Capacity Details | 6,000 VA (240V) / 5400 VA (208V) / 4200 watts (208/240V) |
| Crest Factor | 3:1 |
| Nominal Output Voltage(s) Supported | 120v; 208v; 240v |
| Nominal Voltage details | 240/120 or 208/120 split phase output |
| Frequency compatibility | 60 Hz |
| Output voltage regulation (line mode) | +/- 3% |
| Output voltage regulation (Economy line mode) | +/- 10% |
| Output voltage regulation (Battery mode) | +/- 3% |
| Built-in UPS output receptacles | 8 5-15/20R outlet(s); 2 L6-20R outlet(s); 2 L6-30R outlet(s) |
| Output circuit breaker | 20A branch rated breakers (x4) protect 2 5-15/20R outlets each, 20A double pole breakers (x2) protect one L6-20R each, L6-30R outlets are unbreakered |
| Basic PDU options | PDU1220 (1U / 13 5-15/20R outlets); PDU1230 (1U / 2 C19, 16 C13 outlets); PDUNV (1U / 2 C19, 12 C13 outlets); PDUV30HV (0U / 6 C19, 32 C13 outlets) |
| Metered PDU options | PDUMH20 (1U / 13 5-15/20R outlets); PDUMH20AT (1U / 16 5-15/20R outlets)*; PDUMV20 (0U / 16 5-15/20R outlets); PDUMV40 (0U / 32 5-15/20R outlets); PDUMV20HV (0U / 6 C19, 32 C13 outlets); PDUMV30HV (0U / 6 C19, 24 C13 outlets) |
| Switched PDU options | PDUMH20ATNET (1U / 16 5-15/20R outlets)*; PDUMH20HVNET (1U / 8 C13 outlets); PDUMH30HVNET (2U / 16 C13 outlets); PDUMV20NET (0U / 24 5-15/20R outlets); PDUMV20HVNET (0U / 4 C19, 24 C13 outlets); PDUMV30HVNET (0U / 4 C19, 24 C13 outlets) |
| Output AC waveform (AC mode) | Sine wave |
| Output AC waveform (battery mode) | Sine wave |
| INPUT | |
| Rated input current (at maximum load) | 24A |
| Nominal Input Voltage(s) Supported | 208V AC / 120V AC (4 wire split single phase); 240V AC /120V AC (4 wire split single phase) |
| UPS input connection type | L14-30P |
| UPS input connection description | 4 wire split-phase input (L1, L2, N, G) |
| UPS Input cord length (ft.) | 10 |
| UPS Input cord length (m) | 3 |
| Recommended Electrical Service | 30A 208/120V Split Phase |
| Input cord length (m) | 3 |
| BATTERY | |
| Full load runtime (minutes) | 8 min. (4200w) |
| Half load runtime (minutes) | 20 min. (2100w) |
| Expandable battery runtime | Supports extended runtime with optional external battery packs |
| External battery pack compatibility | BP192V12-3U; BP192V557C-1PH; BP192V787C-1PH; BP192V1037C-1PH; BP192V1407C-1PH |
| DC system voltage (VDC) | 192 |
| Battery recharge rate (included batteries) | Less than 6 hours from 10% to 80% |
| Replacement battery cartridge (internal UPS battery replacement) | RBC9-192 |
| Battery Access | Front panel battery access door |
| Battery replacement description | Hot-swappable, user replaceable batteries |
| VOLTAGE REGULATION | |
| Voltage regulation description | Online, double-conversion power conditioning |
| Overvoltage correction | 3% output voltage regulation during overvoltages to 140 (measured L1-N : L2-N) |
| Undervoltage correction | 2% output voltage regulation during undervoltages to 65 (measured L1-N : L2-N) |
| LEDS ALARMS & SWITCHES | |
| LED Indicators | 6 LEDs indicate line power, online mode, economy/bypass mode, on-battery, charger and AC output status; LCD screen offers additional information and control options |
| Alarms | Unique audible alarms for all major UPS, environmental and power conditions (see manual) |
| Alarm cancel operation | Alarm cancel switch |
| Switches | Includes main power off/on switch, plus 2 switches to set and execute scrollable LCD functions. A manual bypass switch featured on the detachable PDU allows for complete removal of the UPS during routine maintenance without disrupting power to connected loads. Battery Charge level switch allows the charger output to be adjusted to a higher charge rate when external battery packs are added. |
| SURGE / NOISE SUPPRESSION | |
| UPS AC suppression response time | Instantaneous |
| EMI / RFI AC noise suppression | Yes |
| AC suppression response time | Instantaneous |
| PHYSICAL | |
| Installation form factors supported with included accessories | 4 post 19 inch rackmount (mounting rail kit included) |
| Installation form factors supported with optional accessories | 2 post rackmount (2POSTRMKITWM); Tower (2-9USTAND) |
| Primary form factor | Rackmount |
| UPS / Power Module dimensions in primary form factor (height x width x depth / inches) | 7 x 17.5 x 30.8 |
| UPS / Power Module dimensions in primary form factor (height x width x depth / cm) | 17.8 x 44.4 x 78.1 |
| Installed whole system maximum rack depth (inches) | 30.8 |
| Installed whole system maximum rack depth (cm) | 78.1 |
| Installed whole system total rack space height (rack spaces) | 4U |
| Secondary form factor | Tower (requires 2-9USTAND) |
| Installed whole system dimensions in secondary form factor (height x width x depth / inches) | 17.5 x 7 x 30.8 |
| UPS dimensions in secondary form factor (height x width x depth / cm) | 44.4 x 17.8 x 78.1 |
| UPS / Power Module weight (lbs) | 149.6 |
| UPS / Power Module weight (kg) | 67.9 |
| UPS dimensions details | 4U UPS with internal batteries |
| UPS Shipping dimensions (height x width x depth / inches) | 13.2 x 37 x 23 |
| UPS Shipping dimensions (height x width x depth / cm) | 33.7 x 94 x 58.4 |
| Shipping weight (lbs) | 189.2 |
| Shipping weight (kg) | 85.9 |
| UPS housing material | Steel |
| Cooling method | Fan |
| ENVIRONMENTAL | |
| Operating Temperature Range | +32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius |
| Storage Temperature Range | +5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius |
| Relative Humidity | 0 to 95%, non-condensing |
| AC mode BTU / hr. (full load) | 1586.7 |
| Battery mode BTU / hr. (full load) | 1412.3 |
| Operating Elevation (ft) | 0-3000m (0 to 10,000 ft.) |
| Audible Noise | 60 dBA at front side 1 meter |
| COMMUNICATIONS | |
| Communications interface | USB (HID enabled); DB9 Serial; Contact closure; EPO (emergency power off); Slot for SNMP/Web interface |
| Network monitoring port description | RS232 and contact closure communications are supported on one DB9 port |
| PowerAlert software | Included |
| Communications cable | USB and DB9 cabling included |
| LINE / BATTERY TRANSFER | |
| Transfer time | No transfer time (0 ms.) in online, double-conversion mode |
| Low voltage transfer to battery power (setpoint) | 65V (L1-N:L2-N) |
| High voltage transfer to battery power (setpoint) | 140V (L1-N:L2-N) |
| SPECIAL FEATURES | |
| Cold Start (startup in battery mode during a power failure) | Cold-start operation supported |
| High availability UPS features | Automatic inverter bypass; Manual bypass switch; Detachable hot-swap PDU; Hot swappable UPS power module; Hot swappable batteries |
| Green & high efficiency features | High efficiency economy mode operation; Schedulable daily hours of economy mode operation |
| CERTIFICATIONS | |
| UPS Certifications | Tested to UL1778 (USA); Tested to CSA (Canada); Tested to NOM (Mexico); Meets FCC Part 15 Category A (EMI); ROHS (Reduction of Hazardous Substances) |
| WARRANTY | |
| Product Warranty Period (U.S., Canada & Puerto Rico) | 2 years |
| Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $250,000 connected equipment insurance |
† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.
Optional Products
| Product Type | Related Model | Description | Qty. | Price |
|---|---|---|---|---|
| Tower Stands | 2-9USTAND | Enables Tower Placement of Rackmount UPS Systems | - |
$77.00 MSRP Check Prices Add to Picklist |
| Rackmount/Wallmount Kits | 2POSTRMKITHD | Enables 2-Post Rackmount Installation of 3U and Larger UPS, Transformer and Battery Pack Components | - |
$110.00 MSRP Check Prices Add to Picklist |
| Shutdown Cable Kits | AS400CABLE KIT | Power Management Tools - UPS Communication Cable Kit for System i / AS400 / iSeries Servers | - |
$49.00 MSRP Check Prices Add to Picklist |
| SNMP Accessories | SNMPWEBCARD | For remote monitoring and control via SNMP, Web, or Telnet. | - |
$279.00 MSRP Check Prices Add to Picklist |
| SNMP Accessories | ENVIROSENSE | Monitors temperature, humidity and contact-closure inputs. (Requires SNMPWEBCARD or switched PDU.) | - |
$170.00 MSRP Check Prices Add to Picklist |
| Hardwire Accessory Modules | SUPDM56HW | SUPDM56HW - UPS Accessory - Hardwire PDU Module | - |
$122.00 MSRP Check Prices Add to Picklist |
| External Battery Packs | BP192V557C-1PH | External battery pack for use with select Tripp Lite UPS Systems | - |
$15,136.00 MSRP Check Prices Add to Picklist |
| External Battery Packs | BP192V787C-1PH | External battery pack for use with select Tripp Lite UPS Systems | - |
$16,567.00 MSRP Check Prices Add to Picklist |
| External Battery Packs | BP192V1037C-1PH | External battery pack for use with select Tripp Lite UPS Systems | - |
$17,095.00 MSRP Check Prices Add to Picklist |
| External Battery Packs | BP192V1407C-1PH | External battery pack for use with select Tripp Lite UPS Systems | - |
$21,425.00 MSRP Check Prices Add to Picklist |
| Surge Protectors | DTEL2 | Network Surge Suppressor - Essential protection for data and communication lines | - |
$30.00 ERP Check Prices Add to Picklist |
| Surge Protectors | DNET1 | Network Surge Suppressor - Essential protection for data and communication lines | - |
$25.00 ERP Check Prices Add to Picklist |
| Hardwire Accessory Modules | SUPDMB568HW | SUPDMB568HW - UPS Accessory - Hardwire PDU Module | - |
$363.00 MSRP Check Prices Add to Picklist |
| Extended Warranties | WEXT3-SU6000 | 3-Year Extended Warranty - For SU6000 models | - | Check Prices Add to Picklist |
| Extended Warranties | WEXT5-SU6000 | 5-Year Extended Warranty - For SU6000 models | - | Check Prices Add to Picklist |
| External Battery Packs | BP192V12-3U | BP192V12-3U - External Battery Pack for UPS System | - |
$1,242.00 ERP Check Prices Add to Picklist |
| UPS Accessories | MODBUSCARD | For remote monitoring and control via MODBUS protocol | - | Check Prices Add to Picklist |
Downloads
-
PDF version of this product page
Download - Owners Manual
-
Owners Manual for SU5000RT4U/SU6000RT4U/SU8000RT4U UPS 932611 English / pdf - 1 Gb
Download -
Owners Manual for SU5000RT4U/SU6000RT4U/SU8000RT4U UPS 932611 Spanish / pdf - 1 Gb
Download -
Owners Manual for SU5000RT4U/SU6000RT4U/SU8000RT4U UPS 932611 French / pdf - 1 Gb
Download - Runtime Chart
-
Runtime Chart for UPS Model SU6000RT4U / pdf - 110 Kb
Download - Video
-
SU6000RT4U 6kVA SmartOnline Hot-Swap UPS Video Demo / flv - 77 Mb
Show Video - Visio
-
Single-Phase UPS Systems & Batteries Visio Stencil / zip - 2 Mb
Download - Other Resources
-
Outlet and Plug Types
Download
Estimated Model Runtime with Included Battery
Select the total load (power draw) of the equipment connected to the UPS from the drop down list below. If you don't know the total load, try selecting your equipment from our library of over 10,000 electrical devices.
**Authorized Tripp Lite resellers and distributors set their own pricing which may differ from the Estimated Retail Price (ERP) or Manufacturer's Suggested Retail Price (MSRP) shown on this website. ERP and MSRP may be used as a guide for general price comparisons among Tripp Lite products, and should not be used to compare Tripp Lite pricing with the pricing from other manufacturers.