Model: OMNI1000ISO

OmniSmart Line Interactive UPS with built-in isolation transformer - Provides battery support during blackouts, voltage regulation during brownouts and continuous line filtering with built-in isolation transformer

  • 1000VA line interactive UPS with built-in isolation transformer
  • Maintains 120V nominal output over an input range of 81 to 143V
  • Built-in USB communications port
  • Input: NEMA 5-15P (120V 15A) / Output: 6 NEMA 5-15R (120V)
  • 2 year product warranty
Cisco compatible. Click for details.

Tripp Lite's OMNI1000ISO offers complete UPS protection with built-in line-interactive voltage regulation, intelligent monitoring and unattended shutdown capability. Built-in isolation transformer with Faraday shield offers full isolation and complete common mode noise rejection. 1000VA power-handling capacity supports point-of-sale applications, computers, internetworking equipment and home theater systems during commercial power failures. Line-interactive voltage regulation corrects brownouts as low as 81V and overvoltages as high as 143V back to normal 120V levels, reserving battery power for use during complete power failures. Built-in USB communications port works with PowerAlert Software and cabling to provide automatic unattended shutdown of connected network and PC applications.

Key Features

  • 1000VA line-interactive UPS with Faraday-shielded, low-impedance isolation transformer delivers full isolation from potential damage and performance problems
  • Provides immunity from EMI/RFI line noise in both normal and common modes. Delivers clean signal-reference ground, reducing data errors and audio/video distortion
  • Automatic voltage regulation (AVR) automatically corrects incoming voltage to keep equipment working through low voltage (brownouts) as low as 81V and overvoltages as high as 143V without consuming battery power
  • Supports loads up to 1000VA/700W
  • Half-load runtime of 24 min. (500VA/350W); full load runtime of 8 min. (1000VA/700W)
  • 5 diagnostic LEDs indicate AC present, on battery, voltage correction status, overload and battery low/replace
  • Electrostatic discharge (ESD) resistance reduces potential static damage to connected electronics
  • Built-in USB port and PowerAlert Software (free via web download) provide safe, unattended system shutdown during extended blackouts
  • Built-in surge suppression (backed by $200,000 Ultimate Lifetime Insurance) safeguards connected equipment against damage
  • SURGE VOLTAGE WITHSTAND CAPABILITY: ANSI/IEEE C62.41 Catagories A & B 6KV/200/500 amp 100Khz Ringwave and category B BiWave
  • SURGE VOLTAGE ATTENUATION: N-G 2000:1, L-G 240:1, L-N 100:1
  • INSERTION LOSS: 65 db N-G from 10Khz to 100Khz, 45 to 60 db L-G from 10Khz to 100Khz, 18 to 54 db L-N from 50Khz to 500 Khz
  • 6 UPS-supported AC outlets; 6-ft. cord
  • 2-year product warranty

Package Includes

  • OMNI1000ISO UPS System
  • USB cable
  • Owner's manual with warranty information

OUTPUT
Output Volt Amp Capacity (VA) 1000
Output kVA capacity (kVA) 1
Output Watt Capacity (watts) 700
Output power factor 0.7
Nominal Output Voltage(s) Supported 115V; 120V
Frequency compatibility 60 Hz
Output voltage regulation (line mode) -18%, +8%
Output voltage regulation (Battery mode) 115V (+/- 5%)
Built-in UPS output receptacles 6 5-15R outlet(s)
Basic PDU options PDU1215 (1U / 13 5-15R outlets); PDUNV (1U / 2 C19, 12 C13 outlets); PDU1415 (0U / 14 5-15R outlets); PDUV15 (0U / 12 5-15R outlets)
Metered PDU options PDUMH15 (1U / 13 5-15R outlets); PDUMH15AT (1U / 8 5-15R outlets)*; PDUMV15 (0U / 16 5-15R outlets)
Switched PDU options PDUMH15ATNET (1U / 8 5-15R outlets)*; PDUMV15NET (0U / 16 5-15R outlets)
External PDU redundancy options *Auto Transfer Switch features utilizing the secondary PDU input cord are compatible with Smart Online UPS models only
Output AC waveform (AC mode) Sine wave
Output AC waveform (battery mode) PWM sine wave
INPUT
Rated input current (at maximum load) 7.6A
Nominal Input Voltage(s) Supported 120V AC
UPS input connection type 5-15P
UPS Input cord length (ft.) 6
UPS Input cord length (m) 1.8
Recommended Electrical Service 15A 120V
BATTERY
Full load runtime (minutes) 8 min. (700w)
Half load runtime (minutes) 24 min. (350w)
DC system voltage (VDC) 36
Battery recharge rate (included batteries) Less than 4.5 hours from 10% to 90%
Replacement battery cartridge (internal UPS battery replacement) RBC53
Battery Access Battery access door
Battery replacement description Hot-swappable, user replaceable batteries
VOLTAGE REGULATION
Voltage regulation description Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 85 to 143
Overvoltage correction Input voltages between 128 and 143V are reduced by 9%
Undervoltage correction Input voltages between 96 and 107V are boosted by 10%
Severe undervoltage correction Input voltages between 85 and 95V are boosted by 20%
LEDS ALARMS & SWITCHES
LED Indicators 5 LEDs indicate line power, battery power, overload, voltage regulation and battery low/replace status
Alarms Audible alarm indicates power-failure and low-battery conditions
Alarm cancel operation Power-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status
Switches 2 Switches control off/on power status and alarm-cancel/self-test operation
SURGE / NOISE SUPPRESSION
UPS AC suppression joule rating 510
UPS AC suppression response time Instantaneous
EMI / RFI AC noise suppression Yes
ISOLATION
Output isolation transformer Professional grade load isolation transformer
Surge voltage withstand capability ANSI/IEEE C62.41 Categories A & B 6KV/200/500 amp 100Khz Ringwave and category B BiWave
Surge voltage attenuation N-G 2000:1, L-G 240:1, L-N 100:1
Insertion loss 65 db N-G from 10Khz to 100Khz, 45 to 60 db L-G from 10Khz to 100Khz, 18 to 54 db L-N from 50Khz to 500 Khz
PHYSICAL
Installation form factors supported with included accessories Tower
Installation form factors supported with optional accessories Wallmount (use UPSWM - tower mounting kit)
Primary form factor Tower
UPS / Power Module dimensions in primary form factor (height x width x depth / inches) 12.8 x 7.5 x 9.2
UPS / Power Module dimensions in primary form factor (height x width x depth / cm) 32.4 x 19 x 23.5
UPS / Power Module weight (lbs) 36.4
UPS / Power Module weight (kg) 16.5
UPS Shipping dimensions (height x width x depth / inches) 18.2 x 13.8 x 12
UPS Shipping dimensions (height x width x depth / cm) 46.4 x 34.9 x 30.5
Shipping weight (lbs) 40
Shipping weight (kg) 18.2
UPS housing material PVC
Cooling method Fan
ENVIRONMENTAL
Operating Temperature Range +32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
Storage Temperature Range +5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
Relative Humidity 0 to 95%, non-condensing
AC mode BTU / hr. (full load) 235.4
Battery mode BTU / hr. (full load) 324.5
COMMUNICATIONS
Communications interface USB
PowerAlert software Free download from www.tripplite.com
Communications cable USB cable included
WatchDog compatibility Supports Watchdog application, OS and hard-reboot restart options for remote applications
LINE / BATTERY TRANSFER
Transfer time 2-4 milliseconds
Low voltage transfer to battery power (setpoint) 81
High voltage transfer to battery power (setpoint) 143
SPECIAL FEATURES
Cold Start (startup in battery mode during a power failure) Cold-start operation supported
High availability UPS features Hot swappable batteries
CERTIFICATIONS
UPS Certifications Tested to UL1778 (USA); Tested to CSA (Canada); Tested to NOM (Mexico); Meets FCC Part 15 Category A (EMI); ROHS (Reduction of Hazardous Substances)
WARRANTY
Product Warranty Period (U.S., Canada & Puerto Rico) 2 years
Connected Equipment Insurance (U.S., Canada & Puerto Rico) $200,000 connected equipment insurance

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.

Optional Products

Product Type Related Model Description Qty. Price
Wallmount Bracket UPSWM Wallmount Bracket and installation accessories (4 washers, 4 screws, 1 Velcro safety strap) - $136.00 MSRP
Check Prices Add to Picklist
Extended Warranties WEXT3-OMNI 3-Year Extended Warranty - For OmniSmart, OmniPro, OmniVS - Check Prices Add to Picklist
Extended Warranties WEXT5-OMNI 5-Year Extended Warranty - For OmniSmart, OmniPro, OmniVS - Check Prices Add to Picklist

Downloads

Pages's PDF Version

PDF version of this product page
Download

Owners Manual
Owners Manual for OMNISMART UPS 932490 English

Owners Manual for OMNISMART UPS 932490 English / pdf - 201 Kb
Download

Owners Manual for OMNISMART UPS 932490 Spanish

Owners Manual for OMNISMART UPS 932490 Spanish / pdf - 200 Kb
Download

Owners Manual for OMNISMART UPS 932490 French

Owners Manual for OMNISMART UPS 932490 French / pdf - 197 Kb
Download

Runtime Chart
Runtime Chart for UPS Model OMNI1000ISO

Runtime Chart for UPS Model OMNI1000ISO / pdf - 11 Kb
Download

Other Resources

Outlet and Plug Types
Download


Estimated Model Runtime with Included Battery

Select the total load (power draw) of the equipment connected to the UPS from the drop down list below. If you don't know the total load, try selecting your equipment from our library of over 10,000 electrical devices.

  watts

**Authorized Tripp Lite resellers and distributors set their own pricing which may differ from the Estimated Retail Price (ERP) or Manufacturer's Suggested Retail Price (MSRP) shown on this website. ERP and MSRP may be used as a guide for general price comparisons among Tripp Lite products, and should not be used to compare Tripp Lite pricing with the pricing from other manufacturers.

Tripp Lite World Headquarters, 1111 W. 35th Street
Chicago, IL 60609 USA

773.869.1111 • www.tripplite.com