Recently Viewed Items


United States   |    View Picklist View Picklist (0 items)


 
Product Family:  

Model #: HT850UPS

    |   PDF Version

Home Theater Line Interactive UPS System - Protects components against blackouts, surges & line noise

  • Ultra-compact line-interactive UPS
  • Maintains 120V nominal output over an input range of 83V to 147V
  • Workstation-optimized features include USB port, single-line tel/DSL and gold coaxial surge suppression jacks, 6 battery- and surge-protected outlets and 6 additional surge-only outlets (12 total)
  • Input: NEMA 5-15P (120V 15A) / Output: 12 NEMA 5-15R (120V)
  • 2-year product warranty; $100,000 Ultimate Lifetime Insurance (USA and Canada only)

$176.00  ERP*

Cisco compatible. Click for details.

Tripp Lite's HT850UPS line-interactive UPS offers complete protection for PCs, workstations and other sensitive electronics in an ultra-compact, mountable housing. Internal UPS circuits support individual VCR/DVR components as long as 3 hours during power failures. Prevents data loss and system downtime by providing battery-supported AC output during blackouts and automatic voltage regulation (AVR) during brownouts and overvoltages. Includes 12 output receptacles, 4 of which are widely spaced to accommodate large transformer blocks without obscuring adjacent outlets. 6 outlets offer full battery support and surge suppression, protecting computers, monitors and other vital system components from power loss. 6 additional outlets with surge suppression only are ideal for printers and other peripherals not requiring battery support. Single-line telephone suppression jacks protect modems, fax machines, cordless phones or other equipment with a DSL or standard dialup RJ-11 phone line connection. Set of gold coaxial line surge suppression jacks protect CATV, satellite or broadcast antenna connections. USB port with included cable and PowerAlert monitoring software enables safe unattended system shutdown in case of extended power failure. HID-compliant USB interface enables integration with built-in power management and auto-shutdown features of Windows and Mac OS X. Audible alarm and front panel LEDs offer status information regarding line and battery power operation. 450W power-handling ability supports entry-level PCs for up to 35 min. during power failures. 2-year warranty; $100,000 Ultimate Lifetime Insurance (USA and Canada only).

  • HT850UPS line-interactive UPS offers protection from blackouts, brownouts and surges on AC, tel/DSL and coaxial line connections
  • Built-in automatic voltage regulation (AVR) boosts brownouts as low as 83V and reduces overvoltages up to 147V back to usable 120V nominal levels
  • 12 AC outlets, 4 of which are widely spaced to accommodate large transformer blocks without obscuring adjacent outlets
  • 6 UPS battery-supported outlets protect computers, monitors and vital system peripherals; 6 additional surge suppression-only outlets protect system accessories not requiring battery support
  • Provides battery-derived AC output during blackouts, voltage boost during brownouts and voltage reduction during overvoltages
  • 750VA/450W power-handling ability supports a variety of home theater equipment, workstations and other sensitive electronics
  • Supports individual VCR/DVR components as long as 3 hours during power failures
  • Built-in single-line tel/DSL surge suppression protects modems, fax machines or cordless phones. Built-in coaxial line surge suppression protects CATV, satellite or broadcast antenna connections
  • USB port, included USB cable and PowerAlert Software offer safe, unattended shutdown without data loss during extended outages
  • HID-compliant USB interface enables integration with built-in power management and auto-shutdown features of Windows and Mac OS X.
  • Supports Tripp Lite's Watchdog system service to restore operation to locked equipment through soft reboot of application/OS or hard power off/on reboot of connected equipment; ideal for unattended kiosk applications
  • Hot-swappable user battery replacement supported via battery access door
  • Space-saving, ultra-compact housing fits almost anywhere
  • Keyhole mounting flanges enable secure wallmount installation

Package Includes

  • HT850UPS UPS System
  • PowerAlert Software CD-ROM, USB cable, RJ-11 phone cable, 6-foot gold coax cable
  • Instruction manual with warranty information
OUTPUT
Output Volt Amp Capacity (VA) 750
Output Watt Capacity (watts) 450
Nominal Output Voltage(s) Supported 115v; 120v
Frequency compatibility 60 Hz
Output voltage regulation (line mode) +8%, -21%
Output voltage regulation (Battery mode) 115V (+/- 5%)
Built-in UPS output receptacles 12 5-15R outlet(s)
Surge suppression only outlets 6 UPS outlets, 6 surge-only outlets
Output AC waveform (AC mode) Sine wave
Output AC waveform (battery mode) PWM sine wave
INPUT
Rated input current (at maximum load) 12A
Nominal Input Voltage(s) Supported 120V AC
UPS input connection type 5-15P
UPS Input cord length (ft.) 6
UPS Input cord length (m) 1.8
Recommended Electrical Service 15A 120V
BATTERY
Full load runtime (minutes) 4 min. (450w)
Half load runtime (minutes) 10 min. (225w)
DC system voltage 12V DC
Battery recharge rate (included batteries) Less than 27 hours from 10% to 90%
Replacement battery cartridge (internal UPS battery replacement) RBC51
Battery Access Battery access door
Battery replacement description Hot-swappable, user replaceable batteries
VOLTAGE REGULATION
Voltage regulation description Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 83 to 147
Overvoltage correction Input voltages between 129 and 147 are reduced by 12%
Undervoltage correction Input voltages between 83 and 104 are boosted by 14%
LEDS ALARMS & SWITCHES
LED Indicators 2 LEDs indicate power status and overload/check battery status
Alarms Audible alarm indicates power-failure and overload status
Switches Combination switch controls on/off power status and self-test operation
SURGE / NOISE SUPPRESSION
UPS AC suppression joule rating 400
UPS AC suppression response time Instantaneous
UPS Dataline suppression 1 line TEL / DSL protection (1 in / 2 out - splitter); Coax surge suppression jacks (1 set)
EMI / RFI AC noise suppression Yes
PHYSICAL
Installation form factors supported with included accessories Tower; Ultra-compact desktop; Wallmount (using keyhole mounting tabs)
Primary form factor Desktop
UPS / Power Module dimensions in primary form factor (height x width x depth / inches) 4 x 12 x 7
UPS / Power Module dimensions in primary form factor (height x width x depth / cm) 10.2 x 30.5 x 17.8
UPS / Power Module weight (lbs) 15.2
UPS / Power Module weight (kg) 6.9
UPS Shipping dimensions (height x width x depth / inches) 5.5 x 14.5 x 9.8
UPS Shipping dimensions (height x width x depth / cm) 14 x 36.8 x 24.8
Shipping weight (lbs) 16.4
Shipping weight (kg) 7.4
UPS housing material ABS
ENVIRONMENTAL
Operating Temperature Range +32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
Storage Temperature Range +5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
Relative Humidity 0 to 95%, non-condensing
AC mode BTU / hr. (full load) 63.8
Battery mode BTU / hr. (full load) 431.5
COMMUNICATIONS
Communications interface USB (HID enabled)
PowerAlert software Free download from www.tripplite.com
Communications cable USB interface cable included
WatchDog compatibility Supports Watchdog application, OS and hard-reboot restart options for remote applications
LINE / BATTERY TRANSFER
Transfer time 2 to 4 milliseconds
Low voltage transfer to battery power (setpoint) 83
High voltage transfer to battery power (setpoint) 147
SPECIAL FEATURES
Cold Start (startup in battery mode during a power failure) Cold-start operation supported
High availability UPS features Hot swappable batteries
Green & high efficiency features Greater than 95% efficiency - GREEN UPS
CERTIFICATIONS
UPS Certifications Tested to UL1778 (USA); Tested to CSA (Canada); Tested to NOM (Mexico); Meets FCC Part 15 Category B (EMI); Meets FCC Part 68 / Industrie Canada (telecommunications); ROHS (Reduction of Hazardous Substances)
WARRANTY
Standard warranty period 2 years
Connected equipment insurance (USA, Canada, Puerto Rico) $100,000 connected equipment insurance

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.

Total Load:    watts

* Authorized Tripp Lite resellers and distributors set their own pricing which may differ from the Estimated Retail Price (ERP) or Manufacturer's Suggested Retail Price (MSRP) shown on this website. ERP and MSRP may be used as a guide for general price comparisons among Tripp Lite products, and should not be used to compare Tripp Lite pricing with the pricing from other manufacturers.