Recently Viewed Items


United States   |    View Picklist View Picklist (0 items)


 
Product Family:  

Model #: SR2POST

    |   PDF Version

45U 2-Post SmartRack Open Frame Rack - Organize and Secure Network Rack Equipment

  • 45U 2-post open frame rack
  • Black aluminum with round threaded and numbered mounting holes
  • Toolless button holes to accept PDUs or cable managers
     

$168.00  ERP*

SmartRack 2 post open frame racks are ideal for space constrained or cost conscious 19-inch rack mount applications. Multiple units can be bolted together side by side.

  • Supports 800lbs of rackmount equipment
  • Textured powder coat finish
  • Heavy Duty Aluminum construction
  • Numbered mounting positions
  • Bolt down provisions
  • Self squaring design
  • Black finish
  • Easy assembly
  • Five year repair or replacement warranty
PHYSICAL
Shipping weight (lbs) 29
Shipping Dimensions (HWD/in) 7 X 3 X 85
Unit Dimensions (in) 84 x 20.3 x 4.75 (14" total depth with support base)

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.

* Authorized Tripp Lite resellers and distributors set their own pricing which may differ from the Estimated Retail Price (ERP) or Manufacturer's Suggested Retail Price (MSRP) shown on this website. ERP and MSRP may be used as a guide for general price comparisons among Tripp Lite products, and should not be used to compare Tripp Lite pricing with the pricing from other manufacturers.