Model: SU10000RT3U2TF

SmartOnline Expandable Rack/Tower UPS System - Online, double-conversion protection for mission-critical applications

  • 10,000VA / 10kVA online 10U rack / tower UPS with expandable runtime (3U Power Module + 3U Battery Pack + 2 x 2U stepdown transformers)
  • Zero transfer time, on-line, double-conversion and economy-mode operation supported
  • Manual Bypass Switch and detachable PDU enables hot-swap UPS replacement without powering off connected loads
  • Maintains 208V and simultaneous 120V output
  • 2% output voltage regulation over an input voltage range of 156 to 276
  • Enhanced serial communications ports, SNMP/Web Card Slot and EPO interfaces
  • $250,000 Ultimate LIfetime Insurance (USA & Canada only).
Cisco compatible. Click for details.

10,000 VA on-line, double-conversion UPS system for critical server, network and telecommunications equipment. Installs in only 10 rack spaces (3U power module, 3U battery pack and two 2U step-down transformers). Maximum installed rack depth of 32.5 in. Expandable battery runtime with optional external battery packs. Full-time sine wave 208V and 120V +/-2% output. Actively converts raw incoming AC power to DC, then re-converts output back to completely regulated, filtered AC output. Operates continuously without using battery power during brownouts to 156V and overvoltages to 276V. Highly efficient operation in optional economy mode setting, saving BTU heat output and energy costs. Standard 3-wire 208V hardwire input connection; NEMA L6-30R, L6-20R and 5-15/20R output receptacles. Detachable input-output PDU module with manual bypass switch enables hot-swap UPS replacement without disrupting power to connected equipment. Network-grade AC surge and noise suppression. Zero transfer time between AC and battery operation. Network management interfaces support communications via RS-232, contact-closure port and optional SNMPWEBCARD slot. Supports detailed monitoring of equipment load levels, self-test data and mains power conditions via network interfaces. Includes PowerAlert monitoring software and complete cabling. Emergency Power Off (EPO) interface. Front panel LEDs offer at-a-glance confirmation of line power status, battery power status, AC-to-DC conversion, DC-to-AC conversion, bypass mode and output power status. LED/LCD display panel easily rotates for better viewing in rackmount or tower configurations. LCD panel with scroll buttons offers detailed diagnostic test information at startup and during self tests, plus real-time data on input and output voltage, frequency (Hz), load percentage and battery charge level. Audible alarm. Self-test. Fault-tolerant auto-bypass mode. 4-post rackmount accessories and 2-9USTAND tower kit included; 2POSTRMKITWM two post rackmount hardware accessories available. Field-replaceable, hot-swappable power module and external battery 2-year warranty and $250,000 connected equipment insurance; extended warranty and service contracts available.

Key Features

  • 10,000 VA on-line, double-conversion UPS system (high voltage input/high AND low voltage output)
  • Detachable input-output PDU module with manual bypass switch enables hot-swap UPS replacement without powering off connected equipment
  • Installs in only 10 rack spaces (3U power module, 3U battery pack, 2 x 2U step-down transformers) with a maximum installed depth of 32.5 inches
  • Offers 4 min. runtime at full load (10,000VA/8000W) and 10 min. at half load (5000VA/4000W). Runtime is expandable with any number of optional external battery packs
  • Full-time sine wave 208V and simultaneous 120v +/-2% output
  • Actively converts raw incoming AC power to DC, then re-converts output back to completely regulated, filtered AC output
  • Operates continuously without using battery power during brownouts to 156V and overvoltages to 276V
  • Standard 3-wire 208V hardwire input connection
  • 2 NEMA L6-30R, 4 L6-20R and 24 5-15/20R output receptacles
  • Detailed LCD panel with scroll buttons offers detailed diagnostic test
  • Network-grade AC surge and noise suppression
  • Zero transfer time between AC and battery operation
  • Includes slot for internal SNMP/web card, plus DB9 enhanced serial monitoring port, and contact closure port for unattended shudown, remote control and monitoring of UPS system and power data
  • Supports detailed monitoring of equipment load levels, self-test data and mains power conditions via network interfaces. Includes PowerAlert monitoring software and complete cabling
  • Emergency Power Off (EPO) interface
  • Front panel LEDs offer at-a-glance confirmation of line power status, battery power status, AC-to-DC & DC-to-AC conversion, bypass mode and output power status.
  • Fault-tolerant auto-bypass mode prevents loss of output during UPS fault conditions or excessive UPS loading
  • 4-post rackmount and upright tower installation accessories included; 2POSTRMKITWM 2-post rackmount hardware accessories available
  • Field-replaceable, hot-swappable power module and external battery packs
  • Attractive all-black color scheme
  • 2-year warranty; $250,000 connected equipment insurance
  • Extended warranty and service contracts available

Package Includes

  • 3U power module with detachable hot-swap PDU input/output panel and manaul bypass switch
  • 3U external battery pack
  • 2 x 2U step-down transformers
  • Four sets of 4-post rackmount rails (one for each 3U component); one set of tower stands for upright tower installation
  • PowerAlert Software, complete data cabling, user manual with warranty information

OUTPUT
Output Volt Amp Capacity (VA) 10000
Output kVA capacity (kVA) 10
Output Watt Capacity (watts) 8000
Output kW capacity 8
Output power factor 0.8
Crest Factor 3:1
Nominal Output Voltage(s) Supported 120v; 208v
Frequency compatibility 50 / 60 Hz
Frequency compatibility details Output frequency matches input nominal on startup
Output voltage regulation (line mode) +/- 2%
Output voltage regulation (Economy line mode) +/- 10%
Output voltage regulation (Battery mode) +/- 2%
Built-in UPS output receptacles 24 5-15/20R outlet(s); 4 L6-20R outlet(s); 2 L6-30R outlet(s)
Output circuit breaker 20A double-pole (x2) protects 2 L6-20R outlets each, 30A double-pole (x2) protects 1 L6-30R outlets each, 20A breakers (x8) on transformer modules protect 3 5-15/20R outlets each
Basic PDU options PDU1220 (1U / 13 5-15/20R outlets); PDU1230 (1U / 2 C19, 16 C13 outlets); PDUNV (1U / 2 C19, 12 C13 outlets); PDUV30HV (0U / 6 C19, 32 C13 outlets)
Metered PDU options PDUMH20 (1U / 13 5-15/20R outlets); PDUMH20AT (1U / 16 5-15/20R outlets)*; PDUMV20 (0U / 16 5-15/20R outlets); PDUMV40 (0U / 32 5-15/20R outlets); PDUMV20HV (0U / 6 C19, 32 C13 outlets); PDUMV30HV (0U / 6 C19, 24 C13 outlets)
Switched PDU options PDUMH20ATNET (1U / 16 5-15/20R outlets)*; PDUMH20HVNET (1U / 8 C13 outlets); PDUMH30HVNET (2U / 16 C13 outlets); PDUMV20NET (0U / 24 5-15/20R outlets); PDUMV20HVNET (0U / 4 C19, 24 C13 outlets); PDUMV30HVNET (0U / 4 C19, 24 C13 outlets)
Output AC waveform (AC mode) Sine wave
Output AC waveform (battery mode) Sine wave
INPUT
Rated input current (at maximum load) 44.9A (208V)
Nominal Input Voltage(s) Supported 208V AC
UPS input connection type Hardwire
UPS input connection description 3 wire single phase input (L1, L2, G)
Recommended Electrical Service 50A 208V
BATTERY
Full load runtime (minutes) 4 min. (8000w)
Half load runtime (minutes) 10 min. (4000w)
Expandable battery runtime Supports extended runtime with optional external battery packs
External battery pack compatibility BP240V10RT3U; BP240V557C-1PH; BP240V787C-1PH; BP240V1037C-1PH; BP240V1407C-1PH
DC system voltage (VDC) 240
Battery recharge rate (included batteries) Less than 8 hours from 10% to 90%
Battery replacement description Hot-swappable, user replaceable batteries
VOLTAGE REGULATION
Voltage regulation description Online, double-conversion power conditioning
Overvoltage correction 2% output voltage regulation during overvoltages to 276
Undervoltage correction 2% output voltage regulation during undervoltages to 156
LEDS ALARMS & SWITCHES
LED Indicators 6 LEDs indicate line power, online mode, economy/bypass mode, on-battery, charger and AC output status; LCD screen offers additional information and control options
Front panel LCD display Selectable LCD display with scroll and selection buttons enables UPS control and detailed monitoring options; LED/LCD panel rotates for viewing in rack/tower formats (see manual)
Alarms Unique audible alarms for all major UPS, environmental and power conditions (see manual)
Alarm cancel operation Alarm cancel switch
Switches 2 Switches control off/on power status and alarm-cancel/self-test operation; 2 additional switches support set and execute scrolling LCD functions; bundled PDU includes bypass switch to enable hot-swap UPS power module replacement
SURGE / NOISE SUPPRESSION
UPS AC suppression joule rating 1320
UPS AC suppression response time Instantaneous
EMI / RFI AC noise suppression Yes
ISOLATION
Output isolation transformer 120V 5-15/20R outlets include load isolation transfomer protection
PHYSICAL
Installation form factors supported with included accessories 4 post 19 inch rackmount (mounting rail kit included); Tower
Included mounting accessory description 4 sets of adjustable 4 post rack rails included; tower kit included "supports up to 11U in tower format"
Installation form factors supported with optional accessories 2 post rackmount (2POSTRMKITWM)
Optional mounting accessory notes 4 sets of 2POSTRMKITWM required for 2 post rackmount installation of separate power module, transformers and battery pack
Primary form factor Rackmount
UPS / Power Module dimensions in primary form factor (height x width x depth / inches) 5.1 x 17.5 x 32.5
UPS / Power Module dimensions in primary form factor (height x width x depth / cm) 13.1 x 44.4 x 82.6
Installed whole system maximum rack depth (inches) 32.5
Installed whole system maximum rack depth (cm) 82.6
Installed whole system total rack space height (rack spaces) 10U
Secondary form factor Tower
UPS / Power Module weight (lbs) 57.2
UPS / Power Module weight (kg) 26
UPS dimensions details Includes 3U power module, two 2U stepdown transformers and 3U battery pack
Stepdown transformer dimensions (height x width x depth / inches) 3.5 x 17.5 x 20.8
Stepdown transformer dimensions (height x width x depth / cm) 8.9 x 44.4 x 52.7
Stepdown transformer weight (lbs) 57
Stepdown transformer weight (kg) 25.9
Included battery pack dimensions (height x width x depth / inches) 5.2 x 17.5 x 25
Included battery pack dimensions (height x width x depth / cm) 13.3 x 44.4 x 63.5
Included battery pack weight (lbs) 136.5
Included battery pack weight (kg) 62
UPS Shipping dimensions (height x width x depth / inches) 49.2 x 31.5 x 23
UPS Shipping dimensions (height x width x depth / cm) 125.1 x 80 x 58.4
Shipping weight (lbs) 402
Shipping weight (kg) 182.5
UPS housing material Steel
Cooling method Fan
ENVIRONMENTAL
Operating Temperature Range +32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
Storage Temperature Range +5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
Relative Humidity 0 to 95%, non-condensing
AC mode BTU / hr. (full load) 2690.1
AC economy mode BTU / hr. (full load) 1736.2
Battery mode BTU / hr. (full load) 3022.2
AC economy mode efficiency rating (100% load) 94%
COMMUNICATIONS
Communications interface DB9 Serial; Contact closure; EPO (emergency power off); Slot for SNMP/Web interface
Network monitoring port description RS232 and contact closure communications are located on two separate DB9 ports
PowerAlert software Included
Communications cable DB9 cable included
WatchDog compatibility Supports Watchdog application, OS and hard-reboot restart options for remote applications
LINE / BATTERY TRANSFER
Transfer time No transfer time (0 ms.) in online, double-conversion mode
Low voltage transfer to battery power (setpoint) 156
High voltage transfer to battery power (setpoint) 276
SPECIAL FEATURES
Cold Start (startup in battery mode during a power failure) Cold-start operation supported
High availability UPS features Automatic inverter bypass; Manual bypass switch; Detachable hot-swap PDU; Hot swappable UPS power module; Hot swappable batteries
Green & high efficiency features High efficiency economy mode operation; Schedulable daily hours of economy mode operation
CERTIFICATIONS
UPS Certifications Tested to UL1778 (USA); Tested to CSA (Canada); Tested to NOM (Mexico); Tested to CE (EU); Meets FCC Part 15 Category A (EMI); ROHS (Reduction of Hazardous Substances)
WARRANTY
Product Warranty Period (U.S., Canada & Puerto Rico) 2 years
Connected Equipment Insurance (U.S., Canada & Puerto Rico) $250,000 connected equipment insurance

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.

Optional Products

Product Type Related Model Description Qty. Price
Rackmount/Wallmount Kits 2POSTRMKITHD Enables 2-Post Rackmount Installation of 3U and Larger UPS, Transformer and Battery Pack Components - $110.00 MSRP
Check Prices Add to Picklist
Shutdown Cable Kits AS400CABLE KIT Power Management Tools - UPS Communication Cable Kit for System i / AS400 / iSeries Servers - $49.00 MSRP
Check Prices Add to Picklist
SNMP Accessories SNMPWEBCARD For remote monitoring and control via SNMP, Web, or Telnet. - $279.00 MSRP
Check Prices Add to Picklist
SNMP Accessories ENVIROSENSE Monitors temperature, humidity and contact-closure inputs. (Requires SNMPWEBCARD or switched PDU.) - $170.00 MSRP
Check Prices Add to Picklist
External Battery Packs BP240V557C-1PH External battery pack for use with select Tripp Lite UPS Systems - $16,357.00 MSRP
Check Prices Add to Picklist
External Battery Packs BP240V787C-1PH External battery pack for use with select Tripp Lite UPS Systems - $18,210.00 MSRP
Check Prices Add to Picklist
External Battery Packs BP240V1037C-1PH External battery pack for use with select Tripp Lite UPS Systems - $18,825.00 MSRP
Check Prices Add to Picklist
External Battery Packs BP240V1407C-1PH External battery pack for use with select Tripp Lite UPS Systems - $24,299.00 MSRP
Check Prices Add to Picklist
Extended Warranties WEXT3-SU10K 3-Year Extended Warranty - For SU10K models - Check Prices Add to Picklist
Extended Warranties WEXT5-SU10K 5-Year Extended Warranty - For SU10K models - Check Prices Add to Picklist
External Battery Packs BP240V10RT3U External Battery Pack and Cable. 3U, Expandable, Black 3-Point Connector - $999.00 ERP
Check Prices Add to Picklist

Downloads

Pages's PDF Version

PDF version of this product page
Download

Owners Manual
Owners Manual for Single-Phase UPS 932647 French

Owners Manual for Single-Phase UPS 932647 French / pdf - 2 Mb
Download

Owners Manual for SmartOnline Single-Phase 932647 English

Owners Manual for SmartOnline Single-Phase 932647 English / pdf - 2 Mb
Download

Owners Manual for SmartOnline Single-Phase UPS 932647 Spanish

Owners Manual for SmartOnline Single-Phase UPS 932647 Spanish / pdf - 2 Mb
Download

Runtime Chart
Runtime Chart for UPS Model SU10000RT3U2TF

Runtime Chart for UPS Model SU10000RT3U2TF / pdf - 13 Kb
Download

Video
SU10000RT3U2TF Hot-Swap UPS Video Demo

SU10000RT3U2TF Hot-Swap UPS Video Demo / flv - 122 Mb
Show Video

Visio
Single-Phase UPS Systems & Batteries Visio Stencil

Single-Phase UPS Systems & Batteries Visio Stencil / zip - 2 Mb
Download

Other Resources

Outlet and Plug Types
Download


Estimated Model Runtime with Included Battery

Select the total load (power draw) of the equipment connected to the UPS from the drop down list below. If you don't know the total load, try selecting your equipment from our library of over 10,000 electrical devices.

  watts

**Authorized Tripp Lite resellers and distributors set their own pricing which may differ from the Estimated Retail Price (ERP) or Manufacturer's Suggested Retail Price (MSRP) shown on this website. ERP and MSRP may be used as a guide for general price comparisons among Tripp Lite products, and should not be used to compare Tripp Lite pricing with the pricing from other manufacturers.

Tripp Lite World Headquarters, 1111 W. 35th Street
Chicago, IL 60609 USA

773.869.1111 • www.tripplite.com