Model #: B078-001-PS2
KVM Switch Accessories - NetCommander™ PS2 Server Interface Module
- Needed to connect a PS/2 Server to a B072-Series NetCommander KVM switch via Cat5e cable
- Easy to install; no software needed
- No power supply needed
- Allows a recommended maximum distance of 35ft from KVM to Server via Cat5e cable
- Compact and lightweight design
Tripp Lite's NetCommander PS/2 Server Interface Module connects to the HD15 port and PS/2 ports on a computer/server, and converts them to a single RJ45 connector. Ordinary Cat5e patch cables can then be used to connect the computer/server to the switch ports on a Tripp Lite B072-Series NetCommander Cat5 KVM switch. Use of Cat5e cables frees up space in the installation that would be filled by traditional, thicker KVM cables.
- Eliminates the need for thicker, heavier KVM cables
- Compact, lightweight design
- Plug and Play; no software required
- No power supply required
- Allows a Server/CPU to be located up to 35ft away from the KVM switch
System Requirements
- Server or CPU with a HD15 port and (2) PS/2 type connections
- A B072-Series NetCommander Cat5 KVM Switch
- Cat5e/6 cable; up to 35ft
Package Includes
- 1 PS/2 Server Interface Module
| OVERVIEW | |
|---|---|
| Application | Connects a PS/2 computer/server to a B072-Series NetCommander Cat5 KVM Switch |
| CONNECTIONS | |
| Connector A | ![]() RJ45 (FEMALE) |
| Side B - Connector 1 | ![]() HD15 (Male) |
| Side B - Connector 2 | (x2) MiniDIN6 (Male) |
† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.
Optional Products
| Product Type | Related Model | Description | Qty. | Price |
|---|---|---|---|---|
| KVM Switches & Accessories | B072-008-1 | KVM Switch - 8-Port NetCommander 1U Rackmount Cat5 KVM Switch | - |
|
| KVM Switches & Accessories | B072-016-1 | KVM Switch - 16-Port NetCommander 1U Rackmount Cat5 KVM Switch | - |
|
| KVM Switches & Accessories | B078-001-USB | KVM Switch Accessories - NetCommander™ USB Server Interface Module | - |
|
| KVM Switches & Accessories | N105-007-GY |
7-ft. Cat5e 350MHz Molded Shielded Patch Cable (RJ45 M/M) - Gray |
- |
|
| KVM Switches & Accessories | N105-010-GY |
10-ft. Cat5e 350MHz Molded Shielded Patch Cable (RJ45 M/M) - Gray |
- |
|
| KVM Switches & Accessories | N105-025-GY |
25-ft. Cat5e 350MHz Molded Shielded Patch Cable (RJ45 M/M) - Gray |
- |
|
| KVM Switches & Accessories | N105-050-GY |
50-ft. Cat5e 350MHz Molded Shielded Patch Cable (RJ45 M/M) - Gray |
- |
|
* Authorized Tripp Lite resellers and distributors set their own pricing which may differ from the Estimated Retail Price (ERP) or Manufacturer's Suggested Retail Price (MSRP) shown on this website. ERP and MSRP may be used as a guide for general price comparisons among Tripp Lite products, and should not be used to compare Tripp Lite pricing with the pricing from other manufacturers.