Model: N009-004-R

4-ft. Cat5e Retractable Patch Cable
(RJ45 M/M)

  • Ideal for connecting the RJ45 network port on your notebook to a network
  • Cables extend easily and retract automatically

Tired of carrying all those loose cords around? When you're an on-the-go business person with no time to spare, who wants to carry all those loose laptop cords with you while traveling? Eliminate all those worries with the retractable RJ45 Ethernet Patch Cable. It fits easily in your notebook case or pocket and extends up to 4ft in length and gracefully retracts into a small reel. RJ45 male to male connectors. Tripp Lite warrants this product to be free from defects in materials and workmanship for life.

Key Features

  • Automatic spring retractable cord
  • Great alternative to carrying loose network cables
  • Ethernet 802.3 compliant
  • Lifetime warranty

Typical Applications

  • Notebook to Network connection

System Requirements

  • PC/Notebook with RJ45 Ethernet Port
  • Network Jack with RJ45 Ethernet Port

Package Includes

  • 4-ft. Retractable RJ45 M/M Cable for Laptop Ethernet Port

OVERVIEW
Model Type Retractable Patch Cables
INPUT
Cable Length (ft.) 4
PHYSICAL
Color Black
CONNECTIONS
Connector A RJ45 (MALE)
Connector B RJ45 (MALE)
Number of Connectors 2

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.

Optional Products

Product Type Related Model Description Qty. Price
Couplers N032-001 Cat5e Straight Through Modular In-line Coupler
(RJ45 F/F)
- Check Prices Add to Picklist
Fax/Modem Cables P410-007-SR 7-ft. Fax/Modem Flat Silver Patch Cable
(RJ11 M/M)
- Check Prices Add to Picklist

**Authorized Tripp Lite resellers and distributors set their own pricing which may differ from the Estimated Retail Price (ERP) or Manufacturer's Suggested Retail Price (MSRP) shown on this website. ERP and MSRP may be used as a guide for general price comparisons among Tripp Lite products, and should not be used to compare Tripp Lite pricing with the pricing from other manufacturers.

Tripp Lite World Headquarters, 1111 W. 35th Street
Chicago, IL 60609 USA

773.869.1111 • www.tripplite.com