Free PowerAlert Download! Monitor and control hundreds of UPS systems, PDUs, sensors and the equipment they support. PowerAlert Software Downloads [log-in required]
Tripp Lite's 100 foot SVGA/VGA monitor replacement cable ( Male-Male ) is the gold standard in video cables. The mini-coax (RGB) and paired video wire construction delivers superior signal quality. Gold plated connectors and gold plated copper contacts ensure excellent conductivity. Double shielding (foil and braid) provides maximum EMI/RFI protection. Both high density DB15 male connectors are molded and have integral strain relief to ensure they last a long time.
| OVERVIEW | |
|---|---|
| Intended Application | Connecting Peripherals |
| Cable Type | MONITOR |
| Display Style | Direct Connect |
| INPUT | |
| Cable Length (ft.) | 100 |
| Cable Length (m) | 30.48 |
| UPC ASSIGNMENT | |
| Unit Carton UPC# | 037332126702 |
| PHYSICAL | |
| Color | Black |
| Style | Monitor Cables |
| CONNECTIONS | |
| Connector A | ![]() HD15 (MALE) |
| Connector B | ![]() HD15 (MALE) |
| CERTIFICATIONS | |
| Certifications | RoHS-Compliant |
| WARRANTY | |
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite''s testing agencies.
| Optional Products | ||
|---|---|---|
|
P500-006 6-ft. SVGA/VGA Monitor Extension Gold Cable with RGB coax (HD15 M/F) |
|
|
P500-025 25-ft. SVGA/VGA Monitor Extension Gold Cable with RGB coax, (HD15 M/F) |
|
|
P500-050 50-ft. SVGA/VGA Monitor Extension Gold Cable with RGB coax, (HD15 M/F) |
|
|
P500-100 100-ft. SVGA/VGA Monitor Extension Gold Cable with RGB coax, (HD15 M/F) |
|
|
P502-006 6-ft. SVGA/VGA Monitor Gold Cable with RGB Coax (HD15 M/M) |
|
|
P502-025 25-ft. SVGA/VGA Monitor Gold Cable with RGB Coax (HD15 M/M) |
|
|
P502-050 50-ft. SVGA/VGA Monitor Gold Cable with RGB Coax (HD15 M/M) |
|
This product is covered by a Lifetime Limited Warranty. Please contact us for coverage details. |
There are no files available for Model Number P502-100.
P502-100 |
| add to wishlist email print download pdf |
Copyright © 2013 Tripp Lite. All Rights Reserved.