Free PowerAlert Download! Monitor and control hundreds of UPS systems, PDUs, sensors and the equipment they support. PowerAlert Software Downloads [log-in required]
Tripp Lite's Power It! TLM615NCRA power strip offers reliable, convenient and cost-effective power distribution for appliances, power tools, lighting and other electrical equipment. Includes 6 right-angle NEMA 5-15R outlets, 15-foot AC power cord and keyhole mounting slots. Multi-outlet strip reduces cable clutter and enables the connection of multiple electrical devices to a single AC wall socket. Features rugged metal case to stand up to the most demanding environments, illuminated power switch with transparent cover to prevent accidental shutoff and 15A integrated circuit breaker to prevent dangerous overloads.
INPUT/OUTPUT: Input: NEMA 5-15P/Output: 6 NEMA 5-15R
ELECTRICAL: 120V AC, 50/60Hz, 15A
FORMAT: Corded power distribution strip with right-angle outlets
| OUTPUT | |
|---|---|
| Frequency compatibility | 50 / 60 Hz |
| Output watts | 1800 |
| Circuit Breaker (amps) | 15 |
| Overload protection | 15A circuit breaker |
| Outlet quantity / type | 6 NEMA 5-15R |
| Transformer accommodation | Right-angle outlets provide superior accommodation for transformers |
| Outlet orientation | Single row of 6 (right-angle) |
| INPUT | |
| Nominal Input Voltage(s) Supported | 120V AC |
| Recommended Electrical Service | 15A 120V |
| Input connection type | NEMA 5-15P |
| Input cord length (ft.) | 15 |
| Input cord length (m) | 4.5 |
| Input cord gauge, type | SJT 14AWG |
| Voltage compatibility (VAC) | 120 |
| LEDS ALARMS & SWITCHES | |
| Switches | Illuminated on/off switch controls power to all outlets |
| Locking switch cover | Transparent switch cover snaps tight to prevent accidental shutoff |
| PHYSICAL | |
| Shipping weight (lbs) | 3 |
| Shipping weight (kg) | 1.4 |
| Unit Dimensions (HWD/in) | 13.75 x 2.5 x 2 |
| Unit Dimensions (HWD/cm) | 35 x 6.35 x 5.1 |
| Shipping Dimensions (HWD/in) | 15.5 x 6.5 x 2.25 |
| Shipping Dimensions (HWD/cm) | 39.4 x 16.5 x 5.7 |
| Unit weight (lbs) | 2.8 |
| Unit weight (kg) | 1.3 |
| Material of construction | Metal case |
| Integrated keyhole mounting tabs | Keyhole slots enable mounting to a variety of surfaces |
| Receptacle Color | Light Gray |
| AC line cord color | Light Gray |
| Outlets center to center measurement | 41.3mm |
| Keyhole slot center to center measurement | Distance between mounting tabs = 203.20mm; Distance between end tabs = 330.17mm |
| CERTIFICATIONS | |
| Additional International Approvals | Complies with RoHS (Restriction of Hazardous Substances Directive) |
| UL1363 (Power Tap) | UL1363 |
| cUL / CSA (Canada) | cUL |
| WARRANTY | |
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite''s testing agencies.
This product is covered by a Lifetime Limited Warranty. Please contact us for coverage details. |
TLM615NCRA |
| add to wishlist email print download pdf |
Copyright © 2013 Tripp Lite. All Rights Reserved.