Free PowerAlert Download! Monitor and control hundreds of UPS systems, PDUs, sensors and the equipment they support. PowerAlert Software Downloads [log-in required]
Tripp Lite single phase Metered PDU / Power Distribution Units offer real-time local reporting of load level in amps via built-in digital display. Enables visual monitoring of PDU load levels to prevent overloads as additional equipment is added. Offers reliable rackmount multi-outlet power distribution from any protected UPS, generator or mains input power source. High quality design includes rugged all-metal housing and secure rackmount installation with included mounting accessories.
| OVERVIEW | |
|---|---|
| PDU Type | Metered |
| OUTPUT | |
| Frequency compatibility | 50 / 60 Hz |
| Output nominal voltage | 120V |
| Overload protection | 20A |
| Outlet quantity / type | 28 NEMA 5-15/20R |
| Outlet Type | NEMA 5-15/20R |
| INPUT | |
| Nominal Input Voltage(s) Supported | 120V AC |
| PDU Input Voltage | 100; 120; 127 |
| Maximum Input Amps (A) | 20 |
| PDU Plug Type | NEMA 5-20P; NEMA L5-20P |
| Input cord length (ft.) | 15 |
| Input cord length (m) | 4.57 |
| Voltage compatibility (VAC) | 120 |
| Phase | Single-Phase |
| LEDS ALARMS & SWITCHES | |
| Switches | Lighted on/off switch with integrated transparent saftey cover |
| Front panel LEDs | Digital ammeter display |
| PHYSICAL | |
| Shipping weight (lbs) | 6 |
| Shipping weight (kg) | 2.72 |
| Unit Dimensions (HWD/in) | 60 x 1.75 x 1.25 |
| Unit Dimensions (HWD/cm) | 152.4 x 4.45 x 3.18 |
| Shipping Dimensions (HWD/in) | 63.25 x 3 x 2.75 |
| Shipping Dimensions (HWD/cm) | 160.66 x 7.62 x 6.99 |
| Unit weight (lbs) | 5.4 |
| Unit weight (kg) | 2.45 |
| Material of construction | Aluminum |
| Style | Vertical Rackmount |
| Form factors supported | Vertical |
| PDU Form Factor | Vertical (0U) |
| SPECIAL FEATURES | |
| Appearance | Black housing with digital current meter display |
| CERTIFICATIONS | |
| Certifications | Tested to UL60950-1 (USA) and CAN/CSA C22.2 No. 60950-1-03 (Canada), RoHS Compliant |
| WARRANTY | |
| Product Warranty Period (Worldwide) | 2-year limited warranty |
† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite''s testing agencies.
| Optional Products | ||
|---|---|---|
|
P006-006-13LA 6-ft. 18AWG Power cord (NEMA 5-15P to IEC-320-C13 Left Angle) |
|
|
P006-006-13RA 6-ft. 18AWG Power cord (NEMA 5-15P to IEC-320-C13 Right Angle) |
|
|
P007-002 2-ft. Heavy-Duty 14AWG Power cord (IEC-320-C13 to NEMA 5-15P) |
|
|
P030-002-5 5-Pack of 2-ft. 18AWG Power Cords NEMA 5-15P to IEC-320-C13) |
|
|
P006-003 3-ft. 18AWG Power cord (NEMA 5-15P to IEC-320-C13) |
|
|
P006-004 4-ft. 18AWG Power cord (NEMA 5-15P to IEC-320-C13) |
|
|
P006-004-BL 4-ft. 18AWG Power Cord (NEMA 5-15P to IEC-320-C13) with Blue Connectors |
|
|
P006-004-GN 4-ft. 18AWG Power Cord (NEMA 5-15P to IEC-320-C13) with Green Connectors |
|
|
P006-004-RD 4-ft. 18AWG Power Cord (NEMA 5-15P to IEC-320-C13) with Red Connectors |
|
|
P006-004-YW 4-ft. 18AWG Power Cord (NEMA 5-15P to IEC-320-C13) with Yellow Connectors |
|
|
P006-006 6-ft. 18AWG Power cord (NEMA 5-15P to IEC-320-C13) |
|
|
P007-006 6-ft. Heavy-Duty 14AWG Power cord (IEC-320-C13 to NEMA 5-15P) |
|
|
P006-006-2 6-ft. AC Power Splitter Cable (NEMA 5-15P to 2 x IEC-320-C13) |
|
|
P006-006-515MF 6 ft. Piggyback Power Cord (NEMA 5-15P/R to IEC-320-C13 ) |
|
|
P007-010 10-ft. Heavy-Duty 14AWG Power cord (IEC-320-C13 to NEMA 5-15P) |
|
|
P049-010 10-ft. 12AWG Heavy Duty Power cord (IEC-320-C19 to NEMA 5-20P) |
|
|
P006-010 10-ft. 18AWG Power cord ( NEMA 5-15P to IEC-320-C13) |
|
|
P010-012 12-ft. 18AWG Power cord (NEMA 5-15P to IEC-320-C13) |
|
|
P043-002 2-ft. 10AWG Heavy Duty Power Cord with 20 AMP Breaker, (NEMA L5-30P to NEMA L5-20R) |
|
|
P044-06I 6-inch 12AWG Heavy Duty Power Adapter cord (NEMA-L5-20R to NEMA-5-20P) |
|
|
May
24
2011
|
Is your product under warranty?If your PDUMV20 was purchased and registered on or after May 24, 2011, it is covered by warranty. |
Copyright © 2013 Tripp Lite. All Rights Reserved.