NOTEABLES™ Series

IN3008KB

Compact Flexible USB & PS/2 Keyboard - Notebook/Laptop Computer Peripheral Devices

  • Flexible, indestructible silicone material is perfect for healthcare applications and other clean or dirty environments-can be rolled, washed, disinfected and more
  • Lightweight, ultra-slim design provides maximum portability while traveling
  • USB plug with included PS/2 adapter increases connectivity options
  • 106 keys

Overview

This flexible keyboard takes mobility to new heights with its compact, versatile design. Full functionality includes a numeric keypad and USB and PS/2 compatibility.

RoHs

Typical Applications

  • Notebook and desktop computers

System Requirements

  • Windows 98/2000/ME/XP
  • Available USB or PS/2 port

Package Includes

  • Compact flexible keyboardUSB & PS/2
  • USB to PS/2 adapter
  • CD-ROM with Windows 98 driver (Driver not required with Windows 2000/ME/XP (plug-and-play)
  • User's guide

Specifications

OVERVIEW
Model Type Flexible Keyboards
PRODUCT OVERVIEW
Product Overview Compact Flexible USB & PS/2 Keyboard (106 keys)
PHYSICAL
Unit weight (lbs) 0.49
Unit weight (kg) 0.22
Unit Dimensions (cm) 38.1 x 13.34 x 0.64
Material of construction Flexible, indestructible silicone
Unit Dimensions (in.) 15(W) x 5.25(D) x 0.25(H)
Color Black
SPECIAL FEATURES
Batteries Required no
USB 1.1 Compatible yes (also PS/2 compatible with included adapter)
USB 2.0 Compatible will function with USB 2.0
USB Powered Yes
CERTIFICATIONS
Certifications FCC, CE and RoHS
WARRANTY
Product Warranty Period (Worldwide) 1-year limited warranty

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite''s testing agencies.

Ratings & Reviews

Product Q&A

Support

Product Warranty

May
24
2012

Is your product under warranty?

If your IN3008KB was purchased and registered on or after May 24, 2012, it is covered by warranty.

Software & Manuals

Other Resources

Before You Buy

After You Buy