Recently Viewed Items


United States   |    View Picklist View Picklist (0 items)


 
Product Family:  

Model #: HT2210ISOCTR

    |   PDF Version

Low-profile power center designed for flat-panel TVs, rear-screen projection System and more - Isobar Audio/Video Power Center

  • 2 surge/spike protected AC outlets
  • 5100 joules surge suppression rating
  • 1-line HD 2.2 GHz (gold) coaxial surge protection
  • 1-Network/Ethernet protection with RJ45
  • 3 Diagnostic LEDs report operational conditions
  • 10 ft. and 18 in. detachable power cords with right-angle plugs
  • All-metal housing within a Low profile design provides additional EMI/RFI rejection
  • $100,000 Ultimate Lifetime Insurance (USA/Canada only); lifetime product warranty

$179.95  MSRP*

Tripp Lite's HT2210ISOCTR Isobar Audio/Video Power Center provides ultimate protection - 5100 joules - stopping damaging surges and filtering disruptive line noise so components perform at their peak! You can see and hear the difference: sharper, crisper video; deeper, fuller audio and longer component life spans. Perfect for flat-panel TVs, rear-screen projection systems and more.  Premium Isobar surge protection technology.  Low-profile design that fits neatly behind flat panel TV's. HD 2.2 GHz (gold) coaxial protects against surges from coming in on the coax input.  Ethernet protection with RJ45 protects from surges coming in on the network.  All-metal housing, 2 AC outlets, 3 diagnostic LEDs, 10-ft and 18-in. detachable cords with right-angle plugs, 24K gold plug contacts, circuit breaker, fail-safe thermal fusing and audible alarm.  Remote AC/DC control jack allows remote on/off control from an external component.  Includes mounting brackets. $100,000 Ultimate Lifetime Insurance coverage (USA/Canada only); lifetime product warranty                                                                                                                                                                        

  • 5100 joules surge suppression rating with EMI/RFI line noise filtering help components perform at their peak (sharper, crisper video; deeper, fuller audio and longer component life spans)
  • Rugged all-metal housing safely withstands the strongest surges
  • 2 surge/spike protected NEMA 5-15R AC outlets
  • 10-ft. and 18-in. detachable cords with right-angle NEMA 5-15P plugs enable convenient placement anywhere within a home/business theater system.
  • 1-line HD2.2 GHz (gold) coaxial surge protection
  • 1-Network/Ethernet protection with RJ45
  • 3 diagnostic LEDs (LINE OK, GROUND OK & SURGE OK)
  • Included brackets enable convenient mounting behind any flat-panel TV
  • Illuminated master switch provides one-touch power control over all components
  • Circuit breaker protects against dangerous system overload
  • TUV tested to UL standards 1449 and 962A
  • Fail-safe thermal fusing acts like an additoinal circuit breaker, shutting down the unit and connected equipment during a catastrophic surge
  • Audible alarm immediately alerts you to damaged protection circuitry, perfect for when LEDs aren't normally viewed
  • 24k gold plug contacts resist corrosion to improve AC power flow
  • Remote AC/DC control jack permits remote on/off control from an external component
  • $100,000 Ultimate Lifetime Insurance (USA/Canada only) covers connected components against surge damage—for life!
  • Lifetime product warranty

Applications

  • Ideal for flat panel TVs and rear-screen projection systems

Package Includes

  • HT2210ISOCTR Audio/Video Power Center
  • Mounting brackets
  • Instruction manual with warranty information
  • 1 Coax Cable
  • 1 RJ45 Network Cable
OVERVIEW
Intended Application Audio/Video
SYSTEM OVERVIEW
Voltage compatibility 120 VAC
OUTPUT
Frequency compatibility 50 / 60 Hz
Output watts 1440
Output volt amp capacity (amps) 12
Overload protection 12-amp circuit breaker
Outlet quantity / type 2 NEMA 5-15R
INPUT
Recommended Electrical Service 120V (110-125V)
Input connection type Detachable NEMA 5-15P
Input plug features Right-angle plug with 24k gold contacts
Input cord length (ft.) 10 ft. and 18 in.
Input cord gauge, type 14 gauge, SJT
LEDS ALARMS & SWITCHES
Alarms Audible alarm
Switches On/Off power switch and circuit breaker switch
Diagnostic LEDs 3
SURGE / NOISE SUPPRESSION
AC suppression joule rating 5100 joules
AC suppression response time NM = instantaneous CM = < 1 ns
Safe thermal fusing Yes
UL1499 let through rating 330V - UL verified
EMI / RFI filtering Yes
DATALINE SURGE SUPPRESSION
Telephone/DSL Protection No
Cable (Coax) Protection Yes
Network (Ethernet) Protection Yes
PHYSICAL
Shipping weight (lbs) 2.8
Unit weight (lbs) 2.6
Material of construction Metal
Mounting accessories included Mounting brackets
Receptacle Color Black
AC line cord color Black
Style Low Profile
SPECIAL FEATURES
Right-Angle Plug Yes
CERTIFICATIONS
UL1449 1998 Rev. (AC Suppression) UL1449
Approvals RoHS, TUV tested to UL standards 1449 & 962A
WARRANTY
Standard warranty period Lifetime
Connected equipment insurance (USA, Canada, Puerto Rico) $100,000

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.

* Authorized Tripp Lite resellers and distributors set their own pricing which may differ from the Estimated Retail Price (ERP) or Manufacturer's Suggested Retail Price (MSRP) shown on this website. ERP and MSRP may be used as a guide for general price comparisons among Tripp Lite products, and should not be used to compare Tripp Lite pricing with the pricing from other manufacturers.