Recently Viewed Items


United States   |    View Picklist View Picklist (0 items)


 
Product Family:  

Model #: HT1210ISOCTR

    |   PDF Version

2U rack/console component power center w/ digital IR remote for all audio/video components - Isobar Audio/Video Power Center

  • 12 AC outlets arranged in three filter banks; 10-ft. power cord
  • 4 sequenced, individually controllable AC outlets; IR remote control device included
  • 5700-joule surge suppression rating
  • 3-line HD-compatible gold coaxial surge protection
  • 1-line tel/modem surge protection with built-in splitter; 1-line Ethernet surge protection
  • $150,000 Ultimate Lifetime Insurance (USA/Canada only); lifetime product warranty

$499.95  ERP*

  • 5700-joule surge suppression rating with EMI/RFI line noise filtering helps components perform at their peak (sharper, crisper video; deeper, fuller audio; and longer component life spans)
  • Exclusive Isolated Filter Banks eliminate interference between connected components
  • 3 built-in filter banks: Analog, Digital, High Current
  • Metal housing safely withstands the strongest surges
  • 12 surge-protected NEMA 5-15R AC outlets safeguard all audio/video components
  • 4 sequenced, individually IR-controllable AC outlets work with either included remote device or with user-supplied universal learning IR remote to facilitate orderly system startup and shutdown
  • 3 sets of surge-protected, HD-compatible 2.2 GHz Type F gold coaxial connectors safeguard components on cable, satellite and antenna connections; one 6-ft. gold coaxial cable included
  • 1-line tel/modem surge protection safeguards personal video recorders (PVRs) on a single dial-up connection. Built-in splitter (1 jack in/2 jacks out) allows simultaneous connection of two devices sharing a single line; one 6-ft. phone cable included
  • 1-line Ethernet surge protection safeguards equipment on a 10/100 Base T network connection; one 6-ft network cable included
  • 10-ft. power cord with right-angle NEMA 5-15P plug permits convenient placement anywhere within a home/business theater system
  • 2 digital LED displays and 12 additional diagnostic LEDs alert user to input voltage levels, component load levels and 4 operational conditions (power, protection, grounding, selected outlets)
  • 2U rackmount or console installation options; rackmount hardware and removable rubber console feet included
  • Illuminated master switch provides one-touch power control over all components
  • 15A circuit breaker protects against dangerous system overload
  • Fail-safe thermal fusing acts like an additional circuit breaker, shutting down the unit and connected equipment in the event of a catastroph

Applications

  • Large home/business theater installations, high-definition TVs, PVRs, satellite and A/V receivers, subwoofers, DVD/CD players and more

Package Includes

  • HT1210ISOCTR Isobar Audio/Video Power Center
  • One hand-held IR remote control device; one 6-ft. gold coaxial cable; one 6-ft. phone cable; one 6-ft network cable
  • Color-coordinated outlet/plug labels
  • Hardware for 2U rackmounting
  • Instruction manual with warranty information
OVERVIEW
Intended Application Audio/Video
SYSTEM OVERVIEW
Voltage compatibility 120 VAC
OUTPUT
Frequency compatibility 50 / 60 Hz
Output watts 1440
Output volt amp capacity (amps) 12
Overload protection 15A circuit breaker
Outlet quantity / type 12 NEMA 5-15R
INPUT
Recommended Electrical Service 120V (110-125V)
Input connection type NEMA 5-15P
Input plug features Right-angle plug
Input cord length (ft.) 10 ft.
Input cord length (m) 3
Input cord gauge, type 14 gauge, SJT
LEDS ALARMS & SWITCHES
Alarms Audible alarm
Switches Illuminated on/off power switch
Diagnostic LEDs Dual digital LED displays and 12 additional diagnostic LEDs alert user to input voltage levels, component load levels and 4 operational conditions (power, protection, grounding, selected outlets)
SURGE / NOISE SUPPRESSION
AC suppression joule rating 5700 joules
AC suppression response time NM = instantaneous CM = < 1 ns
Protection modes Includes full normal mode (H-N) and common mode (N-G / H-G) line surge suppression
Safe thermal fusing Yes
UL1499 let through rating 330V - UL verified
EMI / RFI filtering Yes
Isolated filter banks 3
DATALINE SURGE SUPPRESSION
Telephone/DSL Protection Yes
Telephone/DSL Protection Details 1 line
Cable (Coax) Protection Yes
Cable (Coax) Protection Details 3 line (support 2.2GHz bandwidths)
Network (Ethernet) Protection Yes
PHYSICAL
Shipping weight (lbs) 16
Shipping weight (kg) 7.3
Unit Dimensions (HWD/in) 3.5 x 17.5 x 12
Unit Dimensions (HWD/cm) 8.8 x 43.8 x 30.5
Shipping Dimensions (HWD/in) 7.5 x 21.5 x 15.0
Shipping Dimensions (HWD/cm) 19. 1 x 54.6 x 38.1
Unit weight (lbs) 13.5
Unit weight (kg) 6.1
Material of construction Metal
Mounting accessories included 2U rackmounting hardware
Receptacle Color Black
AC line cord color Black
Style Rack/Console
Form factors supported 2U rackmount/console installation
SPECIAL FEATURES
Appearance Attractive black housing and receptacles with silver faceplate
Right-Angle Plug Yes
CERTIFICATIONS
UL1449 1998 Rev. (AC Suppression) UL1449
UL1283 (EMI Filter) UL1283
cUL / CSA (Canada) cUL
Approvals RoHS, TUV tested to UL standards 1449 & 962A
WARRANTY
Standard warranty period Lifetime
Connected equipment insurance (USA, Canada, Puerto Rico) $150,000

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.

* Authorized Tripp Lite resellers and distributors set their own pricing which may differ from the Estimated Retail Price (ERP) or Manufacturer's Suggested Retail Price (MSRP) shown on this website. ERP and MSRP may be used as a guide for general price comparisons among Tripp Lite products, and should not be used to compare Tripp Lite pricing with the pricing from other manufacturers.