Free PowerAlert Download! Monitor and control hundreds of UPS systems, PDUs, sensors and the equipment they support. PowerAlert Software Downloads [log-in required]
Tripp Lite's B120-000 DVI Dual Link Signal Extender increases the distance a DVI-D signal can be transmitted beyond the recommended 16 ft. (5 m.). It supports video resolutions up to 2560 x 1600 @ 60Hz, and a maximum distance of 150 ft. from the source. Use P560-Series DVI Dual-Link cables in most applications. When extending a 2560 x 1600 video signal more than 75 ft., use cable made with 24Awg wiring. (Available from Tripp Lite as a custom order) Simply connect the longer cable between the source and the B120-000, and the shorter cable (16 ft. or less) between the adapter and the monitor. Software or drivers are not required. Built-in Equalization control to adjust the video image. HDCP and DDC compatible. Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases.
| OVERVIEW | |
|---|---|
| Display Style | Signal Booster |
| PHYSICAL | |
| Color | Black |
| CONNECTIONS | |
| Connector A | ![]() DVI-I (FEMALE) |
| Connector B | ![]() DVI-I (FEMALE) |
| Number of Connectors | 2 |
| WARRANTY | |
| Product Warranty Period (Worldwide) | 1-year limited warranty |
† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite''s testing agencies.
| Optional Products | ||
|---|---|---|
|
P560-006 6-ft. DVI Dual Link TMDS Cable (DVI-D M/M) |
|
|
P560-010 10-ft. DVI Dual Link TMDS Cable (DVI-D M/M) |
|
|
P560-015 15-ft. DVI Dual Link TMDS Cable (DVI-D M/M) |
|
|
P560-025 25-ft. DVI Dual Link TMDS Cable (DVI-D M/M) |
|
|
P560-050 50-ft. DVI Dual Link TMDS Cable (DVI-D M/M) |
|
|
P560-100 100-ft. DVI Dual Link TMDS Cable (DVI-D M/M) |
|
|
B120-000-SL DVI Single Link Signal Extender (DVI F/F) |
|
|
B140-101X DVI over Cat5 Active Extender Kit |
|
|
B140-101-WP DVI over Cat5 Passive Extender Wallplate Kit |
|
|
B140-101 DVI over Cat5 Passive Extender Kit |
|
|
May
23
2012
|
Is your product under warranty?If your B120-000 was purchased and registered on or after May 23, 2012, it is covered by warranty. |
B120-000 |
| add to wishlist email print download pdf |
Copyright © 2013 Tripp Lite. All Rights Reserved.