Model: U219-000-R

USB to PS/2 Adapter
(USB A Male to 2x Mini-Din6 female)

  • Connect a USB computer to a KVM switch or connect a PS/2 keyboard and mouse to the USB ports on a computer
  • No external power needed
  • Plug-and-play compact design

A fast easy way to connect a USB computer to a KVM switch or to connect a PS/2 keyboard and mouse to the USB ports on a computer. All Tripp Lite USB cabling include superior foil shielding for reliable error-free data communications. Tripp Lite warrants this product to be free from defects in materials and workmanship for life.

Key Features

  • Connect a USB computer to a KVM switch
  • Connect a notebook computer to a KVM switch
  • Connect a PS/2 keyboard and mouse to the USB ports on a computer
  • Tripp Lite warrants this product to be free from defects in materials and workmanship for life

Typical Applications

  • Notebook and desktop computers

System Requirements

  • USB computer with free USB port

Package Includes

  • USB to PS/2 Adapter

OVERVIEW
Intended Application Connecting Peripherals
PHYSICAL
Color Black
Style USB
CONNECTIONS
Connector A USB A (MALE)
Connector B MINI DIN-6 (FEMALE)

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.

Optional Products

Product Type Related Model Description Qty. Price
KVM Cable Kits P753-010 10-ft. KVM Switch PS/2 (3-in-1) Cable Kit for B007-008 - Check Prices Add to Picklist
KVM Adapters/Console Extender Kits B013-000 KVM Switch Accessories - KVM Console Extender Kit - Check Prices Add to Picklist
KVM Switches & Accessories B007-008 KVM Switch - 8-Port 1U Rackmount KVM Switch with On-Screen Display - Check Prices Add to Picklist
KVM Cable Kits P753-015 15-ft. KVM Switch PS/2 (3-in-1) Cable Kit for B007-008 - Check Prices Add to Picklist
KVM Cable Kits P753-006 6-ft. KVM Switch PS/2 (3-in-1) Cable Kit for B007-008 - Check Prices Add to Picklist

**Authorized Tripp Lite resellers and distributors set their own pricing which may differ from the Estimated Retail Price (ERP) or Manufacturer's Suggested Retail Price (MSRP) shown on this website. ERP and MSRP may be used as a guide for general price comparisons among Tripp Lite products, and should not be used to compare Tripp Lite pricing with the pricing from other manufacturers.

Tripp Lite World Headquarters, 1111 W. 35th Street
Chicago, IL 60609 USA

773.869.1111 • www.tripplite.com