click to chat with a product specialist

P560-025

25-ft. DVI Dual Link TMDS Cable (DVI-D M/M)

  • For use with Dual or Single TMDS Link specified equipment
  • Compatible with Flat Panel Displays, Digital CRT Displays and Projectors
  • Provides bandwidth for resolutions up to 2560 x 1600
  • High Speed Digital Transmission to 9.9Gbps
  • Superior molded cables with foil/braid shielding for maximum EMI/RFI protection
  • Check monitor manufacturers cable length specs - may need Tripp Lite B120-000 DVI Extender

Overview

Tripp Lite's 25 foot DVI Dual Link TMDS cable delivers the high performance, high bandwidth needed for todays digital video displays. Note: Review your monitor manufacturers specifications for a stated maximum DVI cable length. While many monitors only support a 5 meter (16ft) DVI cable, simply adding a Tripp Lite B120-000 DVI Extender will guarantee full digital signal strength at any length up to 150ft. Gold plated contacts ensure excellent conductivity, while double shielding (foil and braid) provides maximum EMI/RFI protection. Use in conjunction with DVI video cards that are specified as Dual or Single Link. Both DVI connectors are molded, have integral strain relief for long life reliability, and ferrite collars to drain off extraneous electrical interference.

RoHs

Key Features

  • Superior molded cables with foil/braid shielding for maximum EMI/RFI
  • Dual Link digital signalling for transmission speeds to 9.9Gbps and 2560 x 1600 resolution
  • Meets DVI DDWG Standard
  • PC and Mac compatible
  • For use with Digital CRT displays, Flat Panel Displays, HDTV and Projectors
  • Check monitor manufacturers cable length specs - may need Tripp Lite B120-000 DVI Extender

System Requirements

  • Monitor with DVI, and CPU with Dual or Single Link DVI capabilities

Package Includes

  • DVI Dual Link TMDS cable - DVI-D, M/M, 25'

Specifications

OVERVIEW
Intended Application Connecting Peripherals
Cable Type DVI
Display Style Direct Connect
Model Type DVI
INPUT
Cable Length (ft.) 25
Cable Length (m) 7.62
UPC ASSIGNMENT
Unit Carton UPC# 037332138804
PHYSICAL
Color Black
Style DVI
CONNECTIONS
Connector A
DVI-D Dual Link (Male)
DVI-D DUAL LINK (MALE)
Connector B
DVI-D Dual Link (Male)
DVI-D DUAL LINK (MALE)
Number of Connectors 2
CERTIFICATIONS
Certifications R0HS
WARRANTY
Product Warranty Period (Worldwide) Lifetime limited warranty

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite''s testing agencies.

Ratings & Reviews

Related Items

Product Q&A

Support

Product Warranty

This product is covered by a Lifetime Limited Warranty. Please contact us for coverage details.

Software & Manuals

There are no files available for Model Number P560-025.

Other Resources

Before You Buy

After You Buy