Free PowerAlert Download! Monitor and control hundreds of UPS systems, PDUs, sensors and the equipment they support. PowerAlert Software Downloads [log-in required]
Tripp Lite's Red, 2-meter multimode duplex micron fiber optic LC/LC patch cable is manufactured from 62.5/125 zipcord fiber. The cable has LC connectors on each end, a PVC jacket, and is FDDI and OFNR rated. Duplex multimode fiber is most commonly used in LAN applications. Ideal for color coding the cable plant.
| OVERVIEW | |
|---|---|
| Fiber Type | 62.5/125 - OM1 |
| Intended Application | Computer Networking (Fiber) |
| Cable Type | MULTIMODE 62.5/125 FIBER OPTIC |
| Network Speed | 1Gbps |
| INPUT | |
| Cable Length (m) | 2 |
| UPC ASSIGNMENT | |
| Unit Carton UPC# | 037332138576 |
| PHYSICAL | |
| Color | Red |
| Style | Fiber Optic |
| CONNECTIONS | |
| Connector A | ![]() LC |
| Connector B | ![]() LC |
| Number of Connectors | 2 |
| WARRANTY | |
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite''s testing agencies.
| Optional Products | ||
|---|---|---|
|
N320-01M-RD 1M (3-ft.) Duplex MMF 62.5/125 Patch Cable (LC/LC) - Red |
|
|
N320-03M-RD 3M (10-ft.) Duplex MMF 62.5/125 Patch Cable (LC/LC) - Red |
|
|
N320-05M-RD 5M (16-ft.) Duplex MMF 62.5/125 Patch Cable (LC/LC) - Red |
|
|
N320-10M-RD 10M (33-ft.) Duplex MMF 62.5/125 Patch Cable (LC/LC) - Red |
|
|
N320-15M-RD 15M (50-ft.) Duplex MMF 62.5/125 Patch Cable (LC/LC) - Red |
|
|
N320-20M-RD 20M (65-ft.) Duplex MMF 62.5/125 Patch Cable (LC/LC) - Red |
|
This product is covered by a Lifetime Limited Warranty. Please contact us for coverage details. |
There are no files available for Model Number N320-02M-RD.
N320-02M-RD |
| add to wishlist email print download pdf |
Copyright © 2013 Tripp Lite. All Rights Reserved.