click to chat with a product specialist

P568-003-FL

3-ft. Flat High Speed HDMI Gold Cable

  • Premium double-shielded digital audio/video cable
  • Supports iPad2 Video Mirroring when used with Apple Digital AV Adapter
  • Gold-plated connectors provide optimal signal transfer
  • Bandwidth up to 10.2Gbps - Full 1080p Resolution
  • High Speed HDMI and HDCP compliant

Overview

Tripp Lite's 3-ft Flat High Speed HDMI (High Definition Multimedia Interface) Gold Cable allows interconnection between digital display devices, such as DTV's (digital television), plasma displays, LCD TV's, and projectors, to Digital source devices, such as digital set-top boxes, Blu-Ray players, and AV receivers. Supports iPad2 Video Mirroring when used with Apple Digital AV Adapter. Utilizing a flat design, each individual inner conductor is organized differently to reduce cross-talk between the wires, which produces a cleaner signal than round HDMI cables. Flat HDMI cables also fit closer to walls and better around bends and turns, as well as under carpeting.

RoHs

Key Features

  • Flat design for better manageability
  • Flat conductors reduce crosstalk and inductance
  • Creates a pure digital connection between HDMI-enabled HDTV display devices and HDMI-enabled digital video sources
  • Supports iPad2 Video Mirroring when used with Apple Digital AV Adapter
  • Gold-plated connectors provide optimal signal transfer
  • Premium double-shielded cable protects against outside noise (EMI/RFI)
  • Impedance-matched twisted-pair construction reduces cross-talk and interference
  • Bandwidth up to 10.2Gbps - Full 1080p Resolution
  • Perfect for connecting an iPad2 to an HDTV (video mirroring) to watch movies, play games, surf the web and display presentations

Package Includes

  • 3-ft Flat High Speed HDMI Gold Cable

Specifications

OVERVIEW
Intended Application Home Theater/AV
Cable Type HDMI
Display Style Direct Connect
Model Type HDMI
INPUT
Cable Length (ft.) 3
Cable Length (m) 0.91
UPC ASSIGNMENT
Unit Carton UPC# 037332137968
PHYSICAL
Color Black
Style HDMI
CONNECTIONS
Connector A
HDMI (Male)
HDMI (MALE)
Connector B
HDMI (Male)
HDMI (MALE)
Number of Connectors 2
WARRANTY
Product Warranty Period (Worldwide) Lifetime limited warranty

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite''s testing agencies.

Ratings & Reviews

Related Items

Product Q&A

Support

Product Warranty

This product is covered by a Lifetime Limited Warranty. Please contact us for coverage details.

Software & Manuals

There are no files available for Model Number P568-003-FL.

Other Resources

Before You Buy

After You Buy