Free PowerAlert Download! Monitor and control hundreds of UPS systems, PDUs, sensors and the equipment they support. PowerAlert Software Downloads [log-in required]
Tripp Lite's 6-ft Flat High Speed HDMI (High Definition Multimedia Interface) Gold Cable allows interconnection between digital display devices, such as DTV's (digital television), plasma displays, LCD TV's, and projectors, to Digital source devices, such as digital set-top boxes, Blu-Ray players, and AV receivers. Supports iPad2 Video Mirroring when used with Apple Digital AV Adapter. Utilizing a flat design, each individual inner conductor is organized differently to reduce cross-talk between the wires, which produces a cleaner signal than round HDMI cables. Flat HDMI cables also fit closer to walls and better around bends and turns, as well as under carpeting.
| OVERVIEW | |
|---|---|
| Intended Application | Home Theater/AV |
| Cable Type | HDMI |
| Display Style | Direct Connect |
| Model Type | HDMI |
| INPUT | |
| Cable Length (ft.) | 6 |
| Cable Length (m) | 1.83 |
| UPC ASSIGNMENT | |
| Unit Carton UPC# | 037332137975 |
| PHYSICAL | |
| Color | Black |
| Style | HDMI |
| CONNECTIONS | |
| Connector A | ![]() HDMI (MALE) |
| Connector B | ![]() HDMI (MALE) |
| Number of Connectors | 2 |
| WARRANTY | |
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite''s testing agencies.
| Optional Products | ||
|---|---|---|
|
P568-003-FL 3-ft. Flat High Speed HDMI Gold Cable |
|
|
P568-010-FL 10-ft. Flat High Speed HDMI Gold Cable |
|
|
P568-016-FL 16-ft. Flat High Speed HDMI Gold Cable |
|
This product is covered by a Lifetime Limited Warranty. Please contact us for coverage details. |
There are no files available for Model Number P568-006-FL.
P568-006-FL |
| add to wishlist email print download pdf |
Copyright © 2013 Tripp Lite. All Rights Reserved.