Free PowerAlert Download! Monitor and control hundreds of UPS systems, PDUs, sensors and the equipment they support. PowerAlert Software Downloads [log-in required]
Tripp Lite's TLP606B offers economical AC surge suppression for protection of workstations, desktop PCs, telecom systems and other sensitive electronics. Built-in AC surge suppression shields connected equipment from damage and performance problems due to transient surges. TLP606B offers 6 total outlets, 6 foot cord and diagnostic LED to warn of suppressor damage. AC suppression rated at 790 joules shields equipment from surges and line noise. Attractive black suppressor housing with keyhole mounting tabs offer convenient protection of desktop computer equipment and accessories. $20,000 Ultimate Lifetime Insurance (USA & Canada Only).
PLUG/OUTLETS: Input: NEMA5-15P/Output: 6 NEMA5-15R/6-ft. AC line cord
ELECTRICAL: 120V AC, 50/60Hz, 15A (Requires NEMA5-15R wall receptacle)
FORMAT: Corded multi-outlet strip with 1 transformer spaced outlet
SUPPRESSION: AC: 150V RMS Clamping/790 joules/400V UL1449
| OVERVIEW | |
|---|---|
| Intended Application | Home/Office |
| OUTPUT | |
| Frequency compatibility | 50 / 60 Hz |
| Output watts | 1800 |
| Circuit Breaker (amps) | 15 |
| Overload protection | 15A resettable illuminated combo switch / circuit breaker |
| Outlet quantity / type | 6 NEMA 5-15R |
| Transformer accommodation | Supports 1 large transformer plug accessory without covering remaining outlets, accepts up to 3 transformers total |
| Outlet orientation | Single row of 6 outlets |
| INPUT | |
| Nominal Input Voltage(s) Supported | 120V AC |
| Recommended Electrical Service | 120V (110-125V) |
| Input connection type | NEMA 5-15P |
| Input cord length (ft.) | 6 |
| Input cord length (m) | 1.83 |
| Input cord gauge, type | 14 gauge, SJT |
| Voltage compatibility (VAC) | 120 |
| Maximum Surge Amps | 35500 |
| LEDS ALARMS & SWITCHES | |
| Switches | Combination AC circuit breaker and 2 position red illuminated on/off power switch |
| Diagnostic LEDs | Built-in LED confirms suppressor "protection present" (green) status |
| SURGE / NOISE SUPPRESSION | |
| AC suppression joule rating | 790 |
| AC suppression response time | < 1 ns |
| Protection modes | Includes full normal mode (H-N) and common mode (N-G / H-G) line surge suppression |
| Clamping voltage (RMS) | 150 |
| UL1449 let through rating | 400V |
| DATALINE SURGE SUPPRESSION | |
| Cable (Coax) Protection | No |
| Network (Ethernet) Protection | No |
| PHYSICAL | |
| Shipping Dimensions (HWD/in) | 13.20 x 5.20 x 1.8 |
| Shipping Dimensions (HWD/cm) | 33.53 x 13.21 x 4.57 |
| Shipping weight (lbs) | 1.2 |
| Shipping weight (kg) | 0.54 |
| Unit Dimensions (HWD/in) | 10.8 x 1.85 x 1.23 |
| Unit Dimensions (HWD/cm) | 27.43 x 4.70 x 3.12 |
| Unit weight (lbs) | 1.01 |
| Unit weight (kg) | 0.46 |
| Material of construction | Plastic |
| Integrated keyhole mounting tabs | Keyhole mounting tabs enable wall mounting |
| Housing Color | Black |
| Receptacle Color | Black |
| AC line cord color | Black |
| Style | Strip |
| Outlets center to center measurement | 28.5mm |
| Keyhole slot center to center measurement | Distance between slots = 101mm; Distance between slot height = 28mm |
| CERTIFICATIONS | |
| Additional International Approvals | RoHS |
| UL1449 3rd Edition (AC Suppression) | UL1449 3rd EDITION |
| UL1363 (Power Tap) | UL1363 |
| cUL / CSA (Canada) | cUL |
| Approvals | Exceeds IEEE 587 category A&B specifications |
| WARRANTY | |
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
| Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $20,000 Ultimate Lifetime Insurance |
† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite''s testing agencies.
This product is covered by a Lifetime Limited Warranty. Please contact us for coverage details. |
![]() |
Your product comes with $20,000 connected equipment insurance. |
Copyright © 2013 Tripp Lite. All Rights Reserved.