PROTECT IT!® Series

TLP725

7-outlet, 25-ft cord, 1080 joule - Protect It! Surge Suppressor

Take a closer look:

features video

Overview

Tripp Lite's TLP725 surge suppressor offers economical AC surge suppression for protection of workstations, desktop PCs, telecom systems and other sensitive electronics. AC surge suppression shields connected equipment from damage and performance problems due to transient surges. TLP725 offers 7 total outlets, 25 foot cord and diagnostic LEDs to warn of wiring problems and suppressor damage. AC suppression rated at 1080 joules shields equipment from surges and line noise. Attractive white housing with keyhole mounting slots and 1 designated transformer plug outlet offer convenient protection of desktop computer equipment and accessories. $25,000 Ultimate Lifetime Insurance (USA, Puerto Rico and Canada only).`

PLUG/OUTLETS: Input: NEMA5-15P/Output: 7 NEMA5-15R/25 ft. AC line cord

ELECTRICAL: 120V AC, 50/60Hz, 15A (Requires NEMA5-15R wall receptacle)

FORMAT: Corded multi-outlet strip with 1 transformer spaced outlet

SUPPRESSION: AC: 150V RMS Clamping/1080 joules/400V UL1449 Let-through Rating

RoHs

Key Features

  • 1080 joules AC surge suppression shields equipment from the strongest surges and line noise
  • 7 AC outlets with 1 transformer plug outlet that doesn't block remaining outlets
  • 25 foot AC line cable conveniently reaches distant outlets
  • Built-in power switch with integrated 15 amp circuit breaker offers power control and overload protection over all outlets
  • Fail-safe thermal fusing protects against fire and other damage in the event of an extreme, extended overvoltage or surge condition
  • Diagnostic LEDs confirm outlet grounding and surge suppression status
  • Attractive white housing with keyhole mounting slots allow versatile placement options
  • UL1449 3rd Edition Rated (400V all modes), UL1363 (Power Tap), cUL (Canada)
  • Exceeds IEEE 587 category A & B surge suppression specifications
  • $25,000 Ultimate Lifetime connected equipment insurance (USA, Puerto Rico and Canada only)

Typical Applications

  • Ideal for any desktop, network or home computing application requiring AC protection

Package Includes

  • TLP725 Surge Suppressor
  • Instruction manual and warranty information

Specifications

OVERVIEW
Intended Application Home/Office
OUTPUT
Frequency compatibility 50 / 60 Hz
Output watts 1800
Circuit Breaker (amps) 15
Outlet quantity / type 7 NEMA 5-15R
Transformer accommodation Supports 1 large transformer plug accessory without covering remaining outlets, accepts up to 4 transformers total
Outlet orientation Single row
INPUT
Nominal Input Voltage(s) Supported 120V AC
Recommended Electrical Service 120V (110-125V)
Input connection type NEMA 5-15P
Input cord length (ft.) 25
Input cord length (m) 7.62
Input cord gauge, type 14 gauge, SJT
Voltage compatibility (VAC) 120
Maximum Surge Amps 72000
LEDS ALARMS & SWITCHES
Switches Combination AC circuit breaker and illuminated on/off power switch
Diagnostic LEDs Built-in LED confirms suppressor "protection present" (green) status
SURGE / NOISE SUPPRESSION
AC suppression joule rating 1080
AC suppression response time < 1 ns
Protection modes Includes full normal mode (H-N) and common mode (N-G/H-G) line surge suppression
Clamping voltage (RMS) 150
UL1449 let through rating 400V
EMI / RFI filtering Up to 20 dB
DATALINE SURGE SUPPRESSION
Cable (Coax) Protection No
Network (Ethernet) Protection No
PHYSICAL
Shipping weight (lbs) 3.20
Shipping weight (kg) 1.45
Unit Dimensions (HWD/in) 1.32 x 2.05 x 11.69
Unit Dimensions (HWD/cm) 3.35 x 5.21 x 29.69
Shipping Dimensions (HWD/in) 13.78 x 6.69 x 2.48
Shipping Dimensions (HWD/cm) 35.00 x 16.99 x 6.30
Unit weight (lbs) 3.04
Unit weight (kg) 1.38
Material of construction Plastic
Integrated keyhole mounting tabs Keyhole mounting slots enable wall mounting
Housing Color Light Gray
Receptacle Color Light Gray
AC line cord color Light Gray
Style Strip
Outlets center to center measurement Distance between standard outlets = 29mm; Distance between last standard outlet and transformer outlet = 33mm
Keyhole slot center to center measurement Distance between slots = 151mm; Distance between slot height = 24mm
CERTIFICATIONS
Additional International Approvals RoHS
UL1449 3rd Edition (AC Suppression) UL1449 3rd EDITION
NOM (Mexico) NOM
UL1363 (Power Tap) UL1363
cUL / CSA (Canada) cUL
Approvals Exceeds IEEE 587 category A&B specifications
WARRANTY
Product Warranty Period (Worldwide) Lifetime limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico) $25,000 Ultimate Lifetime Insurance

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite''s testing agencies.

Ratings & Reviews

TLP725 5 5 1 1
Just what I needed! I needed a surge protector with a long cable for a certain application. This product more than fit the bill. Well built with a great heavy gauge 25' cord at a great price. November 28, 2012
1-1 of 1

Product Q&A

(1 Question : 1 Answer)

Product Q&A

Ask your questions. Share your answers.

 
 
« Back
 
 
Has staff answer
 
1 answer

CSA logo

Do these surge suppressors have the csa logo on the back?
1 year, 1 month ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about bland1 is loaded.
Additional information about bland1 could not be loaded.
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
The cUL logo sticker is on the back of the TLP725.
1 year ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
1 of 1

Questions & Answers

1 Question | 1 Answer
1 of 1

Support

Product Warranty

This product is covered by a Lifetime Limited Warranty. Please contact us for coverage details.

Insurance Coverage

Your product comes with $25,000 connected equipment insurance.

Software & Manuals

Other Resources

Videos

Before You Buy

After You Buy