Free PowerAlert Download! Monitor and control hundreds of UPS systems, PDUs, sensors and the equipment they support. PowerAlert Software Downloads [log-in required]
Tripp Lite's HTSWIVEL6 Home/Business Theater Surge Suppressor provides high-performance protection--1200 joules--stopping damaging surges and filtering disruptive line noise so components perform at their peak! You can see and hear the difference: sharper, crisper video; deeper, fuller audio and longer component life spans. Perfect for small home/business theater installations: high-definition TVs, satellite and A/V receivers, DVD/CD players and more. 6 outlets, 1-line coaxial protection and 1-line tel/modem protection safeguard an entire home/business theater system. $50,000 Ultimate Lifetime Insurance coverage (USA and Canada only). Includes two diagnostic LEDs, 6 ft. gold coaxial cable and 6 ft. phone cord.
| OVERVIEW | |
|---|---|
| Intended Application | Audio/Video |
| OUTPUT | |
| Frequency compatibility | 60 Hz |
| Circuit Breaker (amps) | 15 |
| Outlet quantity / type | 6 NEMA 5-15R |
| Outlet orientation | Rotatable |
| INPUT | |
| Nominal Input Voltage(s) Supported | 120V AC |
| Recommended Electrical Service | 120V (110-125V) |
| Input connection type | NEMA 5-15P |
| Input cord length (m) | Direct plug-in |
| Input cord length details | Direct Plug-In |
| Voltage compatibility (VAC) | 120 |
| Maximum Surge Amps | 60000 |
| LEDS ALARMS & SWITCHES | |
| Diagnostic LEDs | Built-in LEDs confirm suppressor "protected" (green) and "grounded" (red) status |
| SURGE / NOISE SUPPRESSION | |
| AC suppression joule rating | 1200 |
| AC suppression response time | < 1 ns |
| Protection modes | Includes full normal mode (H-N) and common mode (N-G/H-G) line surge suppression |
| Clamping voltage (RMS) | 400 |
| UL1449 let through rating | 400, 500, 500 |
| EMI / RFI filtering | Up to 20 dB |
| DATALINE SURGE SUPPRESSION | |
| Telephone/DSL Protection | Yes |
| Telephone/DSL Protection Details | 1 line |
| Cable (Coax) Protection | Yes |
| Cable (Coax) Protection Details | 1 line |
| Network (Ethernet) Protection | No |
| PHYSICAL | |
| Shipping Dimensions (HWD/in) | 8.6 x 5.8 x 2.38 |
| Shipping Dimensions (HWD/cm) | 21.84 x 14.73 x 6.05 |
| Shipping weight (lbs) | 1.0 |
| Shipping weight (kg) | 0.45 |
| Unit Dimensions (HWD/in) | 6.25 x 4 x 2.25 |
| Unit Dimensions (HWD/cm) | 15.88 x 10.16 x 5.72 |
| Unit weight (lbs) | 0.6 |
| Unit weight (kg) | 0.27 |
| Material of construction | Plastic |
| Receptacle Color | Black |
| Style | Direct plug-in |
| Outlets center to center measurement | 29mm |
| CERTIFICATIONS | |
| UL1449 3rd Edition (AC Suppression) | UL1449 3rd Edition |
| cUL / CSA (Canada) | cUL |
| Approvals | RoHS |
| WARRANTY | |
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
| Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $50,000 Ultimate Lifetime Insurance |
† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite''s testing agencies.
This product is covered by a Lifetime Limited Warranty. Please contact us for coverage details. |
![]() |
Your product comes with $50,000 connected equipment insurance. |
HTSWIVEL6 |
| add to wishlist email print download pdf |
Copyright © 2013 Tripp Lite. All Rights Reserved.