click to chat with a product specialist

S502-01M

1M Internal SAS Cable - 4-in-1 32Pin (SFF-8484) to 4 x 7pin Cable

  • 32-pin SFF-8484 to 4 x 7-pin internal SAS cable
  • Supports data rates of up to 6.0Gbs
  • Straight backshell configuration
  • 1 meter in length

Take a closer look:

features

Overview

Tripp Lite's 32-pin SFF-8484 to 4 x 7-pin internal SAS cable (Serial Attached SCSI) cable is ideal for connecting SAS controllers to individual SAS/SATA disk drives. High-performance cable provides differential pair signaling with less than 5ps/m in pair skew, improved EMI protection, and 3.0Gbs data rate with rates up to 6.0Gbs. Thinner, flexible cable enables more efficient routing, with improved airflow and thermal mechanics. Configuration of storage devices is simplified. Tripp Lite SAS assemblies are RoHS compliant and feature a

RoHs

Key Features

  • SFF-8484 to 4 x 7pin SAS Cable - 1 meter
  • Supports data rates up to 6.0Gbs
  • Thin, flexible cable for easy routing and increased airflow
  • RoHS Compliant

Typical Applications

  • SAS Host Bus Adapters (HBA) such as LSI Logic SAS3442X-R and SAS3442E-R, utilizing internal SFF-8484 mating connectors

System Requirements

  • SAS Host Bus Adapter and Backplane with SFF-8484 mating connector

Package Includes

  • 1-Meter Internal SAS 4-in-1 SFF-8484 to 4 x 7pin Cable

Specifications

OVERVIEW
Intended Application Connecting Drives
Cable Type SAS
Model Type Internal
INPUT
Cable Length (m) 1
UPC ASSIGNMENT
Unit Carton UPC# 037332138125
PHYSICAL
Color Red
Style SCSI
CONNECTIONS
Connector A
SFF-8484
SFF-8484
Connector B
7 Pin Straight
7 PIN SATA STRAIGHT (MALE)
Number of Connectors 5
WARRANTY
Product Warranty Period (Worldwide) Lifetime limited warranty

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite''s testing agencies.

Ratings & Reviews

Related Items

Product Q&A

Support

Product Warranty

This product is covered by a Lifetime Limited Warranty. Please contact us for coverage details.

Software & Manuals

There are no files available for Model Number S502-01M.

Other Resources

Before You Buy

After You Buy