PowerVerter APS X Series Inverter/Charger - with Auto-Transfer Switching and Line Interactive Voltage Regulation
- 48V DC or 208/230V (selectable) AC input; 208/230V, 50/60 Hz, pure sine wave output (hardwired)
- 6000 watts continuous, 9000 watts OverPower™ and 12000 watts DoubleBoost™ inverter output (see specifications)
- 3-stage, 23/90 amp selectable wet/dry cell battery charger
- Auto Transfer Switching option for battery backup / UPS operation - includes wired APSRM4 remote control switch
- Automatic Voltage Regulation corrects brownouts and overvoltages without using battery power
- This product is only available for purchase outside of the United States
Tripp Lite's APSX6048VR DC-to-AC inverter with automatic line-to-battery transfer and integrated charging system serves as an extended run UPS, a standalone power source or an automotive inverter. Supplies up to 6000 watts of continuous 208 or 230V sine wave AC power from any 48V battery or automotive DC source. When hardwire AC input is energized, commercial power passes through to connected equipment and the battery set is recharged via 3 stage, 23/90 amp charging system. In UPS mode, the APS system responds to blackouts and severe voltage fluctuations with a near instantaneous automatic transfer to battery-derived AC output. Includes a set of high current DC input terminals for simple installation (user supplies batteries and cabling - see owner's manual for recommendations). Passes sine wave utility or generator power during battery charging and UPS line power operation, and sine wave AC output in inverter and UPS backup modes. Built-in Automatic Voltage Regulation (AVR) corrects line power AC brownouts and overvoltages without using battery power during battery charging and UPS standby modes. Reliable large transformer design, with frequency control powers resistive electronic loads or large inductive motors, compressors and other items with high current needs on startup. Optional APSRM4 wired remote power switch with full status LEDs provides remote power inverter on/off switching and continuous status information (part# APSRM4 sold separately). Supports an unlimited amount of runtime with any number of user-supplied batteries connected. Highly adaptable to a variety of applications and site conditions with adjustable charger settings for wet/gel battery types and selectable line to battery power transfer voltages.
Key Features
- APSX6048VR serves as an automotive or stationary DC-to-AC inverter with automatic line-to-battery transfer and integrated battery charger
- Supports 208 or 230V AC output from a 208 or 230V AC line power source or 48V DC battery source
- Automatic transfer between line and battery power supports UPS protection during blackouts and severe voltage fluctuations for equipment compatible with a selectable full or 1/2 cycle transfer times
- 6000 watts continuous sinewave AC output in inverter mode
- Double Boost inverter output supports momentary startup loads up to 200% of the continuous rating for up to 10 seconds (see specification chart)
- OverPower inverter output supports longer duration overloads to 150% for up to 60 seconds under ideal battery and temperature conditions. (For best results, utilize OverPower usage for as short of a duration as possible, ensure battery bank and cabling is able to provide full nominal DC voltage under load and allow inverter/charger to fully cool before and after OverPower usage.)
- 3 stage, selectable 23/90 amp battery charger with adjustable settings for wet/gel battery types offers fast, reliable battery recharging
- Protected DC hardwire bolt-down input lugs safely accept heavy gauge DC input wiring from attached battery bank
- Protected hardwire AC output passes 208/230V line or inverter power sinewave AC output through to connected equipment
- Reliability enhanced large-transformer design with protected DC wiring terminals
- Moisture-resistant construction enables vehicular or marine operation in high humidity environments
- 3 position operating mode switch supports "AUTO" mode to enable automatic transfer between DC and AC modes, CHARGE-ONLY to maintain a full battery charge when AC is present without auto transfer and SYSTEM OFF settings
- Set of six front panel LEDs display AC/DC operational modes, overload status, DC voltage level, shutdown status and system fault status
- Set of 4 configuration dip switches support AC input selection of 208/240V, selectable 50 /60Hz frequency, and selectable full or half cycle transfer times
- Set of 4 configuration dip switches support wet/gel battery charging profiles, adjustable 235/245V (208V)/260/270V (230V) high voltage auto transfer during overvoltages and selectable 165/175V (208V)/170/180V (230V) AC low voltage auto transfer during brownouts
- Set of 4 additional configuration dip switches support battery equalization program and battery charger low/high settings
- Automatic thermostatically controlled multi-speed cooling fans protect the inverter from load and temperature related failures
- Grounding lug properly connects the inverter/charger system to earth ground or vehicle grounding system
- Automatic overload and thermal shutoff safely turns off inverter as excessive loads or overheating conditions develop
- Front panel remote control connector enables remote off/on switching (APSRM4 sold separately). Optional APSRM4 accessory also includes user configurable jacks to support inverter shutoff or startup as a vehicle ignition is engaged
- Load sensing control dial enables adjustable load threshold required to automatically turn the inverter on and off in DC mode as load conditions change
- Automatic Generator Starter jack enables user configuration of automatic generator startup as inverter batteries drop to 46.0 VDC and generator shutoff as inverter batteries are recharged to 56.4 VDC.
- Remote battery temperature sensing connection function prolongs battery life by adjusting the charge float voltage level based on battery temperature
Typical Applications
- Versatile inverter/charger system with auto-transfer switching serves as an automotive inverter for RVs, over-the-road trucking, conversion vans and fleet service vehicles; a standalone alternative power source for off-grid, alternative energy or export applications and as an uninterruptible power supply (UPS) for items compatible with selectabe half-cycle (10ms) or full-cycle (20ms) transfer times.
Package Includes
- APSX6048VR Inverter/Charger
- Instruction manual with warranty information
| OVERVIEW | |
|---|---|
| Intended Application | Emergency Home Power |
| SYSTEM OVERVIEW | |
| Voltage compatibility (VAC) | 208; 230 |
| Voltage compatibility (VDC) | 48 |
| OUTPUT | |
| Frequency compatibility | 50 / 60 Hz |
| Output watts | 6000 |
| Continuous output capacity (watts) | 6000 |
| Peak output capacity (watts) | 12000 |
| Output nominal voltage | 230V |
| Output voltage regulation | LINE POWER (AC): Maintains 208/230V nominal sine wave output from line power source. INVERTER POWER (AC): Maintains sine wave output voltage of 208/230 VAC (+/-5%). |
| Output frequency regulation | 50/60 Hz (+/- 0.3 Hz) |
| Outlet quantity / type | Hardwire |
| INPUT | |
| Recommended Electrical Service | DC INPUT: Requires 48VDC input source capable of delivering 138A for the required duration (when used at full continuous capacity - DC requirements increase during OverPower and DoubleBoost operation). For automotive applications, professional hardwire installation with 250A minimum battery system fusing is recommended. |
| Maximum input amps / watts | DC INPUT: Full continuous load - 145A at 48VDC. AC INPUT: 30 amps at 208/230VAC with full inverter and charger load |
| Input connection type | DC INPUT: Set of DC bolt-down terminals. AC INPUT: Hardwire via built in terminal strip with cover plate |
| BATTERY | |
| Expandable battery runtime | Runtime is expandable with any number of user supplied wet or gel type batteries |
| DC system voltage (VDC) | 48 |
| Battery Pack Accessory (optional) | 98-121 sealed lead acid battery (optional) |
| Battery recharge rate | Selectable 23 / 90 amp |
| VOLTAGE REGULATION | |
| Voltage regulation description | Includes automatic voltage regulation to correct brownouts and over-voltages back to usable levels |
| Overvoltage correction | Over-voltages are automatically reduced by 10% |
| Brownout correction | Brownouts are automatically boosted by 10% and 20% |
| LEDS ALARMS & SWITCHES | |
| Switches | 3 position on/off/remote switch enables simple on/off power control plus "auto/remote" setting that enables distant on/off control of the inverter system when used in conjunction with optional APSRM4 accessory when used in inverter mode. In AC uninterruptible power mode, auto/remote setting enables automatic transfer from line power to battery power - to maintain continuous AC power to connected loads. |
| Front panel LEDs | Set of 6 LEDs offer continuous status information on load percentage (6 levels reported) and battery charge level (7 levels reported). See manual for sequences. |
| PHYSICAL | |
| Shipping weight (lbs) | 125 |
| Shipping weight (kg) | 56.25 |
| Cooling method | Dual multi-speed fan |
| Unit Dimensions (HWD/in) | 10 x 19.5 x 9 |
| Unit Dimensions (HWD/cm) | 25.5 x 49.5 x 22.71 |
| Shipping Dimensions (HWD/in) | 17.13 x 23.82 x 14.17 |
| Shipping Dimensions (HWD/cm) | 43.51 x 60.5 x 36 |
| Unit weight (lbs) | 106 |
| Unit weight (kg) | 47.7 |
| Material of construction | Metal |
| Style | Heavy-duty with built-in battery charger |
| ENVIRONMENTAL | |
| Relative Humidity | 0-95% non-condensing |
| LINE / BATTERY TRANSFER | |
| Transfer time from line power to battery mode | Dip-switch selectable 20 millisecond (full cycle) / 10 millisecond (half-cycle) transfer times which are compatible with many computers, servers and networking equipment - verify transfer time compatibility of loads for UPS applications |
| Low voltage transfer to battery power | In 230V AC "auto" mode, inverter/charger switches to battery mode as line voltage drops to 170V AC (user adjustable to 180V). In 208V AC "auto" mode, inverter/charger switches to battery mode as line voltage drops to 165V (user adjustable to 175V)-see manual |
| High voltage transfer to battery power | In 230V AC "auto" mode, inverter/charger switches to battery mode as line voltage increases to 260V (user adjustable to 270 - see manual), In 208V AC "auto" mode, inverter/charger switches to battery mode as line voltage increases to 235V (user adjustable to 245V-see manual) |
| SPECIAL FEATURES | |
| Appearance | Black color |
| Load Sensing | Optional load sense function enables automatic inverter shutoff and startup as connected equipment is powered off and on. Front panel load sense potentiometer can be set to shutoff or turn on inverter power in response to loads of any level, up to 150 watts. |
| Remote control capability | Yes |
| TVSS grounding | Main grounding lug connects inverter/charger to earth or vehicle chassis ground |
| CERTIFICATIONS | |
| Certifications | RoHS compliant |
| WARRANTY | |
| Product Warranty Period (U.S., Canada & Puerto Rico) | 2 year product warranty |
† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.
Optional Products
| Product Type | Related Model | Description | Qty. | Price |
|---|---|---|---|---|
| External Battery Housings | BP-260 | Ideal battery housing for use with Tripp Lite PowerVerter APS inverter/charger systems with a 12 or 24V DC system voltage. | - |
$239.00 MSRP Check Prices Add to Picklist |
| Replacement Batteries | 98-121 | 12V DC Sealed, Maintenance-Free Battery | - |
$369.00 MSRP Check Prices Add to Picklist |
Downloads
-
PDF version of this product page
Download - Owners Manual
-
Owners Manual for APSX6048VR Inverter 932570 English / pdf - 775 Kb
Download -
Owners Manual for APSX6048VR Inverter 932570 Spanish / pdf - 798 Kb
Download -
Owners Manual for APSX6048VR Inverter 932570 French / pdf - 797 Kb
Download -
Owners Manual for APSX6048VR Inverter 932570 Russian / pdf - 811 Kb
Download - Runtime Chart
-
Runtime Chart for Model APSX6048VR Inverter/Charger / pdf - 51 Kb
Download - Other Resources
-
Outlet and Plug Types
Download
**Authorized Tripp Lite resellers and distributors set their own pricing which may differ from the Estimated Retail Price (ERP) or Manufacturer's Suggested Retail Price (MSRP) shown on this website. ERP and MSRP may be used as a guide for general price comparisons among Tripp Lite products, and should not be used to compare Tripp Lite pricing with the pricing from other manufacturers.