Audio Video Backup Power Block UPS Protection Structured Wiring Enclosure

550VA Audio/Video Backup Power Block - Exclusive UPS Protection for Structured Wiring Enclosure

Model Number: AV550SC


  • 4 AC outlets (including 1 delay-on outlet for router)
  • Automatic recycle/reset button
  • Auto-restart capability
  • Regulated 12V DC output for 4 devices
  • Complete surge/spike protection
  • HD-compatible 2.2GHz coaxial and telephone/modem/DSL line surge protection; 550VA of battery backup
(2 Reviews)
Read all 2 reviews  |  Write a Review

The AV550SC Backup Power Block provides the highest level of protection for structured cabling installations (ie. telephone, Internet and coax connections). With reliable battery backup, surge protection and EMI/RFI line noise filtering, the AV550SC provides a complete protection solution for audio/video distribution systems by supporting modems, routers, RF amplifiers, network interfaces, cameras, modulators and other equipment through all power problems. In the event of a power failure, the AV550SC includes an auto-restart feature that eliminates the need to perform an on-site restart. In addition, when a modem or router freeze-up occurs, the AV550SC features a recycle/reset button with sequential outlet startup for proper modem and router rebooting.

2007 CustomRetailer EXC!TE Award Winner 2007 Multi-Room Audio/Video Awards 2008 TechHome Mark of Excellence

Key Features

  • 3 widely-spaced AC outlets (2 Auxiliary, 1 Modem)power, reset or start up connected equipment during a blackout or system freeze-up (provide battery backup, surge protection and EMI/RFI filtering) - 4 outlets total
  • 60-second delay-on AC outlet (router) powers and resets the router during a blackout or system freeze-up and delays router start-up for proper system rebooting (provides battery backup, surge protection and EMI/RFI filtering)
  • 12V DC (1-Amp) output connector provides an additional output power source for 12V DC devices as well as battery backup protection for 4 devices
  • Recycle/reset button resets connected equipment during system freeze-ups with sequential outlet startup
  • HD-compatible 2.2GHz coax jacks protect connected coax lines against surge damage and filter disruptive EMI/RFI line noise.
  • Tel/modem/DSL jacks protect connected telephone,modem or DSL lines against surge damage and filter disruptive EMI/RFI line noise
  • IEC power input connector accepts included 6-inch power cord
  • Diagnostic/Overload LEDs: Alert users to potential power problems before they affect connected equipment.
  • Resettable circuit breaker prevents dangerous system overloads
  • Auto-restart capability eliminates the need to perform an on-site restart
  • 550VA/300 watts standby UPS system
  • Convenient installation designed to fit in the bottom left corner of structured wiring enclosures without the need for mounting screws or brackets
  • Mounting screw holes are included on the back of the unit for convenient board, wall or ceiling mounting (for projectors)
  • Customizable labels for easier cord/cable indentification and maintenance

Package Includes

  • AV550SC backup power block
  • Detachable 6 in. C14 power cord
  • Owner's manual with warranty information

OUTPUT

Output Volt Amp Capacity (VA) 550
Output Watt Capacity (Watts) 300
Nominal Output Voltage(s) Supported 115V; 120V
Frequency Compatibility 60 Hz
Output Voltage Regulation (Battery Mode) 115V (+/- 5%)
Output Receptacles (4) 5-15R
Output Receptacle Details One receptacle has a 60 second power-up delay
Output AC Waveform (AC Mode) Sine wave
Output AC Waveform (Battery Mode) PWM sine wave

INPUT

Rated input current (Maximum Load) 10A
Nominal Input Voltage(s) Supported 120V AC
UPS Input Connection Type 5-15P; C14 inlet
UPS Input Connection Description 5-15P input cable is detachable via C14 inlet on UPS
Input Circuit Breakers 10A
UPS Input Cord Length (ft.) 0.5
UPS Input Cord Length (m) 0.2
Recommended Electrical Service 15A 120V
Input Phase Single-Phase

BATTERY

Full Load Runtime (min.) 3 min. (300w)
Half Load Runtime (min.) 10 min. (150w)
DC System Voltage (VDC) 12
Battery Recharge Rate (Included Batteries) Less than 9 hours from 10% to 90%

LEDS ALARMS & SWITCHES

LED Indicators 2 LEDs indicate power status and overload/low battery status
Switches Includes 1 on/off push button (also acts as recycle/reset button)

SURGE / NOISE SUPPRESSION

UPS AC Suppression Joule Rating 1038
UPS AC Suppression Response Time Instantaneous
UPS Dataline Suppression 1 line TEL/DSL (1 in / 1 out); Coax jacks (1 set)
UPS Dataline Suppression Details HD-compatible 2.2GHz coaxial protection
EMI / RFI AC Noise Suppression Yes

PHYSICAL

Primary Form Factor Tower
UPS Power Module Dimensions (hwd, in.) 8.4 x 6.8 x 3
UPS Power Module Dimensions (hwd, cm) 21.2 x 17.2 x 7.5
UPS Power Module Weight (lbs.) 7.8
UPS Power Module Weight (kg) 3.5
UPS Shipping Dimensions (hwd / in.) 4.5 x 8.4 x 9.9
UPS Shipping Dimensions (hwd / cm) 11.5 x 21.2 x 25.2
Shipping Weight (lbs.) 8.4
Shipping Weight (kg) 3.8
UPS Housing Material Sheet metal

ENVIRONMENTAL

Operating Temperature Range +32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
Storage Temperature Range +5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
Relative Humidity 0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load) 31.5
Battery Mode BTU / Hr. (Full Load) 223.9
AC Mode Efficiency Rating (100% Load) 97%

LINE / BATTERY TRANSFER

Transfer Time 4 milliseconds
Low Voltage Transfer to Battery Power (Setpoint) 99V (adjustable to 83V via potentiometer)
High Voltage Transfer to Battery Power (Setpoint) yes

SPECIAL FEATURES

Green Energy-Saving Features High efficiency economy mode operation; Greater than 95% efficiency - GREEN UPS

CERTIFICATIONS

UPS Certifications Tested to UL1778 (USA); Tested to CSA (Canada); Tested to NOM (Mexico); Meets FCC Part 15 Category B (EMI); Meets FCC Part 68 / Industrie Canada (telecommunications); ROHS (Restriction of Hazardous Substances)

WARRANTY

Product Warranty Period (Worldwide) 2-year limited warranty

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.

REVIEW SNAPSHOT®

by PowerReviews
 
5.0

(based on 2 reviews)

Ratings Distribution

  • 5 Stars

     

    (2)

  • 4 Stars

     

    (0)

  • 3 Stars

     

    (0)

  • 2 Stars

     

    (0)

  • 1 Stars

     

    (0)

Reviewed by 2 customers

Sort by

Displaying reviews 1-2

Back to top

 
5.0

Unique product works perfectly

By 

from Undisclosed

The Tripp Lite AV550SC fills a niche that most UPSs can't. This product supplies uninterrupted power flow to devices normally found together in home networks, as well as properly managing power-up. Its delayed power-on for the router minimizes logon confusion, and the 12VDC supply to keep such devices going makes a hard-to-find combination. It's also smart enough to communicate with your computer to arrange for smooth shut-downs in long outages. The ability to be wall-mounted helps manage equipment clutter. An excellent choice!

Comment on this review

 
5.0

A must have for structured wiring enclosures

By 

from Undisclosed

By far the most important component of any residential structured wiring enclosure should be the AV550SC. Compact and designed for perfect fit in most structured wiring enclosures. This beauty allows all components like modems, routers, switches and distribution hubs to get surge protected, filtered, an uninterruptible power. If the power goes out its good to know these systems will still be able to function. Works best in enclosures where the power outlet of the enclosure is to the far right side. Avoid enclosures with the power outlets in the middle at the bottom.

Comment on this review

Displaying reviews 1-2

Back to top

Product Warranty

This product has a 2-year limited warranty. Get more information

Software & Downloads

More Support Resources for AV550SC

Do you own a AV550SC?

Get all your support resources in one place.

go to model support

Tripp Lite has a policy of continuous improvement. Specifications are subject to change without notice.

How can we improve the information on this page? Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.