Model: SU8000RT4U

SmartOnline Hot-Swappable Modular UPS System - Online, double-conversion protection for mission critical applications

  • 8000VA / 8kVA on-line, double-conversion, extended run, 4U all-in-one rack / tower UPS
  • Maintains dual 208/120 or 240/120V output +/-3% during brownouts and overvoltages (4 wire split-phase input)
  • Simultaneous use HID compliant USB port, serial port, SNMP/Web card slot and EPO interface - front panel LCD digital display for real-time site electrical and detailed UPS operating parameters
  • Detachable hardwire input & outlet panel with auto/manual bypass and fault tolerant design enables hot-swap UPS replacement without powering off connected equipment
  • Expandable runtime with optional external battery packs
  • $250,000 Ultimate Lifetime Insurance (USA, Puerto Rico & Canada only)
Cisco compatible. Click for details.

Tripp Lite 8kVA SmartOnline Hot-Swappable Modular Rack/Tower UPS offers 8000VA on-line, double-conversion UPS support for server, network and telecommunications equipment. Maintains battery-derived AC output during blackouts with active, full-time power conditioning. Fault-tolerant auto-bypass prevents unexpected service interruptions during overload or internal fault conditions. Single all-in-one housing installs in 4 rack spaces (4U). Upright tower and two post rackmount installation supported with optional accessories. Maintains full-time sine wave output within 3% of selectable 208/120 or 240/120V AC. Corrects brownouts and overvoltages from 65V to 140V (L-N). Expandable runtime with optional external battery packs. Converts raw input from AC to DC, then resynthesizes output power back to perfect sine wave AC output with enhanced protection from harmonic distortion, fast electrical impulses and other hard-to-solve power problems not addressed by other UPS types. Highly efficient operation in optional economy mode setting, saving BTU heat output and energy costs. Network-grade AC surge and noise suppression. Network management interfaces include combination DB9 RS-232 enabled and dry contact serial port, enhanced USB port and SNMPWEBCARD slot. HID-compliant USB interface enables integration with built-in power management and auto shutdown features of Windows and Mac OS X. Supports simultaneous detailed monitoring of equipment load levels, self-test data and utility power conditions via all 3 network interfaces. Includes PowerAlert monitoring software and complete cabling. Supports Emergency Power Off (EPO) via built-in interface. Front panel LEDs and LCD readout with scroll controls support visual monitoring of all major UPS functions. LED/LCD display panel easily rotates for viewing in rackmount or tower configurations. Split phase 4 conductor hardwire input. UPS supported outlets include two L6-30R, two L6-20R and 4 low voltage 5-15/20R. Hardwire output is also supported. Hardwire connections and outlets are mounted on a detachable backplate with manual bypass switch to enable hot-swappable UPS replacement without powering off connected equipment. Internal batteries and optional external battery packs are field replaceable and hot swappable. Attractive all-black color scheme. 2-year warranty and $250,000 connected equipment insurance; extended warranty and service contracts available.

Key Features

  • True online, double-conversion UPS provides pure, full-time sine wave AC output free of surges, voltage fluctuations and line noise
  • 8000VA/5600 watt output power capacity with dual voltage output of 208/120 or 240/120V
  • 4U all-in-one high power density housing supports rackmount installation in only 4 rack spaces
  • Dual conversion UPS actively converts raw input from AC to DC, then back to perfect sine wave AC output with enhanced protection from harmonic distortion, fast electrical impulses and other hard-to-solve power problems not addressed by other UPS types
  • Hardwire input/output connections and output receptacles are mounted on a detachable backplate with manual bypass switch to enable hot-swappable UPS replacement without powering off connected equipment
  • Provides perfectly regulated, sine wave output power free of line noise, transient surges and frequency variation for the most efficient operation of critical servers, networking and telecommunications equipment
  • Maintains output within 3% of selected 208/120 or 240/120V nominal voltage during brownouts and overvoltages
  • Supports connected equipment during blackouts for 12/5 minutes at half/full load levels, runtime is further expandable with optional external battery packs
  • Network interfaces support simultaneous communications via DB9 port, USB port and SNMPWEBCARD slot. DB9 port supports RS-232 and dry contact messaging. HID-compliant USB interface enables integration with built-in power management and auto shutdown features of Windows and Mac OS X.
  • Included PowerAlert UPS monitoring software supports safe unattended shutdown, monitoring and control via local connected servers, plus any number of additional servers over IP
  • Communications ports support on-battery, low-battery, power-restored, AC-voltage, DC-voltage, output current monitoring, battery charge current, battery capacity, AC line frequency, timed inverter shutoff, activate self-test and output power control
  • Built-in Emergency Power Off (EPO) interface with cable
  • Includes hardwire output and 8 output receptacles (2 L6-30R, 2 L6-20R, 4 NEMA 5-15/20R), all of which are available for simultaneous use
  • Split phase, 4 conductor hardwire connection (featured on included detachable PDU).
  • Front panel LEDs and LCD readout with scroll button enables visual confirmation of all major UPS functions and current site electrical conditions
  • Front panel switches enable power on/off control, self-test and alarm cancel functions
  • Included adjustable mounting rails support installation in 4 post 19 inch rack enclosures
  • Optional 2-9USTAND set of tower stands supports upright tower installation
  • Optional 2POSTRMKITWM accessory enables 2 post rackmount installation
  • Fault-tolerant auto-bypass maintains continuous utility output to connected equipment, even in cases where the UPS is overloaded or suffers an internal failure that requires service
  • 2 year manufacturer's product warranty, $250,000 Ultimate Lifetime Insurance (USA, Puerto Rico & Canada only)

Package Includes

  • 8kVA/8000VA UPS System in 4U housing
  • Detachable hardwire input/output and output receptacle PDU
  • 4 post rackmount installation brackets

OUTPUT
Output Volt Amp Capacity (VA) 8000
Output kVA capacity (kVA) 8
Output Watt Capacity (watts) 5600
Output kW capacity 5.6
Output power factor 0.7
Output Capacity Details 8,000 VA (240V) / 7200 VA (208V) / 5600 watts (208/240V)
Crest Factor 3:1
Nominal Output Voltage(s) Supported 120v; 208v; 240v
Nominal Voltage details 240/120V or 208/120V split phase output
Frequency compatibility 60 Hz
Output voltage regulation (line mode) +/- 3%
Output voltage regulation (Economy line mode) +/- 10%
Output voltage regulation (Battery mode) +/- 3%
Built-in UPS output receptacles 4 5-15/20R outlet(s); 2 L6-20R outlet(s); 2 L6-30R outlet(s); Hardwire
Output circuit breaker 20A branch rated breakers (x4) protect 1 5-15/20R outlet each, 20A double pole breakers (x2) protect one L6-20R each, L6-30R outlets are unbreakered
Basic PDU options PDU1220 (1U / 13 5-15/20R outlets); PDU1230 (1U / 2 C19, 16 C13 outlets); PDUNV (1U / 2 C19, 12 C13 outlets); PDUV30HV (0U / 6 C19, 32 C13 outlets)
Metered PDU options PDUMH20 (1U / 13 5-15/20R outlets); PDUMH20AT (1U / 16 5-15/20R outlets)*; PDUMV20 (0U / 16 5-15/20R outlets); PDUMV40 (0U / 32 5-15/20R outlets); PDUMV20HV (0U / 6 C19, 32 C13 outlets); PDUMV30HV (0U / 6 C19, 24 C13 outlets)
Switched PDU options PDUMH20ATNET (1U / 16 5-15/20R outlets)*; PDUMH20HVNET (1U / 8 C13 outlets); PDUMH30HVNET (2U / 16 C13 outlets); PDUMV20NET (0U / 24 5-15/20R outlets); PDUMV20HVNET (0U / 4 C19, 24 C13 outlets); PDUMV30HVNET (0U / 4 C19, 24 C13 outlets)
Output AC waveform (AC mode) Sine wave
Output AC waveform (battery mode) Sine wave
INPUT
Rated input current (at maximum load) 34A
Nominal Input Voltage(s) Supported 208V AC / 120V AC (4 wire split single phase); 240V AC /120V AC (4 wire split single phase)
UPS input connection type Hardwire
UPS input connection description 4 wire split-phase input (L1, L2, N, G)
Recommended Electrical Service 40A 208/240-120V Split Phase
BATTERY
Full load runtime (minutes) 5 min. (5600w)
Half load runtime (minutes) 12 min. (2800w)
Expandable battery runtime Supports extended runtime with optional external battery packs
External battery pack compatibility BP192V12-3U; BP192V557C-1PH; BP192V787C-1PH; BP192V1037C-1PH; BP192V1407C-1PH
DC system voltage (VDC) 192
Battery recharge rate (included batteries) Less than 6 hours from 10% to 80%
Replacement battery cartridge (internal UPS battery replacement) RBC9-192
Battery Access Front panel battery access door
Battery replacement description Hot-swappable, user replaceable batteries
VOLTAGE REGULATION
Voltage regulation description Online, double-conversion power conditioning
Overvoltage correction 3% output voltage regulation during overvoltages to 140 (measured L1-N : L2-N)
Undervoltage correction 2% output voltage regulation during undervoltages to 65 (measured L1-N : L2-N)
LEDS ALARMS & SWITCHES
LED Indicators 6 LEDs indicate line power, online mode, economy/bypass mode, on-battery, charger and AC output status; LCD screen offers additional information and control options
Alarms Unique audible alarms for all major UPS, environmental and power conditions (see manual)
Alarm cancel operation Alarm cancel switch
Switches Includes main power off/on switch, plus 2 switches to set and execute scrollable LCD functions. A manual bypass switch featured on the detachable PDU allows for complete removal of the UPS during routine maintenance without disrupting output power
SURGE / NOISE SUPPRESSION
UPS AC suppression response time Instantaneous
EMI / RFI AC noise suppression Yes
AC suppression response time Instantaneous
PHYSICAL
Installation form factors supported with included accessories 4 post 19 inch rackmount (mounting rail kit included)
Installation form factors supported with optional accessories 2 post rackmount (2POSTRMKITWM); Tower (2-9USTAND)
Primary form factor Rackmount
UPS / Power Module dimensions in primary form factor (height x width x depth / inches) 7 x 17.5 x 32.6
UPS / Power Module dimensions in primary form factor (height x width x depth / cm) 17.8 x 44.4 x 82.7
Installed whole system maximum rack depth (inches) 32.6
Installed whole system maximum rack depth (cm) 82.7
Installed whole system total rack space height (rack spaces) 4U
Secondary form factor Tower (requires 2-9USTAND)
Installed whole system dimensions in secondary form factor (height x width x depth / inches) 17.5 x 7 x 32.6
UPS dimensions in secondary form factor (height x width x depth / cm) 44.4 x 17.8 x 82.7
UPS / Power Module weight (lbs) 177
UPS / Power Module weight (kg) 80.4
UPS dimensions details 4U UPS with internal batteries
UPS Shipping dimensions (height x width x depth / inches) 13 x 23 x 37
UPS Shipping dimensions (height x width x depth / cm) 33 x 58.4 x 94
Shipping weight (lbs) 212
Shipping weight (kg) 96.2
UPS housing material Steel
Cooling method Fans
ENVIRONMENTAL
Operating Temperature Range +32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
Storage Temperature Range +5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
Relative Humidity 0 to 95%, non-condensing
AC mode BTU / hr. (full load) 2353.3
Battery mode BTU / hr. (full load) 1883.1
Operating Elevation (ft) 0-3000m (0 to 10,000 ft.)
Audible Noise 60 dBA at front side 1 meter
COMMUNICATIONS
Communications interface USB (HID enabled); DB9 Serial; Contact closure; EPO (emergency power off); Slot for SNMP/Web interface
Network monitoring port description RS232 and contact closure communications are supported on one DB9 port
PowerAlert software Included
Communications cable USB and DB9 cabling included
LINE / BATTERY TRANSFER
Transfer time No transfer time (0 ms.) in online, double-conversion mode
Low voltage transfer to battery power (setpoint) 65V (L1-N:L2-N)
High voltage transfer to battery power (setpoint) 140V (L1-N:L2-N)
SPECIAL FEATURES
Cold Start (startup in battery mode during a power failure) Cold-start operation supported
High availability UPS features Automatic inverter bypass; Manual bypass switch; Detachable hot-swap PDU; Hot swappable UPS power module; Hot swappable batteries
Green & high efficiency features High efficiency economy mode operation; Schedulable daily hours of economy mode operation
CERTIFICATIONS
UPS Certifications Tested to UL1778 (USA); Tested to CSA (Canada); Tested to NOM (Mexico); Meets FCC Part 15 Category A (EMI); ROHS (Reduction of Hazardous Substances)
WARRANTY
Product Warranty Period (U.S., Canada & Puerto Rico) 2 years
Connected Equipment Insurance (U.S., Canada & Puerto Rico) $250,000 connected equipment insurance

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.

Optional Products

Product Type Related Model Description Qty. Price
Tower Stands 2-9USTAND Enables Tower Placement of Rackmount UPS Systems - $77.00 MSRP
Check Prices Add to Picklist
Shutdown Cable Kits AS400CABLE KIT Power Management Tools - UPS Communication Cable Kit for System i / AS400 / iSeries Servers - $49.00 MSRP
Check Prices Add to Picklist
SNMP Accessories SNMPWEBCARD For remote monitoring and control via SNMP, Web, or Telnet. - $279.00 MSRP
Check Prices Add to Picklist
SNMP Accessories ENVIROSENSE Monitors temperature, humidity and contact-closure inputs. (Requires SNMPWEBCARD or switched PDU.) - $170.00 MSRP
Check Prices Add to Picklist
Extended Warranties WEXT3-SU8000 3-Year Extended Warranty - For SU8000 models - Check Prices Add to Picklist
Extended Warranties WEXT5-SU8000 5-Year Extended Warranty - For SU8000 models - Check Prices Add to Picklist
Rackmount/Wallmount Kits 2POSTRMKITHD Enables 2-Post Rackmount Installation of 3U and Larger UPS, Transformer and Battery Pack Components - $110.00 MSRP
Check Prices Add to Picklist
Surge Protectors DNET1 Network Surge Suppressor - Essential protection for data and communication lines - $25.00 ERP
Check Prices Add to Picklist
Surge Protectors DTEL2 Network Surge Suppressor - Essential protection for data and communication lines - $30.00 ERP
Check Prices Add to Picklist
External Battery Packs BP192V557C-1PH External battery pack for use with select Tripp Lite UPS Systems - $15,136.00 MSRP
Check Prices Add to Picklist
External Battery Packs BP192V787C-1PH External battery pack for use with select Tripp Lite UPS Systems - $16,567.00 MSRP
Check Prices Add to Picklist
External Battery Packs BP192V1037C-1PH External battery pack for use with select Tripp Lite UPS Systems - $17,095.00 MSRP
Check Prices Add to Picklist
External Battery Packs BP192V1407C-1PH External battery pack for use with select Tripp Lite UPS Systems - $21,425.00 MSRP
Check Prices Add to Picklist
Hardwire Accessory Modules SUPDMB568HW SUPDMB568HW - UPS Accessory - Hardwire PDU Module - $363.00 MSRP
Check Prices Add to Picklist
External Battery Packs BP192V12-3U BP192V12-3U - External Battery Pack for UPS System - $1,242.00 ERP
Check Prices Add to Picklist
UPS Accessories MODBUSCARD For remote monitoring and control via MODBUS protocol - Check Prices Add to Picklist

Downloads

Pages's PDF Version

PDF version of this product page
Download

Owners Manual
Owners Manual for SU5000RT4U/SU6000RT4U/SU8000RT4U UPS 932611 English

Owners Manual for SU5000RT4U/SU6000RT4U/SU8000RT4U UPS 932611 English / pdf - 1 Gb
Download

Owners Manual for SU5000RT4U/SU6000RT4U/SU8000RT4U UPS 932611 Spanish

Owners Manual for SU5000RT4U/SU6000RT4U/SU8000RT4U UPS 932611 Spanish / pdf - 1 Gb
Download

Owners Manual for SU5000RT4U/SU6000RT4U/SU8000RT4U UPS 932611 French

Owners Manual for SU5000RT4U/SU6000RT4U/SU8000RT4U UPS 932611 French / pdf - 1 Gb
Download

Runtime Chart
Runtime Chart for UPS Model SU8000RT4U

Runtime Chart for UPS Model SU8000RT4U / pdf - 20 Kb
Download

Video
SU8000RT4U 8kVA SmartOnline Hot-Swap UPS Video Demo

SU8000RT4U 8kVA SmartOnline Hot-Swap UPS Video Demo / flv - 103 Mb
Show Video

Visio
Single-Phase UPS Systems & Batteries Visio Stencil

Single-Phase UPS Systems & Batteries Visio Stencil / zip - 2 Mb
Download

Other Resources

Outlet and Plug Types
Download


Estimated Model Runtime with Included Battery

Select the total load (power draw) of the equipment connected to the UPS from the drop down list below. If you don't know the total load, try selecting your equipment from our library of over 10,000 electrical devices.

  watts

**Authorized Tripp Lite resellers and distributors set their own pricing which may differ from the Estimated Retail Price (ERP) or Manufacturer's Suggested Retail Price (MSRP) shown on this website. ERP and MSRP may be used as a guide for general price comparisons among Tripp Lite products, and should not be used to compare Tripp Lite pricing with the pricing from other manufacturers.

Tripp Lite World Headquarters, 1111 W. 35th Street
Chicago, IL 60609 USA

773.869.1111 • www.tripplite.com