click to chat with a product specialist

P312-025

25-ft. Mini-Stereo Dubbing Cord (3.5mm M/M)

  • Connect stereo audio equipment up to 25 ft.
  • Use with external multimedia speakers, MP3 players, PCs
  • Molded cables with built-in strain relief
  • 3.5mm Male to Male connectors

Overview

25-ft. mini-stereo dubbing cord commonly used with multimedia speakers and other audio devices. 3.5mm stereo male to male connectors.

RoHs

Key Features

  • Connect mini-stereo audio equipment up to 25 ft.
  • Molded cables with built-in strain relief
  • 3.5mm Male to Male connectors

Package Includes

  • 25-ft. Mini Stereo Dubbing Cord 3.5mm M/M

Specifications

OVERVIEW
Intended Application Home Theater/AV
Cable Type AUDIO
Model Type 3.5mm Stereo
INPUT
Cable Length (ft.) 25
Cable Length (m) 7.62
UPC ASSIGNMENT
Unit Carton UPC# 037332140739
PHYSICAL
Color Black
Style 3.5mm
CONNECTIONS
Connector A
3.5mm (Male)
3.5MM (MALE)
Connector B
3.5mm (Male)
3.5MM (MALE)
CERTIFICATIONS
Certifications ROHS
WARRANTY
Product Warranty Period (Worldwide) Lifetime limited warranty

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite''s testing agencies.

Ratings & Reviews

Related Items

Product Q&A

Support

Product Warranty

This product is covered by a Lifetime Limited Warranty. Please contact us for coverage details.

Software & Manuals

There are no files available for Model Number P312-025.

Other Resources

Before You Buy

After You Buy