Free PowerAlert Download! Monitor and control hundreds of UPS systems, PDUs, sensors and the equipment they support. PowerAlert Software Downloads [log-in required]
50-ft. mini-stereo dubbing cord commonly used with multimedia speakers and other audio devices. 3.5mm stereo male to male connectors.
| OVERVIEW | |
|---|---|
| Intended Application | Home Theater/AV |
| Cable Type | AUDIO |
| Model Type | 3.5mm Stereo |
| INPUT | |
| Cable Length (ft.) | 50 |
| Cable Length (m) | 15.24 |
| UPC ASSIGNMENT | |
| Unit Carton UPC# | 037332140746 |
| PHYSICAL | |
| Color | Black |
| Style | 3.5mm |
| CONNECTIONS | |
| Connector A | ![]() 3.5MM (MALE) |
| Connector B | ![]() 3.5MM (MALE) |
| CERTIFICATIONS | |
| Certifications | ROHS |
| WARRANTY | |
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite''s testing agencies.
| Optional Products | ||
|---|---|---|
|
P314-006 6-ft. Audio Y Splitter Adapter (3.5mm Male/2 RCA Male) |
|
|
P314-012 12-ft. Audio Y Splitter Adapter (3.5mm Male/2 RCA Male) |
|
This product is covered by a Lifetime Limited Warranty. Please contact us for coverage details. |
There are no files available for Model Number P312-050.
P312-050 |
| add to wishlist email print download pdf |
Copyright © 2013 Tripp Lite. All Rights Reserved.