Free PowerAlert Download! Monitor and control hundreds of UPS systems, PDUs, sensors and the equipment they support. PowerAlert Software Downloads [log-in required]
This Tripp Lite power strip is designed to safely distribute power to connected equipment in harsh environments. It provides a convenient source for multiple outlets wherever they're needed. 6 outlets distribute AC power to a wide range of power tools, pumps, air compressors and more. Convenient transformer outlets accommodate multiple transformers without blocking other outlets. A 9 ft. grounded cord with integrated cord clip reaches distant outlets. A lighted on/off switch with integrated circuit breaker provides power control over connected equipment. Breaker protects against dangerous system overload. 4 safety covers shield unused outlets from debris and accidental contact. A rugged metal case stands up to the harshest environments. Built-in cord wrap with hang holes provides convenient cord management. Integrated keyhole slots on bottom panel provide convenient wall/desk mounting. Its bright yellow color alerts you and others that power cords and tools are in use.
| OUTPUT | |
|---|---|
| Frequency compatibility | 60 Hz |
| Circuit Breaker (amps) | 12 |
| Overload protection | Combo power switch and circuit breaker |
| Outlet quantity / type | 6 NEMA 5-15R |
| Transformer accommodation | Yes (2) |
| Outlet safety covers | Yes (4) |
| Outlet orientation | Single row |
| INPUT | |
| Nominal Input Voltage(s) Supported | 120V AC |
| Recommended Electrical Service | 120V, 15A |
| Input connection type | NEMA 5-15P |
| Input plug features | Integrated cord clip |
| Input cord length (ft.) | 9 |
| Input cord length (m) | 2.74 |
| Input cord gauge, type | 14 gauge, SJT |
| Voltage compatibility (VAC) | 120 |
| PHYSICAL | |
| Shipping weight (lbs) | 3.33 |
| Shipping weight (kg) | 1.51 |
| Unit Dimensions (HWD/in) | 15.97 x 3.07 x 1.61 |
| Unit Dimensions (HWD/cm) | 40.56 x 7.80 x 4.09 |
| Shipping Dimensions (HWD/in) | 16.17 x 7.10 x 2.17 |
| Shipping Dimensions (HWD/cm) | 41.07 x 18.03 x 5.51 |
| Unit weight (lbs) | 3.24 |
| Unit weight (kg) | 1.47 |
| Material of construction | All-metal |
| Integrated keyhole mounting tabs | Yes |
| Receptacle Color | black |
| AC line cord color | yellow |
| Outlets center to center measurement | Distance between standard outlets = 30.40mm; Distance between standard and transformer outlets = 45mm |
| Keyhole slot center to center measurement | 209.55mm |
| CERTIFICATIONS | |
| Approvals | cULus, RoHS |
| WARRANTY | |
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite''s testing agencies.
This product is covered by a Lifetime Limited Warranty. Please contact us for coverage details. |
TLM609NS |
| add to wishlist email print download pdf |
Copyright © 2013 Tripp Lite. All Rights Reserved.