click to chat with a product specialist

P034-010

10-ft. 14AWG Heavy Duty Power cord ( IEC-320-C19 to NEMA 5-15P)

  • C19 to 5-15P Power Cable, 10 ft.
  • 14 AWG x 3C
  • RoHS Compliant

Overview

Use Tripp Lite's P034-010 in server applications that require a higher rated, heavier gauge cable. IEC-60320-C19 to NEMA 5-15P connectors, 3 x 14 AWG conductors, 15A/125V rating.

RoHs

Key Features

  • Molded, Heavy-Duty Power Cable, 10 ft.
  • IEC-60320-C19 to NEMA 5-15P
  • 14 AWG x 3C, SJT, 15A, 125 Volt
  • RoHS Compliant

Package Includes

  • C19 to 5-15P Power Cable, 10 ft.

Specifications

OVERVIEW
Intended Application Powering Devices
Cable Type POWER
Model Type Power Cords
INPUT
Cable Length (ft.) 10
Cable Length (m) 3.05
UPC ASSIGNMENT
Unit Carton UPC# 037332140920
PHYSICAL
Color Black
Style Power Cables
CONNECTIONS
Connector A
IEC-320-C19
IEC-320-C19
Connector B
NEMA 5-15P
NEMA 5-15P
Number of Connectors 2
WARRANTY
Product Warranty Period (Worldwide) Lifetime limited warranty

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite''s testing agencies.

Ratings & Reviews

Product Q&A

Support

Product Warranty

This product is covered by a Lifetime Limited Warranty. Please contact us for coverage details.

Software & Manuals

There are no files available for Model Number P034-010.

Other Resources

Before You Buy

After You Buy