Free PowerAlert Download! Monitor and control hundreds of UPS systems, PDUs, sensors and the equipment they support. PowerAlert Software Downloads [log-in required]
Use Tripp Lite's P036-006 in server applications that require a higher rated, heavier gauge cable. C19 to C20 connectors, 3 x 12ga conductors, 20A rated, 250V - ideal for use with Blade Server Chassis.
| OVERVIEW | |
|---|---|
| Intended Application | Powering Devices |
| Cable Type | POWER |
| Model Type | Power Cords |
| INPUT | |
| Cable Length (ft.) | 6 |
| Cable Length (m) | 1.83 |
| UPC ASSIGNMENT | |
| Unit Carton UPC# | 037332141620 |
| PHYSICAL | |
| Color | Black |
| Style | Power Cables |
| CONNECTIONS | |
| Connector A | ![]() IEC-320-C19 |
| Connector B | ![]() IEC-320-C20 |
| Number of Connectors | 2 |
| WARRANTY | |
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite''s testing agencies.
This product is covered by a Lifetime Limited Warranty. Please contact us for coverage details. |
There are no files available for Model Number P036-006.
P036-006 |
| add to wishlist email print download pdf |
Copyright © 2013 Tripp Lite. All Rights Reserved.