click to chat with a product specialist

P047-010

10-ft. 14AWG Heavy Duty Power cord (IEC-320-C19 to IEC-320-C14)

  • C19 to C14 Power Cable, 10 ft.
  • 14 AWG x 3C - 15A - 250V
  • RoHS Compliant

Take a closer look:

features

Overview

Tripp Lite Heavy Duty C19 to C14 10 ft. Power Cable. Constructed with 3 x 14 AWG copper conductors, fully molded ends, 100-250V / 15A rating.

RoHs

Key Features

  • Molded, Heavy-Duty Power Cable, 10 ft.
  • IEC-60320-C19 to IEC-60320-C14
  • 14 AWG x 3C, SJT, 15A, 100-250 Volt
  • RoHS Compliant

Package Includes

  • C19 to C14 Power Cable, 10 ft.

Specifications

OVERVIEW
Intended Application Powering Devices
Cable Type POWER
Model Type Power Cords
INPUT
Cable Length (ft.) 10
Cable Length (m) 3.05
UPC ASSIGNMENT
Unit Carton UPC# 037332140890
PHYSICAL
Color Black
Style Power Cables
CONNECTIONS
Connector A
IEC-320-C19
IEC-320-C19
Connector B
IEC-320-C14
IEC-320-C14
Number of Connectors 2
WARRANTY
Product Warranty Period (Worldwide) Lifetime limited warranty

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite''s testing agencies.

Ratings & Reviews

Product Q&A

(1 Question : 1 Answer)

Product Q&A

Ask your questions. Share your answers.

 
 
« Back
 
 
Has staff answer
 
1 answer

Power Cord with shielded cable

Hi,

I am looking for a power cord, 10ft long. One end of the connector style is C14, and the cable is shielded with 3 conductors and wire size 16-20awg.

Do you have anything similar to this?

Thanks,

-Tracy
1 month, 1 week ago
Customer avatar
by
Tracy
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
There is no description of what is needed at the other end of the cable ( opposite the C14 ). Please try our Cable Selector to see if what you are looking for is available:

http://www.tripplite.com/en/products/selectors/cables/index.cfm
1 month, 1 week ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
1 of 1

Questions & Answers

1 Question | 1 Answer
1 of 1

Support

Product Warranty

This product is covered by a Lifetime Limited Warranty. Please contact us for coverage details.

Software & Manuals

There are no files available for Model Number P047-010.

Other Resources

Before You Buy

After You Buy