Free PowerAlert Download! Monitor and control hundreds of UPS systems, PDUs, sensors and the equipment they support. PowerAlert Software Downloads [log-in required]
Tripp Lite's 10 foot DVI Dual Link TMDS cable delivers the high performance, high bandwidth needed for today's digital video displays. In addition, built-in 3.5mm stereo connectors allow simultaneous connection to your computer's stereo output, to either built-in monitor speakers or external speakers. Gold plated contacts ensure excellent conductivity, while double shielding (foil and braid) provides maximum EMI/RFI protection. Use in conjunction with DVI video cards that are specified as Dual Link. Both DVI connectors are molded and have integral strain relief for long life reliability.
| OVERVIEW | |
|---|---|
| Intended Application | Connecting Peripherals |
| Cable Type | DVI |
| Display Style | Direct Connect |
| Model Type | DVI |
| INPUT | |
| Cable Length (ft.) | 10 |
| Cable Length (m) | 3.05 |
| UPC ASSIGNMENT | |
| Unit Carton UPC# | 037332141019 |
| PHYSICAL | |
| Color | Black |
| Style | DVI |
| CONNECTIONS | |
| Connector A | ![]() DVI-D DUAL LINK (MALE) |
| Connector B | ![]() DVI-D DUAL LINK (MALE) |
| Number of Connectors | 4 |
| WARRANTY | |
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite''s testing agencies.
| Optional Products | ||
|---|---|---|
|
P120-000 DVI Male to VGA Female Adapter (DVI-A Analog M to HD15 F) |
|
|
P126-000 DVI Female to VGA Male Adapter (Analog DVI-F to HD15M) |
|
|
P556-006 6-ft. DVI to VGA Cable (DVI-A Male to HD15 M) |
|
|
P560-006 6-ft. DVI Dual Link TMDS Cable (DVI-D M/M) |
|
|
P560-006-A 6-ft. DVI Dual Link TMDS + Audio Cable (DVI-D M/M, 3.5mm M/M ) |
|
|
P560-010 10-ft. DVI Dual Link TMDS Cable (DVI-D M/M) |
|
|
P561-006 6-ft. DVI Single Link TMDS Cable (DVI-D M/M) |
|
|
P561-010 10-ft. DVI Single Link TMDS Cable (DVI-D M/M) |
|
This product is covered by a Lifetime Limited Warranty. Please contact us for coverage details. |
There are no files available for Model Number P560-010-A.
P560-010-A |
| add to wishlist email print download pdf |
Copyright © 2013 Tripp Lite. All Rights Reserved.