Free PowerAlert Download! Monitor and control hundreds of UPS systems, PDUs, sensors and the equipment they support. PowerAlert Software Downloads [log-in required]
Tripp Lite's B123-001 HDMI Signal Extender increases the distance a 1080p (24Hz) signal can be transmitted beyond the recommended 16 ft. (5 m.). It supports video resolutions up to 1080p, and a maximum distance of 150 ft. from the source. Use P568-Series HDMI cables in most applications. When extending a 1080p (24Hz) signal more than 75 ft., use cable made with 24Awg wiring, such as the P568-100-HD. (Lengths over 100 ft. are available from Tripp Lite as a custom order) 24Awg HDMI cable is also needed when extending a 3D signal more than 50 ft.. A 3D signal can be extended up to 125 ft. using 24Awg HDMI cable. Simply connect the longer cable between the source and the B123-001, and then connect the built-in cable to the monitor. Software or drivers are not required. HDCP compliant. Compatible with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases.
| OVERVIEW | |
|---|---|
| Display Style | Signal Booster |
| INPUT | |
| Cable Length (ft.) | 1 |
| Cable Length (m) | 0.30 |
| CONNECTIONS | |
| Connector A | ![]() HDMI (MALE) |
| Connector B | ![]() HDMI (FEMALE) |
| Number of Connectors | 2 |
| WARRANTY | |
| Product Warranty Period (Worldwide) | 1-year limited warranty |
† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite''s testing agencies.
| Required Products | ||
|---|---|---|
|
P568-025 25-ft. High Speed HDMI Gold Cable |
|
|
P568-050 50-ft. High Speed HDMI Gold Cable |
|
|
P568-100-HD 100-ft. 24AWG High Definition High Speed HDMI Gold Cable (HDMI M/M) |
|
| Optional Products | ||
|
B122-000 HDMI Signal Extender (1080p @ 24Hz) (HDMI F/F) |
|
|
B122-000-60 HDMI Signal Extender (1080p @ 60Hz), HDMI F/F |
|
|
B123-001-60 1-ft. HDMI Active Signal Extender Cable (HDMI M/F) |
|
|
B125-150 HDMI over Dual Cat5 Extender |
|
|
B125-101-60 HDMI over Dual Cat6 60Hz Extender Kit |
|
|
B126-1A1 HDMI Over Cat5 Active Extender Kit |
|
|
May
19
2012
|
Is your product under warranty?If your B123-001 was purchased and registered on or after May 19, 2012, it is covered by warranty. |
There are no files available for Model Number B123-001.
B123-001 |
| add to wishlist email print download pdf |
Copyright © 2013 Tripp Lite. All Rights Reserved.