Model #: PDUMH30NET
Switched, Metered PDU with Remote Monitoring - 2U Rackmount Power Distribution Unit for Networks with Individually Switchable Outlets, Current Metering, Remote Monitoring and Control
- 2U rackmount switched PDU with digital current monitoring, remote control and temperature / humidity monitoring capability
- 120V 30A maximum total capacity with L5-30P input plug and 16 5-15/20R controllable outlets
- Enables ability to turn on, turn off, recycle or lock-out power to each individual outlet
- Programmable or real-time outlet power control via built-in web/network monitoring and control card
- Automatic sequential outlet turn-on prevents inrush-related equipment interaction on startup
- Cord retention brackets keep vital equipment plugs connected
$1,032.00 MSRP*
Tripp Lite Switched, Metered Rack Power Distribution Units enable a variety of advanced network control and monitoring functions by giving IT Managers the ability to turn on, turn off, recycle or lock-out power to each individual receptacle and remotely monitor PDU power consumption and in-rack environmental conditions. Switched PDU systems can be accessed, configured and controlled through secure web, SNMP or Telnet Interface. Individually switched outlets can be controlled via a built-in web/network interface, enabling remote reboot of unresponsive network hardware. User defined power-up and power-down outlet sequences ensure proper operation of interdependent IT systems and prevent inrush-related overloads as devices are powered on. Programmable load-shedding of less critical devices at user-defined intervals extends UPS uptime in response to power failures. Unused PDU outlets can be electronically locked-off to prevent powering of unauthorized hardware. PDU power consumption (current) is displayed locally and can be monitored via the web/network interface, with user-defined alarms to warn of potential overloads before critical IT mains or branch breakers trip. Optional ENVIROSENSE temperature/humidity probe enables remote monitoring of in-rack environmental conditions and alarms for up to 3 user supplied contact-closure sensors. Supports real-time monitoring, notification and logging of all on-board reporting functions with user-specified alarm thresholds and actions for each reported condition. Switched PDU systems can be accessed, configured and controlled through secure web, SNMP or Telnet Interface.
PDUMH30NET Switched, Metered, 2U rack PDU supports 30A maximum capacity at 120V (agency de-rated to 24 amps). Includes attached L5-30P input plug and 16 5-15/20R switched outlets arranged in two separately breakered 8 outlet banks. Visual and remote current monitoring tracks the current for each 8 outlet bank separately, plus offers total power consumption for all 16 outlets combined. Supports 2U rackmount installation in 19 inch 4 post rack enclosures. 2POSTRMKITWM enables installation in 2 post relay racks. Included cord retention brackets keep vital network equipment plugged in and continuously powered.
- 120V 30A maximum capacity (agency de-rated to 24 amps) Switched, Metered and Monitored Power Distribution Unit (PDU) with built-in web/network interface in 2U rackmount form factor
- L5-30P input plug and 16 5-15/20R controllable outlets
- Supports individually controllable output receptacles, current metering, network monitoring and remote control via built-in web/network monitoring and control card
- Offers the ability to turn on, turn off, recycle or lock-out power to each individual PDU receptacle on a programmable or real-time basis
- Switchable outlets enable a number of advanced networking abilities, such as remote reboot on-demand of locked IT equipment, custom power-on/power-off outlet sequencing, automatic load-shedding of optional loads during power failures and disabling unused outlets to prevent the connection of unauthorized equipment loads
- Remote interface provides data regarding input power conditions, load level and individual outlet power status via secure network or web browser interface
- Supports notification and logging of all major power events and user specified alarm thresholds
- Optional ENVIROSENSE temperature and humidity probe enables remote monitoring of environmental conditions and the ability to report conditions from up to two contact-closure sensors
- Optional ENVIROSENSE accessory also supports the connection of up to three user supplied contact-closure sensors to selectively notify, monitor and log reported conditions, such as rack door access
- DHCP/Manual configuration support provides the ability to have network settings automatically assigned to the card, or manually assigned via permanent IP addresses
- 10/100 Mbps auto-sensing allows optimal communication compatibility with your current 10/100 Base-T network
- Real-time clock support maintains the time of day and date even if the PDU is shut down and unpowered
- 2-tier level access allows an administrator and a guest to log into the web browser for monitoring and/or management of all intelligent PDUs and similarly equipped UPS systems
- Alert notifications via email or SNMP traps give users the added advantage of having an immediate event notification
- Protocols supported include HTTP, HTTPS, PowerAlert Network Management System, SMTP, SNMPv1, SNMPv2, Telnet, FTP, DHCP, BOOTP, NTP
- Front panel ammeter with push-button toggle switch displays power consumption for all 3 loading segments (8 outlets in bank 1, 8 outlets in bank 2 and total load of bank 1&2 combined)
- On initial power-up, outlets are automatically energized at 250 millisecond intervals to prevent inrush-related equipment interaction and mains circuit overloads
- Included cord retention brackets keep vital network equipment plugged in and continuously powered
- 2U rackmount installation supported in 4 post rack enclosures
- Optional 2POSTRMKITWM enables installation in 2 post relay racks
Applications
- Ideal for network configurations requiring a switched, metered and monitored PDU supporting individual outlet rebooting, load shedding and remote web/network current monitoring of critical networking components
Package Includes
- Rackmount PDU
- 4 post compatible mounting brackets
| SYSTEM OVERVIEW | |
|---|---|
| Voltage compatibility | 120V |
| OUTPUT | |
| Frequency compatibility | 50 / 60 Hz |
| Output nominal voltage | 120V |
| Overload protection | Outlets are arranged in two banks of 8. Each bank is protected by a separate 20A circuit breaker |
| Outlet quantity / type | 16 5-20R outlets |
| Customized load management receptacles | Each outlet is individually controllable via remote interface |
| INPUT | |
| Recommended Electrical Service | 120V |
| Maximum input amps | 30A maximum (Agency de-rated to 24A continuous) |
| Input connection type | L5-30P |
| Input cord length (ft.) | 10 ft. |
| Input cord length (m) | 3 m |
| LEDS ALARMS & SWITCHES | |
| Switches | n/a |
| Front panel LEDs | 16 power availability LEDs confirm power off/on status for each built-in outlet. Two additional LEDs with toggle button identify which bank the visual current meter is reporting (bank 1, bank 2 or bank 1&2 combined) |
| PHYSICAL | |
| Shipping weight (lbs) | 17.1 |
| Shipping weight (kg) | 7.8 |
| Unit Dimensions (HWD/in) | 3.5 x 17.5 x 12.5 |
| Unit Dimensions (HWD/cm) | 8.9 x 44.5 x 31.75 |
| Shipping Dimensions (HWD/in) | 8 x 20.5 x 17 |
| Shipping Dimensions (HWD/cm) | 20.3 x 113 x 80.6 |
| Unit weight (lbs) | 13.8 |
| Unit weight (kg) | 6.3 |
| Material of construction | Steel |
| Style | Rackmount |
| Form factors supported | 2U rackmount. Includes mounting accessories for 4 post installation, requires optional 2POSTRMKITWM for 2 post rackmount installation) |
| ENVIRONMENTAL | |
| Relative Humidity | 0-95% non-condensing |
| COMMUNICATIONS | |
| SNMP compatibility | Yes, pre-installed SNMPWEBCARD provides remote monitoring via web, telnet, and SNMP management systems. Remote management gives user ability to turn connected loads on or off individually |
| CERTIFICATIONS | |
| Certifications | Tested to UL 60950-1 (USA, Canada), Class A (Emissions), NOM (Mexico), RoHS compliant |
| WARRANTY | |
| Standard warranty period | 2 years |
† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.
Recommended Products
| Product Type | Related Model | Description | Qty. | Price |
|---|---|---|---|---|
| Rackmount/Wallmount Kits | 2POSTRMKITWM | Enables 2-Post Rackmount or Wallmount Installation of Select Rackmount UPS Systems | 1 |
$77.00 MSRP |
| SNMP Accessories | ENVIROSENSE | Monitors temperature, humidity and contact-closure inputs. (Requires SNMPWEBCARD or switched PDU.) | 1 |
$170.00 MSRP |
| Rack Accessories | SRCABLEDUCT1U | 1U Horizontal Cable Manager (Finger duct with cover.) | 1 |
$57.00 MSRP |
| Rack Accessories | SRCABLERING1U | or SRCABLERING2U | 1 |
$44.00 MSRP |
| Rack Accessories | SRCABLERING2U | or SRCABLERING1U | 1 |
$49.00 MSRP |
Optional Products
| Product Type | Related Model | Description | Qty. | Price |
|---|---|---|---|---|
| Power Cables | P034-010 |
10-ft. 14AWG Heavy Duty Power cord ( IEC-320-C19 to NEMA 5-15P) |
- |
|
| Extended Warranties | WEXT3-PDU-NET | 3-Year Extended Warranty - For Switched PDUs ending with NET | - |
|
| Extended Warranties | WEXT5-PDU-NET | 5-Year Extended Warranty - For Switched PDUs ending with NET | - |
|
Downloads
Download a PDF version of this product page.
Owners Manual
-
Owners Manual for PDUMH30NET and PDUMH30HVNET.
(pdf -
4 Mb
)
-
Owners Manual for PDUMH30NET/PDUMH30HVNET PDU 932719 Spanish.
(pdf -
1 Mb
)
-
Owners Manual for PDUMH30NET/PDUMH30HVNET PDU 932719 French.
(pdf -
1 Mb
)
-
PDU Technical Application Bulletin .
(pdf -
4 Mb
)
-
Power Distribution Units (PDUs) Visio Stencil.
(zip -
801 Kb
)
* Authorized Tripp Lite resellers and distributors set their own pricing which may differ from the Estimated Retail Price (ERP) or Manufacturer's Suggested Retail Price (MSRP) shown on this website. ERP and MSRP may be used as a guide for general price comparisons among Tripp Lite products, and should not be used to compare Tripp Lite pricing with the pricing from other manufacturers.