Switched, Metered PDU with Remote Monitoring - 1U Rackmount Power Distribution Unit for Networks with Individually Switchable Outlets, Current Metering, Remote Monitoring and Control
- 1U rackmount switched PDU with digital current monitoring, remote control and temperature / humidity montitoring capability
- 208/230/240V 15A maximum total capacity with detachable C13 cordset and 8 C13 controllable outlets
- Enables ability to turn on, turn off, recycle or lock-out power to each individual outlet
- Programmable or real-time outlet power control via built-in web/network monitoring and control card
- Automatic sequential outlet turn-on prevents inrush-related equipment interaction on startup
- Cord retention brackets keep vital equipment plugs connected
Tripp Lite Switched, Metered Rack Power Distribution Units enable a variety of advanced network control and monitoring functions by giving IT Managers the ability to turn on, turn off, recycle or lock-out power to each individual receptacle and remotely monitor PDU power consumption and in-rack environmental conditions. Switched PDU systems can be accessed, configured and controlled through secure web, SNMP or Telnet Interface. Individually switched outlets can be controlled via a built-in web/network interface, enabling remote reboot of unresponsive network hardware. User defined power-up and power-down outlet sequences ensure proper operation of interdependent IT systems and prevent inrush-related overloads as devices are powered on. Programmable load-shedding of less critical devices at user-defined intervals extends UPS uptime in response to power failures. Unused PDU outlets can be electronically locked-off to prevent powering of unauthorized hardware. PDU power consumption (current) is displayed locally and can be monitored via the web/network interface, with user-defined alarms to warn of potential overloads before critical IT mains or branch breakers trip. Optional ENVIROSENSE temperature/humidity probe enables remote monitoring of in-rack environmental conditions and alarms for up to 3 user supplied contact-closure sensors. Supports real-time monitoring, notification and logging of all on-board reporting functions with user-specified alarm thresholds and actions for each reported condition. Switched PDU systems can be accessed, configured and controlled through secure web, SNMP or Telnet Interface.
PDUMH15HVNET Switched, Metered, 1U rack PDU supports 15A maximum capacity at 208/230/240V (agency de-rated to 12 amps). Includes detachable C13 input cordset and 8 C13 switched outlets arranged in one unbreakered 8 outlet bank. Visual and remote current monitoring tracks the output current. Supports 1U rackmount installation in 19 inch 2 or 4 post racks. Included cord retention bracket keeps vital network equipment plugged in and continuously powered.
Key Features
- 208/230/240V 15A maximum capacity (agency de-rated to 12 amps) Switched, Metered and Monitored Power Distribution Unit (PDU) with built-in web/network interface in 1U rackmount form factor
- Includes C13 line cord and 8 C13 controllable outlets
- Supports individually controllable output receptacles, current metering, network monitoring and remote control via built-in web/network monitoring and control card
- Offers the ability to turn on, turn off, recycle or lock-out power to each individual PDU receptacle on a programmable or real-time basis
- Switchable outlets enable a number of advanced networking abilities, such as remote reboot on-demand of locked IT equipment, custom power-on/power-off outlet sequencing, automatic load-shedding of optional loads during power failures and disabling unused outlets to prevent the connection of unauthorized equipment loads
- Remote interface provides data regarding input power conditions, load level and individual outlet power status via secure network or web browser interface
- Supports notification and logging of all major power events and user specified alarm thresholds
- Optional ENVIROSENSE temperature and humidity probe enables remote monitoring of environmental conditions and the ability to report conditions from up to two contact-closure sensors
- Optional ENVIROSENSE accessory also supports the connection of up to three user supplied contact-closure sensors to selectively notify, monitor and log reported conditions, such as rack door access
- DHCP/Manual configuration support provides the ability to have network settings automatically assigned to the card, or manually assigned via permanent IP addresses
- 10/100 Mbps auto-sensing allows optimal communication compatibility with your current 10/100 Base-T network
- Real-time clock support maintains the time of day and date even if the PDU is shut down and unpowered
- 2-tier level access allows an administrator and a guest to log into the web browser for monitoring and/or management of all intelligent PDUs and similarly equipped UPS systems
- Alert notifications via email or SNMP traps give users the added advantage of having an immediate event notification
- Protocols supported include HTTP, HTTPS, PowerAlert Network Management System, SMTP, SNMPv1, SNMPv2, Telnet, FTP, DHCP, BOOTP, NTP
- Front panel ammeter with displays whole PDU power consumption
- On initial power-up, outlets are automatically energized at 250 millisecond intervals to prevent inrush-related equipment interaction and mains circuit overloads
- Included cord retention brackets keep vital network equipment plugged in and continuously powered
- 1U rackmount installation supported in 2 or 4 post racks
- Circuit breaker free format prevents power interruptions due to tripped breakers while still providing mains panel protection from overloads and short circuit fault conditions
Typical Applications
- Ideal for network configurations requiring a switched, metered and monitored PDU supporting individual outlet rebooting, load shedding and remote web/network current monitoring of critical networking components
Package Includes
- Rackmount PDU
- Rack mounting brackets
| OVERVIEW | |
|---|---|
| Model Type | Switched |
| SYSTEM OVERVIEW | |
| Voltage compatibility | 208/240, 230V |
| OUTPUT | |
| Frequency compatibility | 50 / 60 Hz |
| Output nominal voltage | 208/240, 230V |
| Overload protection | Outlets are arranged in a single unbreakered load bank |
| Outlet quantity / type | 8 C13 outlets |
| Customized load management receptacles | Each outlet is individually controllable via remote interface |
| INPUT | |
| Recommended Electrical Service | 208/240, 230V |
| Maximum Input Amps (A) | 15 |
| Input connection type | Detachable line cord via C14 inlet. C13 line cord. |
| Plug Type | IEC320-C14 |
| Input cord length (ft.) | 6.5 |
| Input cord length (m) | 2 |
| LEDS ALARMS & SWITCHES | |
| Switches | n/a |
| Front panel LEDs | 8 power availability LEDs confirm power off/on status for each built-in outlet |
| PHYSICAL | |
| Shipping weight (lbs) | 13.5 |
| Shipping weight (kg) | 6.1 |
| Unit Dimensions (HWD/in) | 1.75 x 17.3 x 14.8 |
| Unit Dimensions (HWD/cm) | 2.87 x 43.9 x 37.6 |
| Shipping Dimensions (HWD/in) | 5.3 x 20.7 x 23.2 |
| Shipping Dimensions (HWD/cm) | 13.5 x 52.6 x 37.6 |
| Unit weight (lbs) | 9 |
| Unit weight (kg) | 4.1 |
| Material of construction | Steel |
| Style | Rackmount |
| Form factors supported | 1U rackmount. Includes mounting accessories for 2-4 post racks |
| ENVIRONMENTAL | |
| Relative Humidity | 0-95% non-condensing |
| COMMUNICATIONS | |
| SNMP compatibility | Yes, pre-installed SNMPWEBCARD provides remote monitoring via web, telnet, and SNMP management systems. Remote management gives user ability to turn connected loads on or off individually |
| CERTIFICATIONS | |
| Certifications | Tested to UL 60950-1 (USA, Canada), Class A (Emissions), NOM (Mexico), ), CE (IEC 60950), (RoHS compliant) |
| WARRANTY | |
| Product Warranty Period (U.S., Canada & Puerto Rico) | 2 years |
† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.
Optional Products
| Product Type | Related Model | Description | Qty. | Price |
|---|---|---|---|---|
| Rack Accessories | SRCABLERING2U | 2U Horizontal Cable Manager (Flexible ring type.) | - |
$49.00 MSRP Check Prices Add to Picklist |
| Rack Accessories | SRCABLERING1U | 1U Horizontal Cable Manager (Flexible ring type.) | - |
$44.00 MSRP Check Prices Add to Picklist |
| Extended Warranties | WEXT3-PDU-HVNET | 3-Year Extended Warranty - For Switched PDUs ending with HVNET | - | Check Prices Add to Picklist |
| Extended Warranties | WEXT5-PDU-HVNET | 5-Year Extended Warranty - For Switched PDUs ending with HVNET | - | Check Prices Add to Picklist |
| Rack Accessories | SRCABLEDUCT1U | 1U Horizontal Cable Manager (Finger duct with cover.) | - |
$57.00 MSRP Check Prices Add to Picklist |
| SNMP Accessories | ENVIROSENSE | Monitors temperature, humidity and contact-closure inputs. (Requires SNMPWEBCARD or switched PDU.) | - |
$170.00 MSRP Check Prices Add to Picklist |
| Rack Accessories | SRSWITCH | Magnetic Door Switch Kit (2-pack for front and rear doors; requires ENVIROSENSE.) | - |
$50.00 MSRP Check Prices Add to Picklist |
| Power Cables | P005-002 |
2-ft. Heavy-Duty 14AWG Power cord ( IEC-320-C13 to IEC-320-C14) |
- | Check Prices Add to Picklist |
| Power Cables | P005-006 |
6-ft. Heavy-Duty 14AWG Power cord (IEC-320-C13 to IEC-320-C14) |
- | Check Prices Add to Picklist |
| Power Cables | P005-010 |
10-ft. Heavy-Duty 14AWG Power cord (IEC-320-C13 to IEC-320-C14) |
- | Check Prices Add to Picklist |
| Power Cables | P047-002 |
2-ft. 14AWG Heavy Duty Power cord (IEC-320-C19 to IEC-320-C14) |
- | Check Prices Add to Picklist |
| Power Cables | P047-004 |
4-ft. 14AWG Heavy Duty Power cord (IEC-320-C19 to IEC-320-C14) |
- | Check Prices Add to Picklist |
| Power Cables | P047-006 |
6-ft. 14AWG Heavy Duty Power cord (IEC-320-C19 to IEC-320-C14) |
- | Check Prices Add to Picklist |
| Power Cables | P047-010 |
10-ft. 14AWG Heavy Duty Power cord (IEC-320-C19 to IEC-320-C14) |
- | Check Prices Add to Picklist |
Downloads
-
PDF version of this product page
Download - Owners Manual
-
Owners Manual for PDUMH15HVNET/PDUMH20HVNET PDU 932718 English / pdf - 2 Mb
Download -
Owners Manual for PDUMH15HVNET/PDUMH20HVNET PDU 932718 Spanish / pdf - 2 Mb
Download -
Owners Manual for PDUMH15HVNET/PDUMH20HVNET PDU 932718 French / pdf - 2 Mb
Download - Product Literature
-
230V PDU Brochure (Russian) / pdf - 744 Kb
Download -
230V Network-Grade PDU Brochure 953104 (English) / pdf - 725 Kb
Download -
Network-Grade PDU Application Bulletin 953084 (English) / pdf - 4 Mb
Download - Visio
-
Power Distribution Units (PDUs) Visio Stencil / zip - 801 Kb
Download - Other Resources
-
Outlet and Plug Types
Download
**Authorized Tripp Lite resellers and distributors set their own pricing which may differ from the Estimated Retail Price (ERP) or Manufacturer's Suggested Retail Price (MSRP) shown on this website. ERP and MSRP may be used as a guide for general price comparisons among Tripp Lite products, and should not be used to compare Tripp Lite pricing with the pricing from other manufacturers.