Free PowerAlert Download! Monitor and control hundreds of UPS systems, PDUs, sensors and the equipment they support. PowerAlert Software Downloads [log-in required]
Tripp Lite's 3-Port HDMI switch allows up to three HDMI devices (Satellite box, Blu-Ray player, Sony PS3, etc.) to be connected to a single HDMI port on a HDTV. The unit supports signal rates up to 10.2 Gbps, and video resolutions up to 1080p. Quickly switch between devices via push-button or the included remote conrtol. Mounting hardware is included that allows the unit to be wallmounted, rackmounted or pole mounted. Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases.
| OVERVIEW | |
|---|---|
| Display Style | Switch |
| Model Type | HDMI Switches |
| PHYSICAL | |
| Shipping weight (lbs) | 1.8 |
| Shipping weight (kg) | 0.82 |
| Unit Dimensions (HWD/in) | 1.2 x 5 x 3.9 |
| Unit Dimensions (HWD/cm) | 3.05 x 12.7 x 9.91 |
| Shipping Dimensions (HWD/in) | 2.2 x 8.4 x 6.5 |
| Shipping Dimensions (HWD/cm) | 5.59 x 21.34 x 16.51 |
| Unit weight (lbs) | 1.2 |
| Unit weight (kg) | 0.54 |
| Color | Black |
| CONNECTIONS | |
| Connector A | ![]() HDMI (FEMALE) |
| Connector B | ![]() (X3) HDMI (FEMALE) |
| Ports | 3 |
| WARRANTY | |
| Product Warranty Period (Worldwide) | 1-year limited warranty |
† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite''s testing agencies.
| Optional Products | ||
|---|---|---|
|
P568-003 3-ft. High Speed HDMI Gold Cable |
|
|
P568-003-FL 3-ft. Flat High Speed HDMI Gold Cable |
|
|
P568-003-SW 3-ft. High Speed HDMI Gold Cable with Swivel Connectors |
|
|
P568-006 6-ft. High Speed HDMI Gold Cable |
|
|
P568-006-FL 6-ft. Flat High Speed HDMI Gold Cable |
|
|
P568-006-SW 6-ft. High Speed HDMI Gold Cable with Swivel Connectors |
|
|
P568-010 10-ft. High Speed HDMI Gold Cable |
|
|
P568-010-FL 10-ft. Flat High Speed HDMI Gold Cable |
|
|
P568-010-SW 10-ft. High Speed HDMI Gold Cable with Swivel Connectors |
|
|
P568-016 16-ft. High Speed HDMI Gold Cable |
|
|
P568-016-FL 16-ft. Flat High Speed HDMI Gold Cable |
|
|
B119-302-R HDMI Switch, 2-Port |
|
|
B122-000 HDMI Signal Extender (1080p @ 24Hz) (HDMI F/F) |
|
|
B122-000-60 HDMI Signal Extender (1080p @ 60Hz), HDMI F/F |
|
|
May
21
2012
|
Is your product under warranty?If your B119-303-R was purchased and registered on or after May 21, 2012, it is covered by warranty. |
B119-303-R |
| add to wishlist email print download pdf |
Copyright © 2013 Tripp Lite. All Rights Reserved.