Free PowerAlert Download! Monitor and control hundreds of UPS systems, PDUs, sensors and the equipment they support. PowerAlert Software Downloads [log-in required]
Tripp Lite's 50 ft. High Speed HDMI Easy Pull All-in-One Monitor Cable makes running long length video cables a snap. The pull-apart design allows the cable to be run through conduit or other tight areas that a HDMI connector wouldn't fit through. Diameter of the circular DIN end is only 7/8". Circular Easy Pull connector is threaded to ensure maximum security once the cable is reattached. Supports iPad2 Video Mirroring when used with Apple Digital AV Adapter. HDMI assures that the best audio/video signal is always sent from the source (HDTV signal, Blu-Ray Player) to the display (Projection Television, LCD, Plasma, etc.). It does this by allowing uncompressed video and multi-channel audio data to be input to the display device through a single cable. An HDMI connection allows input at high rates of speed, up to 10.2 Gbps. In most applications, a signal booster (B122-000-60) will need to be used with this cable to ensure a signal strong enough for your display.
| OVERVIEW | |
|---|---|
| Intended Application | Home Theater/AV |
| Cable Type | HDMI |
| Display Style | Easy Pull |
| INPUT | |
| Cable Length (ft.) | 50 |
| Cable Length (m) | 15.24 |
| UPC ASSIGNMENT | |
| Unit Carton UPC# | 037332142214 |
| PHYSICAL | |
| Color | Black |
| Style | Video Cables |
| CONNECTIONS | |
| Connector A | ![]() HDMI (MALE) |
| Connector B | ![]() HDMI (MALE) |
| Number of Connectors | 2 |
| WARRANTY | |
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite''s testing agencies.
| Optional Products | ||
|---|---|---|
|
P501-050 50-ft. SVGA/VGA Easy-Pull Monitor Extension Cable with RGB Coax, (HD15 M/F) |
|
|
P501-100 100-ft. SVGA/VGA Easy Pull Monitor Extension Cable with RGB Coax, (HD15 M/F) |
|
|
P503-050 50-ft. Easy Pull All-in-One SVGA/VGA Monitor Cable with Connectors, (HD15 M/M) |
|
|
P503-100 100-ft. Easy Pull All-in-One SVGA/VGA Monitor Cable with RGB Coax, (HD15 M/M) |
|
|
P561-050 50-ft. DVI Single Link TMDS Cable (DVI-D M/M) |
|
|
P561-100 100-ft. DVI Single Link TMDS Cable (DVI-D M/M) |
|
|
P568-100 100-ft. High Speed HDMI Gold Cable |
|
This product is covered by a Lifetime Limited Warranty. Please contact us for coverage details. |
There are no files available for Model Number P568-050-EZ.
P568-050-EZ |
| add to wishlist email print download pdf |
Copyright © 2013 Tripp Lite. All Rights Reserved.