Model #: SMART1500CRMXL
SmartPro Line Interactive Compact Rackmount UPS System - Precision Protection for Network / Telecom Wiring Closets and Reduced Depth Installations
- 1500VA / 1.5kVA line interactive 2U rack / tower UPS with high power factor 1440W capacity
- Maintains sine-wave 120V nominal output over an input range of 87 to 145V
- Network communications supported via USB port, serial port, SNMP/Web card slot and EPO interface
- Expandable runtime with optional external battery packs
- Input: NEMA 5-15P (120V 15A) / Output: 8 NEMA 5-15R (120V)
- 2 year product warranty / $250,000 Ultimate Lifetime Insurance (USA, Puerto Rico & Canada only)
$1,001.00 MSRP*
Tripp Lite's SmartPro Compact Rackmount Uninterruptible Power Supply (UPS) offers line interactive voltage regulation, network grade surge suppression and long lasting battery support for critical network hardware during blackouts and extended power failures. Larger internal batteries and higher rated wattage makes these systems ideal for network and telecom wiring closets and other limited-space installations. Runtime is expandable with optional BP48V48RT4U and BP48V24-2U reduced-depth external battery packs.
SMART1500CRMXL 2U rackmount 1500VA/1440 watt UPS offers battery-derived sine wave AC output during power failures and extreme voltage variations. Line interactive Automatic Voltage Regulation (AVR) provides two levels of voltage boost during brownouts and one level of voltage cut during overvoltage conditions to maintain regulated 120V nominal output over an input range of 83-145V. Includes NEMA 5-15P input plug and NEMA 5-15R output receptacles. Network management interfaces support simultaneous communications via USB port, DB9 serial port and optional SNMP/Web management accessory card slot. Optional SNMPWEBCARD offers remote management and control of the UPS via direct network connection. Additional ENVIROSENSE accessory, when used in conjunction with SNMPWEBCARD reports temperature, humidity and status of up to two directly connected contact closure sensors. HID-compliant USB interface enables full integration with built-in power management and auto shutdown features of Windows and Mac OS X. Supports detailed monitoring of equipment load levels, self-test data and utility power conditions via all 3 network interfaces at once. Includes PowerAlert monitoring software with USB and serial cables. Emergency Power Off (EPO) interface. Integrated 3-bank programmable PDU switching supports load shedding and remote-reboot of up to 3 individual connected devices. 3-stage metered current monitoring and battery charge status LEDs. Utility power and voltage regulation LEDs. Audible alarm. Self-test. 4-post rackmount accessories included; 2-9USTAND tower stands and 2POSTRMKITWM 2 post rackmount kit available. Field-replaceable, hot-swappable internal batteries and external battery packs. Attractive all-black color scheme. 2-year warranty and $250,000 connected equipment insurance; extended warranty and service contracts available.
- Tripp Lite's SmartPro Compact Rackmount Uninterruptible Power Supply (UPS) offers line interactive voltage regulation, network grade surge suppression and long lasting battery support for critical network hardware during blackouts and extended power failures
- Larger internal batteries and higher rated wattage make these systems ideal for network and telecom wiring closets and other limited-space installations
- Runtime is expandable with optional BP48V48RT4U and BP48V24-2U reduced-depth external battery packs
- SMART1500CRMXL 2U rackmount 1500VA / 1440 watt UPS offers battery-derived sine wave AC output during power failures and extreme voltage variations
- Line interactive Automatic Voltage Regulation (AVR) provides two levels of voltage boost during brownouts and one level of voltage cut during overvoltage conditions to maintain regulated 120V nominal output over an input range of 83-145V
- Includes NEMA 5-15P input plug and NEMA 5-15R output receptacles
- Network management interfaces support simultaneous communications via USB port, DB9 serial port and optional SNMP/Web management accessory card slot
- Optional SNMPWEBCARD offers remote management and control of the UPS via direct network connection
- Additional ENVIROSENSE accessory, when used in conjunction with SNMPWEBCARD reports temperature, humidity and status of up to two directly connected contact closure sensors
- HID-compliant USB interface enables full integration with built-in power management and auto shutdown features of Windows and Mac OS X
- 97% efficiency in line power mode offers substantially lower operating costs than lower efficiency UPS types
- Supports detailed monitoring of equipment load levels, self-test data and utility power conditions via all 3 network interfaces at once
- Includes PowerAlert monitoring software with USB and serial cables
- Emergency Power Off (EPO) interface
- Integrated 3-bank programmable PDU switching supports load shedding and remote-reboot of up to 3 individual connected devices
- 3-stage metered current monitoring and battery charge status LEDs; Utility power and voltage regulation LEDs; Audible alarm; Self-test
- 4-post rackmount accessories included; 2-9USTAND tower stands and 2POSTRMKITWM 2-post rackmount kit available
- Field-replaceable, hot-swappable internal batteries and external battery packs
- Attractive all-black color scheme
- 2-year warranty and $250,000 connected equipment insurance; extended warranty and service contracts available
Package Includes
SmartPro compact rackmount UPS System
4-post rackmount installation hardware
USB and serial cabling
Owner's manual with warranty information
| OUTPUT | |
|---|---|
| Output Volt Amp Capacity (VA) | 1500 |
| Output kVA capacity (kVA) | 1.5 |
| Output Watt Capacity (watts) | 1440 |
| Output kW capacity | 1.4 |
| Output power factor | 1 |
| Nominal Output Voltage(s) Supported | 120v |
| Frequency compatibility | 60 Hz |
| Output voltage regulation (line mode) | -14%, +8% |
| Output voltage regulation (Battery mode) | +/- 5% |
| Built-in UPS output receptacles | 8 5-15R outlet(s) |
| Built-in controllable switched load banks | Three switchable single-outlet 5-15R load banks |
| Basic PDU options | PDU1215 (1U / 13 5-15R outlets); PDUNV (1U / 2 C19, 12 C13 outlets); PDU1415 (0U / 14 5-15R outlets); PDUV15 (0U / 12 5-15R outlets) |
| Metered PDU options | PDUMH15 (1U / 13 5-15R outlets); PDUMH15AT (1U / 8 5-15R outlets)*; PDUMV15 (0U / 16 5-15R outlets) |
| Switched PDU options | PDUMH15ATNET (1U / 8 5-15R outlets)*; PDUMV15NET (0U / 16 5-15R outlets) |
| External PDU redundancy options | *Auto Transfer Switch features utilizing the secondary PDU input cord are compatible with Smart Online UPS models only |
| Output AC waveform (AC mode) | Sine wave |
| Output AC waveform (battery mode) | Sine wave |
| INPUT | |
| Rated input current (at maximum load) | 12A |
| Nominal Input Voltage(s) Supported | 120V AC |
| UPS input connection type | 5-15P |
| Input circuit breaker | 15A |
| UPS Input cord length (ft.) | 10 |
| UPS Input cord length (m) | 3 |
| Recommended Electrical Service | 15A 120V |
| BATTERY | |
| Full load runtime (minutes) | 6 min. (1440w) |
| Half load runtime (minutes) | 14 min. (720w) |
| Expandable battery runtime | Extended runtime supported via optional external battery packs |
| External battery pack compatibility | BP48V24-2U (limit 1); BP48V48RT4U (multi-pack compatible) |
| DC system voltage | 48V DC |
| Battery recharge rate (included batteries) | Less than 3 hours from 10% to 90% |
| Replacement battery cartridge (internal UPS battery replacement) | RBC94-2U |
| Battery Access | Front panel battery access door |
| Battery replacement description | Hot-swappable, user replaceable batteries |
| VOLTAGE REGULATION | |
| Voltage regulation description | Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 83 to 145 |
| Overvoltage correction | Input voltages between 127 and 145 are reduced by 12% |
| Undervoltage correction | Input voltages between 96 and 108 are boosted by 12% |
| Severe undervoltage correction | Input voltages between 83 and 95 are boosted by 24% |
| LEDS ALARMS & SWITCHES | |
| LED Indicators | 5 LEDs indicate line power, battery power, overload, voltage regulation and battery low/replace status |
| Alarms | Audible alarm indicates power-failure, overload and low-battery conditions |
| Alarm cancel operation | Power-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status |
| Switches | 2 Switches control off/on power status and alarm-cancel/self-test operation; rear panel protected switches support nominal voltage selection |
| SURGE / NOISE SUPPRESSION | |
| UPS AC suppression joule rating | 570 |
| UPS AC suppression response time | Instantaneous |
| EMI / RFI AC noise suppression | Yes |
| PHYSICAL | |
| Installation form factors supported with included accessories | 4 post 19 inch rackmount (mounting rail kit included) |
| Installation form factors supported with optional accessories | 2 post rackmount (2POSTRMKITWM); Wallmount (2POSTRMKITWM); Tower (2-9USTAND) |
| Primary form factor | Rackmount |
| UPS / Power Module dimensions in primary form factor (height x width x depth / inches) | 3.5 x 17.5 x 19 |
| UPS / Power Module dimensions in primary form factor (height x width x depth / cm) | 8.9 x 44.4 x 48.3 |
| Installed whole system total rack space height (rack spaces) | 2U |
| Secondary form factor | Tower (requires 2-9USTAND) |
| Installed whole system dimensions in secondary form factor (height x width x depth / inches) | 17.5 x 3.5 x 19 |
| UPS dimensions in secondary form factor (height x width x depth / cm) | 44.4 x 8.9 x 48.3 |
| UPS / Power Module weight (lbs) | 60 |
| UPS / Power Module weight (kg) | 27.2 |
| UPS Shipping dimensions (height x width x depth / inches) | 9.2 x 24 x 20 |
| UPS Shipping dimensions (height x width x depth / cm) | 23.5 x 61 x 50.8 |
| Shipping weight (lbs) | 70.7 |
| Shipping weight (kg) | 32.1 |
| UPS housing material | Steel |
| Cooling method | Fan |
| ENVIRONMENTAL | |
| Operating Temperature Range | +32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius |
| Storage Temperature Range | +5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius |
| Relative Humidity | 0 to 95%, non-condensing |
| AC mode BTU / hr. (full load) | 151.4 |
| Battery mode BTU / hr. (full load) | 544 |
| COMMUNICATIONS | |
| Communications interface | USB (HID enabled); DB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface |
| Network monitoring port description | Supports detailed monitoring of UPS and site power conditions |
| PowerAlert software | Included |
| Communications cable | USB and DB9 cabling included |
| WatchDog compatibility | Supports Watchdog application, OS and hard-reboot restart options for remote applications |
| LINE / BATTERY TRANSFER | |
| Transfer time | 5.5 milliseconds |
| Low voltage transfer to battery power (setpoint) | 83 |
| High voltage transfer to battery power (setpoint) | 145 |
| SPECIAL FEATURES | |
| High availability UPS features | Hot swappable batteries |
| Green & high efficiency features | Greater than 95% efficiency - GREEN UPS; Individually controllable load banks |
| CERTIFICATIONS | |
| UPS Certifications | Tested to UL1778 (USA); Tested to CSA (Canada); Tested to NOM (Mexico); Meets FCC Part 15 Category A (EMI); ROHS (Reduction of Hazardous Substances) |
| WARRANTY | |
| Standard warranty period | 2 years |
| Connected equipment insurance (USA, Canada, Puerto Rico) | $250,000 connected equipment insurance |
† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.
Optional Products
| Product Type | Related Model | Description | Qty. | Price |
|---|---|---|---|---|
| Tower Stands | 2-9USTAND | Tower Stand - Expandable Tower Base Stand UPS Accessory | - |
$77.00 MSRP |
| Rackmount/Wallmount Kits | 2POSTRMKITWM | Two Post Rackmount / Wallmount Kit | - |
$77.00 MSRP |
| External Battery Packs | BP48V24-2U | BP48V242U - External Battery Pack for UPS System | - |
$500.00 ERP |
| External Battery Packs | BP48V48RT4U | External Battery Packs for UPS System | - |
$1,019.00 MSRP |
| Surge Protectors | DCATV | Network Surge Suppressor - Essential protection for TV/VCR coaxial lines | - |
$39.95 ERP |
| Surge Protectors | DNET1 | Network Surge Suppressor - Essential protection for data and communication lines | - |
$25.00 ERP |
| Surge Protectors | DTEL2 | Network Surge Suppressor - Essential protection for data and communication lines | - |
$30.00 ERP |
| SNMP Accessories | ENVIROSENSE | Power Management Tools - Environmental Sensor | - |
$170.00 MSRP |
| Power Distribution | PDU1220 | Basic PDU / Power Distribution Unit - Safe, reliable power distribution for critical networking equipment | - |
$195.00 MSRP |
| Power Distribution | PDUMH20 | Metered PDU / Power Distribution Unit- Safe, reliable power distribution with digital current meter | - |
$230.00 MSRP |
| Power Distribution | PDUMH20ATNET | Switched, Metered PDU with ATS - Power Distribution Unit with dual-input Auto Transfer Switching, individual outlet control and SNMP network interface | - |
$879.00 MSRP |
| Power Distribution | PDUMV20 | Metered PDU / Power Distribution Unit - Safe, reliable power distribution with digital current meter | - |
$219.00 MSRP |
| Power Distribution | PS7224-20 | Tripp Lite Power Strip - Multiple outlets wherever you need them | - |
$145.00 MSRP |
| SNMP Accessories | SNMPWEBCARD | Power Management Tools - Internal SNMP/Web Card | - |
$279.00 MSRP |
| USB Hubs/Accessories | U022-010 | USB Cable - 10-ft. USB 2.0 AB Gold Device Cable | - |
|
| Software | WATCHDOGSW | WatchDog Service Monitoring / Reboot Software | - |
|
| Extended Warranties | WEXT3-500-1500 | 3-Year Extended Warranty - For Smart Line-Interactive and Online Tower or Rack models, 1500VA or less | - |
|
| Extended Warranties | WEXT5-500-1500 | 5-Year Extended Warranty - For Smart Line-Interactive and Online Tower or Rack models, 1500VA or less | - |
|
Downloads
Download a PDF version of this product page.
Owners Manual
-
Owners Manual for SmartPro UPS 932757 English.
(pdf -
2 Mb
)
-
Owners Manual for SmartPro Rackmount UPS 932757 Spanish.
(pdf -
2 Mb
)
-
Owners Manual for SmartPro Rackmount UPS 932757 French.
(pdf -
2 Mb
)
-
Runtime Chart for UPS Model SMART1500CRMXL.
(pdf -
20 Kb
)
-
Single-Phase UPS Systems & Batteries Visio Stencil.
(zip -
2 Mb
)
* Authorized Tripp Lite resellers and distributors set their own pricing which may differ from the Estimated Retail Price (ERP) or Manufacturer's Suggested Retail Price (MSRP) shown on this website. ERP and MSRP may be used as a guide for general price comparisons among Tripp Lite products, and should not be used to compare Tripp Lite pricing with the pricing from other manufacturers.