Recently Viewed Items


United States   |    View Picklist View Picklist (0 items)


 
Product Family:  

Model #: B042-016

    |   PDF Version

KVM Switch - 16-Port 1U Rackmount USB/PS2 KVM Switch with On-Screen Display

 New! 
  • USB and PS/2 Keyboard and Mouse support on both console and PC
  • On-Screen Display (OSD)menu functionality
  • 2048 x 1536 Video resolution support
  • Rackmount Hardware Included

     

Tripp Lite's NetController 16-port USB/PS2 KVM Switch is an affordable, highly flexible enterprise class KVM Switch. This unit gives the user a choice of PS2 or USB inputs for the keyboard and mouse, as well as USB or PS2 attachment to the computer. A dedicated daisy-chain port offers expandability up to 128 computers. On- Screen Display (OSD) menu functionality allows for easy switch management and port selection. Other features include: password protection, auto-scanning, auto-logout, firmware upgradeable and video support up to 2048 x 1536 (QXGA). Mounts easily in a standard 19" rack cabinet, and includes all necessary mounting hardware. Use only Tripp Lite P780 series USB/PS2 KVM cable kits with this unit. Tripp Lite 1-year limited warranty.

  • Connect up to 128 computers by daisy-chaining up to 8 levels of B042-Series KVM Switches
  • Allows for easy customization of ports by daisy-chaing any combination of B042-Series KVM's
  • Standard 19" Rackmount size - hardware included
  • On-Screen Display (OSD) menu for intuitive operation and easy control
  • USB and PS/2 keyboard and mouse support on both console and PC/Server side
  • Supports video resolution up to 2048 x 1536 ( QXGA )
  • Password protection and Auto-logout features
  • Firmware upgradeable
  • Robust metal case design ensures best EMI/RFI shielding and video quality
  • Hot-swappable: disconnect and reconnect USB computers without rebooting
  • Supports standard 5-button Microsoft®, Logitech®, or comparable mice
  • Supports standard Microsoft®, Logitech®, or comparable keyboards
  • Supports MAC, DOS, Windows 95/98/SE/NT/2000/ME/XP/Server2003/Vista, Unix, Linux and BSD
  • Tripp Lite Ltd 1-Year Warranty

Package Includes

  • B042-016 KVM Switch
  • AC Power Adapter ( Multi-National ) and rackmount hardware kit
  • 8-in Daisy-Chain cable - HD15M/HD15F ( for longer daisy-chain cables, see Tripp Lite P781 series cables)
  • Daisy Chain terminator - HD15M
  • Owners manual CD and Quick start guide
OVERVIEW
# Of Users 1
AC Adapter 120-230V
Console No
Control Push-button, OSD, Hot-key
Max CPU 128
PC/Server USB, PS/2
Cat5 KVM Switch No
IP Remote Access YES WITH B050-000 OR B051-000
PHYSICAL
Color Black
Style 1U Rackmount
Length 16.1"W x 6.5"D x 1.8"H
LCD Monitor (in.) Not Applicable
CONNECTIONS
Ports 16
FEATURES/SPECIFICATIONS
BTUs 245.52

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.

* Authorized Tripp Lite resellers and distributors set their own pricing which may differ from the Estimated Retail Price (ERP) or Manufacturer's Suggested Retail Price (MSRP) shown on this website. ERP and MSRP may be used as a guide for general price comparisons among Tripp Lite products, and should not be used to compare Tripp Lite pricing with the pricing from other manufacturers.